"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products"
"20108","ROB-20108","pi-top Robotics Kit with Expansion Plate","
Power your robotics projects with computer vision and applied AI. pi-top [4] Robotics Kit comes with amazing electronic components such as wide-angle camera, servos and motors, all of which simply plug and play with the pi-top [4] Complete or pi-top [4] DIY Edition (sold separately).
You need a pi-top [4] to use our Robotics Kit.
All Robotics Kits are sold with the Expansion Plate included.
Includes:
- 1x Expansion Plate
- 50+ aluminium construction pieces
- x250 rivets
- 2x Servo motors
- 2x Encoder motors
- 1x Ultrasonic sensor
- 1x HD 720p Camera
- 1x Castor wheel
- 1x Chassis plate
- 2x Tyres
- 6x Coloured balls
- 2x 12mm Wheel connectors
- 1x Phillips screwdriver
- 1x Rivet removal tool
- 2x Hex Allen keys
- 1x Roll of blue line following tape
Documents:
Videos
","Power your robotics projects with computer vision and applied AI. pi-top [4] Robotics Kit comes with amazing electronic components such as wide-angle camera, servos and motors, all of which simply plug and play with the [pi-top [4] Complete](https://www.sparkfun.com/products/18383) or [pi-top [4] DIY Edition](https://www.sparkfun.com/products/18489) (sold separately).
You need a pi-top [4] to use our Robotics Kit.
All Robotics Kits are sold with the Expansion Plate included.
**Includes:**
* 1x Expansion Plate
* 50+ aluminium construction pieces
* x250 rivets
* 2x Servo motors
* 2x Encoder motors
* 1x Ultrasonic sensor
* 1x HD 720p Camera
* 1x Castor wheel
* 1x Chassis plate
* 2x Tyres
* 6x Coloured balls
* 2x 12mm Wheel connectors
* 1x Phillips screwdriver
* 1x Rivet removal tool
* 2x Hex Allen keys
* 1x Roll of blue line following tape
**Documents:**
* [Factsheet](https://cdn.sparkfun.com/assets/f/d/f/c/9/PT__4__FactSheets_RoboticsKit_16122020_V2__2_.pdf)
**Videos**
","2022-06-06 05:52:59.107518-06","239.95","239.95227.95215.96","","","","","","","","","9503.00.00","425mm","365mm","80mm","5.0000lbs","
..\'........................................................\'.
.,::,,;lllllllllllllllllllllllllllllloooooooooooooooooooo,\';.
.,;:,,xXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKOXXX;\';.
.,,c,,dXXXXKKXKKKXXXXXXXX0KXXOkXXXXXXXKXXkXOKxXKKKXXK00KK,,:.
.,,c,,oKXXXK0KK00XXXXdkxkx000Od0OxkxxkkxXk0k0xXKK00K00KK0,,:.
,,c,,lKKXXK0KK00KXXNoOkxxO000dOOxkxxxxxXKXXXKX00KK00O000,,:.
;,c,,lKKKX0KKXXKKXXXo0KXXXXXXXXXKKXk0XXXXXXXXKO000O0K0KO,,c.
;,c,;cXKKKKK0000KXXXKXXXXXXXXXXXXXXXXXXK00KKK0OOOkOK000O,,c.
,;l,;cKKKKKKKKK0000XKK000XXXXXXXKK000KKK00OkO00OOkO0O0KO,,c.
,;l,;:0KKKKKKKKKKKKxlodxxd0XKKKKXXKKK0O00000K00OOkO0OOKO;;l.
\';o;;:0KKXKKX0KK0XklllolcldKKXXXXXK0KXKK000O0KKKK0000O0O;;l.
\';o;;;O00KK0KKKKXX0l;;;;;ckKKKXXXXXXKKKKKK0dodxOKXK0000k;;l.
.;o:;;0XXXXKKXXXXXX0xdddxO00KKKKKKKKK00000KxododkOXXXKXk::l.
.;oc:;OX000K0KXXK000000KKK0O0KKKK0KK00000X0dxkOkdOXX00Xk::o.
.;ll::OK0KKKK0XKO00000OOO0XXKKKXX000KK0XXXkxkxk0kKNNKXXk:co.
.;lo::k0OOkddlcll:lkKKK0OkdxO0XNN0KKKKO0kkkO0XWX00NNKKXkclo.
....\';:cccllodxxkkOO00loXXKOO000OOKXNXXKOkd0xKNWNKKKXK00KXXkcoo.
\';;;dXXXXXKXOK00O0OOOK0x:000O0000OKKXXXXXKOdXWNKKKNXXKKXXXXXkodd. ......
.;;:oXXXxxk0O0OOkOKK0OOk:d0XXWX0kO0KXXXKk0OkXKXNNXXXXXXXNXXXkclocloodoolccccc;,\'\',\'
;;::0K0OKXXXXKKKKKK00OOolOXNNkkxxkkKX0kOX0O0KXXXXXXXNNXNkKXd,,\',,;;;:::;;,;cc,,lkc
\';:;x0OkkkOKKOkkk0K000Kk:kKKKkxkxdd0XOOK0KKOk0XXXXXNXXkxxXOdo,,:::,,,,\'\'\'oxoc,,,:c.
.;;:o0kodolkkkkkkkkxxkKKloOkkKNWX0KXXKK0OO0KKKXXXNNNXOdloOOoKdooll:;;,,\'\'\':odoxOOk:.
;;::00xllokddoxkxxxkx0XdlXXKOO000OOOOO0XXXXXXXNXXXXKxdkOKXONNXNNNXXK0kkxkOOKKxd0kxOOkO:.
\';::kKkxkkkkkkkxkkOOK00x:OXKKK00OOkkxxxddookXXXNNNK0xodxkoKXXXXNNNNWNX0xKNWX0KXKXKKNXKXl
.;;:o0kxkkkkxkkOOOKXXOkkldO,,\'\',,;;;:clclodOXXXKKK0k0KXXXXNNNNNNNNNXKKNXXKOKKxKk0xocl;;
;;c:OOk00OOOOO0K00K000KdlKOkkOOO0000K00O0KXXXKKK00O0KKKXXNWWWWWNXd0KKXKOOkO0k0x\'..
\';c:x0O0000O00KXK0KO000O:OXXXXXXXXXKK00OkkkxdoodxkxlcddckXWWWWOkoO00OOOOO0XXNk..
.;;co0xkxxOXXKK00KK0K0OKllolcc:;;,\'............\'oO0OO0OxKKKdddoOOOkkxxkK0XOKNk..
,;::KOkkO0OOk0K0Okxdolc;;.........................,:loxOxkoolkxOkkkxx0K0XKXX;.
\';::kK0OOxdolc:,,,\'\'......... ........,:c:\'.\'c,,cOK0OKO;
.;;:;;,,,\'\'......... ..........\'.
............
","https://www.sparkfun.com/products/20108/images.txt","Robotics Kits,
pi-top","","https://www.youtube.com/watch?time_continue=1&v=CPwGVZ5KI9g,
https://www.youtube.com/watch?time_continue=1&v=8c-T1KmL0lY",""