Rogowski AC Current Probe, 23 MHz, 3000 A

$ 2,718.95

Added to your shopping cart

Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents. Keysight clamp-on current probes feature hybrid technology to measure AC and DC and offer up to 150MHz bandwidth and 500Arms current measurement range. High-sensitivity current probes measure AC-DC currents as low as 50μA and are ideal for capturing and analyzing low-level current flow in the device under test (DUT). Rogowski coil current probes feature an easy-to-use clip-around coil that enables current measurement in confined spaces.

  • Type: Rogowski Probe
  • Bandwidth: 23 MHz
  • Current Rating: 3 A
  • Model #: N7040A

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.