Passive Probe, 3.7kVpk high-voltage, 100:1, 500 MHz

Added to your shopping cart

Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping off the device being tested. The passive test probes provide 1:1, 10:1, 20:1, and 100:1 attenuation ratios with auto probe ID readout and a wide compensation range for a variety of scope inputs. They offer a small 2.5mm probe tip, 35MHz to 1.5GHz bandwidth range, 400VAC maximum input rating. These probes have various probe tip accessories. Keysight Technologies Passive Test Probes operate in the 0°C to +50°C temperature range.

  • Bandwidth: 500 MHz
  • Length: 1.8 m
  • Voltage Rating: 3.7 kV
  • Model #: 10076C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.