Test Probes Hi-Z+ Passive, 800 MHz, 1200 Vrms, Includes PP0004A Adapter

$ 1,186.95

Added to your shopping cart

Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.

  • 4x 4 colors of channel identification rings (16 total)
  • Grabber hook tip
  • Ground clip
  • 2x ground spring
  • BNC-to-probe tip adapter
  • Probe tip cartridge, 1200V rating
  • 2x protective tip covers
  • PP0004A adapter
  • 800MHz bandwidth
  • 1200V input voltage, CAT II
  • 40MΩ input resistance
  • Low 2.0pF capacitance
  • 5mm tip
  • BNC output connector
  • High voltage
  • 500psec rise time
  • 2MHz derating bandwidth point
  • Model #: PP0002A

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.