{"id":20202,"sku":"DEV-20202","name":"MIKROE PIXI\u2122 Click","description":"
PIXI\u2122 Click is equipped with MAX11300 IC from Analog Devices, which features versatile, proprietary PIXI\u2122 technology - it is the industry's first configurable 20-channel mixed-signal data converter. Besides the 12bit multichannel SAR ADC and buffered DAC, it also features one internal and two external temperature sensors for tracking the junction and the environmental temperatures. Adjacent pairs of ports can be configured as logic-level translators for open-drain devices or analog switches. Each port is individually configurable with up to four selectable voltage ranges within -10 V to +10 V.<\/p>\n\n
PIXI\u2122 ports provide highly flexible hardware configuration for 12-bit mixed-signal applications. The MAX11300 is best suited for applications that demand a mixture of multiple analog and digital functions, such as monitoring and adjusting the bias on the power amplifiers, digital level shifters, automatic fan speed controllers, etc. Actually, it can easily adapt to specific application requirements, allowing for an easy reconfiguration, which makes it usable in virtually any embedded application.<\/p>\n\n
The main component of PIXI\u2122 Click is the MAX11300 integrated circuit. The main feature of this IC is the proprietary PIXI\u2122 technology. PIXI\u2122 is an abbreviation for the Programmable mIXed signal In\/Out, a technology that allows very flexible routing of both digital and analog signals. The MAX11300 IC has 20 configurable mixed-signal I\/O ports. Each port can be independently configured as a DAC output, an ADC input, a GPI, a GPO, or an analog switch terminal. User-controllable parameters are available for each of those configurations. The device also features one internal and two external temperature sensors with the \u00b11\u02daC accuracy. The device uses the SPI Mode 0 interface for the communication with the controller, with the clock up to 20MHz.<\/p>\n\n
ANALOG TO DIGITAL CONVERTER<\/strong><\/p>\n\n The MAX11300 device features a12bit successive approximation (SAR) ADC module, which can sample signals on a single port up to 400Ksmp\/S. Like all the segments of this device, it also offers great flexibility; the signal can be both unipolar or bipolar. Each ADC-configured port can be programmed for one of four input voltage ranges: 0V to +10V, -5V to +5V, -10V to 0V, and 0V to +2.5V. There are two inputs for the reference voltage, but also the internal reference voltage of 2.5V can be used, instead.<\/p>\n\n The converter can be triggered by the CNVT# pin, routed to the PWM pin of the mikroBUS\u2122. This pin has to stay in the LOW logic state for at least 0.5 \u00b5s to trigger the conversion. There are several modes of conversion, which include sampling on a single port, or sweeping through all the configured ADC ports.<\/p>\n\n ADC offers the averaging feature, too. It can average readings of the ADC-configured ports to blocks of 2, 4, 8, 16, 32, 64, or 128 conversion results.<\/p>\n\n DIGITAL TO ANALOG CONVERTER<\/strong><\/p>\n\n The buffered DAC converter is also 12bit, which can output up to 25Ksmp\/s on a single port. The output stage of the DAC is equipped with the driver, which offers \u00b110V on output and high current capability, by using the dedicated power supplies (AVDDIO, AVSSIO pins of the PIXI\u2122 header). The DAC module also uses internal or external reference voltage. The flexibility of the PIXI\u2122 routing also allows monitoring of the DAC configured ports by utilizing the ADC module. All the DAC ports are protected from overcurrent and such events can generate an interrupt on the INT pin, routed to the INT# pin on the mikroBUS\u2122.<\/p>\n\n GENERAL-PURPOSE INPUTS AND OUTPUTS (GPIO)<\/strong><\/p>\n\n Each of the PIXI\u2122 ports can be configured either to be the general purpose input or general purpose output pin (GPI\/GPO).<\/p>\n\n When set as the GPI pin, the programmable threshold can be set by its data register, from 0 up to the AVDD voltage. The events like rising edges, falling edges or both can be sensed this way, generating an interrupt.<\/p>\n\n A GPO pin can have a programmed HIGH logic level, up to four times of the DAC referent voltage. The host can set the logic state of GPO-configured ports through the corresponding GPO data registers.<\/p>\n\n By combining GPI and GPO configured ports, unidirectional and bidirectional level translator paths can be formed, allowing all kinds of level shifters to be built. Bidirectional level translators are built using adjacent pairs of pins and are meant to work as the open drain drivers, so the pull-up resistors should be used to achieve proper voltage levels.<\/p>\n\n ANALOG SWITCH OPERATION MODE<\/strong><\/p>\n\n Two adjacent PIXI\u2122 ports can form an analog switch with the internal resistance of 60\u2126, which is controlled in two ways:<\/p>\n\n TEMPERATURE SENSORS<\/strong><\/p>\n\n The MAX11300 device also features two external sensors and one internal sensor, covering the range from -40\u00b0C to +150\u00b0C with a good accuracy of \u00b11\u02daC. The external sensor can be a simple diode-connected NPN transistor such as 2N3904, which can be used to measure the die temperature of some other integrated circuits. The MAX11300 device also features the parasitic resistance cancellation mode, for the connected temperature sensing element. Temperature can be read from the temperature registers, with the 0.125\u00b0C per LSB value.<\/p>\n\n OTHER FEATURES<\/strong><\/p>\n\n There are several other useful features on the MAX11300 device, such as the advanced interrupt management that triggers an interrupt for many various events. Interrupts can also be masked, allowing only the desired interrupts to affect the INT pin state of the Click.<\/p>\n\n The separate pins for the analog GND and digital GND contribute to the signal quality, especially when it comes to mixed-signal applications, where analog signal paths can easily be influenced by the digital signal interferences. Features such as the Burst Transaction Address Incrementing Modes, simplify the firmware development. While using the simple address incrementing mode, the initial register address pointer will keep incrementing automatically after each read\/write cycle, as long as the device stays asserted by the CS pin and the serial clock keeps running. The contextual incrementing mode works similar to the previous mode, but with the added ability to loop back to the initial start address, after one group of registers has been cycled through. The contextual incrementing mode works only for DAC and ADC configured port registers. For more information about the registers, please refer to the datasheet of the MAX11300.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n