"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "20248","SEN-20248","MIKROE LSM6DSL Click","
LSM6DSL Click measures linear and angular velocity with six degrees of freedom. It carries the LSM6DSL high-performance 3-axis digital accelerometer and 3-axis digital gyroscope. The Click is designed to run on a 3.3V power supply. LSM6DSL Click communicates with the target microcontroller over SPI or I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line.
Mode 1: I2C peripheral interface or SPI serial interface is available.
Mode 2: I2C peripheral interface, or SPI serial interface and I2C interface controller for external sensor connections, are available.
LSM6DSL INERTIAL MODULE FEATURES
The LSM6DSL is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience.
The event-detection interrupts enable efficient and reliable motion tracking and contextual awareness, implementing hardware recognition of free-fall events, 6D orientation, click and double-click sensing, activity or inactivity, and wakeup events
The LSM6DSL has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±245/±500/±1000/±2000 dps (degrees per second).
Features:
Documents:
","LSM6DSL Click measures linear and angular velocity with six degrees of freedom. It carries the LSM6DSL high-performance 3-axis digital accelerometer and 3-axis digital gyroscope. The Click is designed to run on a 3.3V power supply. LSM6DSL Click communicates with the target microcontroller over SPI or I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line. * Mode 1: I2C peripheral interface or SPI serial interface is available. * Mode 2: I2C peripheral interface, or SPI serial interface and I2C interface controller for external sensor connections, are available. **LSM6DSL INERTIAL MODULE FEATURES** The LSM6DSL is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience. The event-detection interrupts enable efficient and reliable motion tracking and contextual awareness, implementing hardware recognition of free-fall events, 6D orientation, click and double-click sensing, activity or inactivity, and wakeup events The LSM6DSL has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±245/±500/±1000/±2000 dps (degrees per second). **Features:** * Interface: I2C, SPI * Compatibility: mikroBUS™ * Dimensions: 42.9 x 25.4mm * Input Voltage: 3.3V **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/7/3/2/f/e/Schematic-20248-MIKROE_LSM6DSL_Click.pdf) * [LSM6DSL Datasheet](https://cdn.sparkfun.com/assets/e/a/6/e/5/LSM6DSL.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/lsm6dsl) ","2022-09-01 07:20:25.365601-06","14.95","14.9514.213.46","","","1","","","","","","8543704500","46mm","27mm","22mm","0.0450lbs"," ........\'..\';;;;:::ccclllooddl;. \'odddddl,\'co,dddddddddddddddddddd:; ddddddddc:ddoddddddddddddddddddddc:. .ddxdd:ccc:l:lddddddddddddddddolldc, .ddddd,:oc;oocooooddddddddolll,\'\';:. .dddddcodc:d:.ooddoodddoddl;cco,..:. .dddddo:c;,::;olol:lol:loddxdddx;o;. .ddddc::c:;:ldl,o,\'loc,coo:\'\'\':; \';. .oolodolkkkOl:,dxllcocldooddoodd,o;. .ol,:l;O000Kk,\':::::::.lo;;;;,ol.;;. .occcccxOkk0xc;dooc:o:loo:cccloc.:;. .ooox;d:clc:cdc.:o,lddooodooloxd,l,. .odoxd;:l;\'loo:;ocolcloll,\',;;d,.\';. .ooodxdoc:.dxddooodcccl;,ldoddddlo,. .,;\'\'clddoodddoddol,\'oc.:xodl\'.:oo;. \'.. .:ooooooododdl:o0cckxo,::,c\'o;. ....\':ooooooooddoo:,oc,cdo..,.\'.c;\' ....,;cc:::lc:coolllcclcll\'\':c;.o;\' .:ccc:cc:;;;o:;:l:,c;::l,;:o:;;;oo;\' \',.;codocx\'\'x.cloocod,,x::oodlcl,c,.O0O. ..\';lxdodxoodcodoolod::x:codoc,c.:;.O00. ,:cclxdllx;;x\'lodolodc:dccdoo::l:c;.0Kx \',:coddooxccd;ldodcod;;d;clool;. :;\'O00. .,,;cddlod::x,oooodc;cc;;loodc;l:c;\'0Kd ;;\':lddoox::o\'lodoll:co;:lodo:;c.c;\'000. .:c;lddodkccd:odod:;,;c,,,oddc,c\':;.00k ,\'.;lddlod,:d.loddcod,;d\'codd::l;:,\'0Kk. .:l.cddx;;;:;:ddddlcd;:d;lddo:\', ;,\'O00. ,\';,cxdoc;cccloododc,oo,cooool:occ,.KKd .,c.coo:,,c\'\';ooodol:cl:clollc\'.\':,\'000.. \':c;codloo;cl,ododd:;cc;;llod;\',,c,\'00x \';:\'cooloo\':o.odlooc,do;cdddo;,l;l,\'KK0. .;:\'loo,\',,.,,:ooodclkdllxddd;\',.c,\'00O. ,,;,odololc:llcoool::ll:lolll::l:c,\'KKx \'cc\'cddool:;colloll:,,,;oollo:,, ;,\'000. \'.\'\'lodoolol;loooooc:,,;llllo;;l;c,\'KKd ,cl;lodddool;looooo, .clool;\',;l,\'000. ,,l,;:;::;:::l:cllllccllllodo;\';,:,;xol ,,;,......,\';.\',.ooll,\'.c:,cooloo:\' ..........,,\'\';cc,\'...\'.\'oll:,.. .........\'\'.\'.. ","https://www.sparkfun.com/products/20248/images.txt","3-axis, 3-axis, MIKROE","0","","",""