"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "20267","WRL-20267","MIKROE IQRF Click","
IQRF Click carries the DCTR-76DA RF transceiver, operating in the 868/916 MHz frequency. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI or UART interface, with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST, PWM, INT.
MODULE FEATURES
DTCR-76DA is an RF transceiver operating in the 868/916 MHz license-free ISM (Industry, Scientific, and Medical) frequency band. Its highly integrated ready-to-use design containing MCU, RF circuitry, serial EEPROM and optional onboard antenna requires no external components.
HOW THE CLICK WORKS
RF transceiver modules DCTR-72DA fit in the SIM connector. They are fully programmable under IQRF OS operating system and allow to utilize hardware profiles under DPA framework.
To upload application codes in DCTRs and configure DCTR parameters, CK-USB-04A kit is intended. When the application is uploaded to the IQRF it can be put in microBUS™ socket and communicate with it with MCU.
Features:
Documents:
","IQRF Click carries the DCTR-76DA RF transceiver, operating in the 868/916 MHz frequency. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI or UART interface, with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST, PWM, INT. **MODULE FEATURES** DTCR-76DA is an RF transceiver operating in the 868/916 MHz license-free ISM (Industry, Scientific, and Medical) frequency band. Its highly integrated ready-to-use design containing MCU, RF circuitry, serial EEPROM and optional onboard antenna requires no external components. **HOW THE CLICK WORKS** RF transceiver modules DCTR-72DA fit in the SIM connector. They are fully programmable under IQRF OS operating system and allow to utilize hardware profiles under DPA framework. To upload application codes in DCTRs and configure DCTR parameters, CK-USB-04A kit is intended. When the application is uploaded to the IQRF it can be put in microBUS™ socket and communicate with it with MCU. **Features:** * Interface: Analog, GPIO, SPI, UART * Compatibility: mikroBUS™ * Dimensions: 28.6 x 25.4mm * Input Voltage: 3.3V **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/6/5/3/a/b/Schematic-20267-MIKROE_IQRF_Click.pdf) * [DCTR-76DA Datasheet](https://cdn.sparkfun.com/assets/c/c/4/1/5/tr-76d-170322.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/iqrf) ","2022-09-01 07:28:53.822852-06","44.95","44.9542.740.46","","","1","1","","","","","8517620090","32mm","27mm","22mm","0.0450lbs"," .......\',,,;;::cccc;. .kkkkxxxxxoxkxllccko:xo, .x\'c;,\'.....ld ,\'.xl;xd; .l.,,\' . ll.,d.ld.\'ccxd; .o.;;\' .... .o\'lx.\'lokd; \'kldodxdxkxkdxkkkOkkkkx; \'kOOOOOOkddokkkkkkkkkkx; ,kOOOOOOkodokkkkkkkkkkx; .,,;;;ckclOOOOOkOOOOOOOOOOOOx:lddddddc.. \'xxxxxok,:OOOOOOOOOkOOkkOxxkx:oxxxxoll.. ,xxxc\'.\'..\'..,\'........:xocokcdkklc,.c.. ,xxx;..................:kxcOOldOx;cc;o\'. ,xxx;..................:kc;,dldOkll;.c\'. ,xxx;..................:;l:d:c:Okxxddo\'. \';::...................;ddlxcdcOx\'locl\'.;;;; . .;...................;xd,d;ccOk... ,\'.kkkk\' .,,,...................,dodk,:,Oo.::,c,.OOOd. \'\':c;...................,:\'o;lckd,l:\':,.OOOx. \'\'cl...................;oodkcolOx\'\'. ,\'.OOOO\' ,:lc...................;ol,o,:ckd,;ccc\'.000o \'.,;...................;colx;;;Ox,:\'.:..OOOk. \',c:...................:;l:d:olOd;;..:..OOOO. \'\'c,...................:dllx:llkd:cccc\'.0K0o ..l,...................;xl;x,:cOd.. ;\'.OOkO. ,;c.\';;,\',,.\':\'.\'\'..\'..:dc;:dlkkd,:\',l\'.000k. \'.;,;xxxxccloxxxxxxxddddooodddxxo;c:;c\'.K00d \'\'c\';xxxd. ..;dkkkkkkkd .\'lxxxo.. ;.\'OOkk. ;\':\';xo;clcolxxxxxkkkkxc;:clodxxo,:;,c\'\'0OOo ...\':xdlcooc:xxxxxxxxxxol:.,,;lxocc;,c.\'00Ox. ;:c.:xxx:lxxxxxxxxxxxxxxxxxxxdxxo.. .,.\'Okkk. \'\'o\':x;\'.\'\'oxxxxxxxxxxxx,..,..:;o:c::c\'\'K00o ..l,:c.l,:l.dxxooddddxxx,.\' . .,l;:,\'c.\'OOOk. ;;:.;:......o:c;:\'\'\';ocd\'.. ..\'\'o.\'..;.,Okkk. . \'.cd\';oo\';dcoo,,;;;;dk,.. . .,l,clcc\'\'K00l .::o\'cxdc,;lxdcc; .;;cx,... .,,l.,..;.,Okkk. ..lddxxxxxxo:ll;:c:;oddo;:ddlldoodl.,.\';\':kxdo .lxxxxxxxxc.\'...,.:dx,\'..,,..oxddddxxd;\'... .,codxkkkkkxo:ooclddd:,;,\',\'.lxdddddl;\'.. ....\',;;::cccllllooodddddxxlcc,. . ","https://www.sparkfun.com/products/20267/images.txt","RF, MIKROE","0","","",""