LPS22HB Click is an easy solution for adding a digital barometer to your design. It carries the LPS22HB MEMS nano pressure sensor. The Click is designed to run on a 3.3V power supply. LPS22HB Click communicates with the target microcontroller over I2C or SPI interface.<\/p>\n\n
LPS22HB Click carries the pressure sensor that measures 260-1260 hPa absolute pressure. Pressure values are then read out from the IC\u2019s registers, through I2C or SPI communication.<\/p>\n\n
LPS22HB SENSOR FEATURES<\/strong><\/p>\n\nThe LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer.<\/p>\n\n
The sensing element, which detects absolute pressure, consists of a suspended membrane. When pressure is applied, the membrane deflection induces an imbalance in the Wheatstone bridge piezoresistances, whose output signal is converted by the IC interface.<\/p>\n\n
The sensor has a 24-bit pressure data output and a 16-bit temperature data output.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n- Interface: GPIO, I2<\/sup>C, SPI<\/li>\n
- Compatibility: mikroBUS\u2122<\/li>\n
- Dimensions: 42.9 x 25.4mm<\/li>\n
- Input Voltage: 3.3V<\/li>\n
- Supply Voltage (Vdd): Min. 1.7V, Max. 3.6V<\/li>\n
- IO Supply Voltage (Vdd_IO): Min. 1.7V, Max. Vdd+0.1 V<\/li>\n
- Overpressure: 2 MPa<\/li>\n
- Operating Pressure Range: Min. 260 hPa, Max. 1260 hPa<\/li>\n
- Pressure Sensitivity: 4096 LSB\/hPa<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- LPS22HB Datasheet<\/a><\/li>\n
- mikroSDK<\/a><\/li>\n
- GitHub<\/a><\/li>\n<\/ul>","description_markdown":"LPS22HB Click is an easy solution for adding a digital barometer to your design. It carries the LPS22HB MEMS nano pressure sensor. The Click is designed to run on a 3.3V power supply. LPS22HB Click communicates with the target microcontroller over I2C or SPI interface.\r\n\r\nLPS22HB Click carries the pressure sensor that measures 260-1260 hPa absolute pressure. Pressure values are then read out from the IC\u2019s registers, through I2C or SPI communication.\r\n\r\n**LPS22HB SENSOR FEATURES**\r\n\r\nThe LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer.\r\n\r\nThe sensing element, which detects absolute pressure, consists of a suspended membrane. When pressure is applied, the membrane deflection induces an imbalance in the Wheatstone bridge piezoresistances, whose output signal is converted by the IC interface.\r\n\r\nThe sensor has a 24-bit pressure data output and a 16-bit temperature data output.\n\n**Features:**\n\n* Interface: GPIO, I2<\/sup>C, SPI\r\n* Compatibility: mikroBUS\u2122\r\n* Dimensions: 42.9 x 25.4mm\r\n* Input Voltage: 3.3V\r\n* Supply Voltage (Vdd): Min. 1.7V, Max. 3.6V\r\n* IO Supply Voltage (Vdd_IO): Min. 1.7V, Max. Vdd+0.1 V\r\n* Overpressure: 2 MPa\r\n* Operating Pressure Range: Min. 260 hPa, Max. 1260 hPa\r\n* Pressure Sensitivity: 4096 LSB\/hPa\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/3\/2\/c\/3\/2\/Schematic-20268-MIKROE_LPS22HB_Click.pdf)\r\n* [LPS22HB Datasheet](https:\/\/cdn.sparkfun.com\/assets\/a\/7\/b\/5\/e\/LPS22HB.pdf)\r\n* [mikroSDK](https:\/\/www.mikroe.com\/mikrosdk)\r\n* [GitHub](https:\/\/github.com\/MikroElektronika\/mikrosdk_click_v2\/tree\/master\/clicks\/lps22hb)\n\n","date_published":"2022-09-01 07:29:15.45784-06","price":14.95,"qty_price":{"1":14.95,"25":14.2,"100":13.46},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9026906000","pack_length":"46mm","pack_width":"27mm","pack_height":"22mm","packed_weight":"0.0450lbs","ascii_art":"\n\n\n\n\n ..,,,,.....\n .;:::::;;::c:..,.\n .c:;::::c;. ..'cc.,,.\n ,c,c;,;,. .'l.';.\n .;::;,:' .o.;:.\n ..c;,::. .. 'l.c;\n .l,:;c' .'. o.;:.\n .d,,lc .,,. .c,;:.\n ..o;,o: ,;. .;l':c.\n .o,,l: .; :: ,'x.c:.\n .:,;;l,...c:cloc''''.,::'c,\n ..ocokkkkOooXKxookxxxoo.c;.\n ..lllllllO00kdc::::::.oc,\n .....oollll::';:::,;;oooddxkdc.,:c:'.\n .,,..;okkxddoccdOkxdclcxkkkkl;o.o,cd:'\n ., ..,okkkolllc:Oklol:'dkOkk,:c;;c,x:.\n .' ,.,okkkkkkkkkkkkkkkkkkkkk:,c:l;;x:.\n .',.':dkkkkOkkkkkkkkkkkkkkkkkl:c:cxxc.\n 'cooxkOkkkkkkkkkkkxxdoxxdoxOOkkdxxcdc:ll,\n '.;,xkkkkkkkkkkkkkc:c:o:;:lkkkk,:,.::cK0d .\n 'cllxkkxxdxxxxdkkkx.dddxd,okkkkcooloclXK,\n ,.:,kkkc:;;c;',lOOk;lo:do;xkkkk;:,.c:lK0d\n ':ocxkkk;ddkkc:kkkkk:xkl;xkkkkk;::,l:lK0;\n ,'c:kkkk:xdxklckkkkkkkkkkkkkkkklol:o:lK0c\n .,c:kkkkckxxkdokkkkkkclokkkOOkk:c,'l:lK0o\n ':c;kkkx'dodk;;OOOOOOolokkkkkkkloolo:oX0'\n .,c;kkkkdxkkOOkkkkOOdxk,;OOOOOk;:;.c:lK0d....\n ';:,xkkx.olkO,,OOOkkklooxkkkkkkcl:;o:lX0'\n ,.;;kkkkxOkkOkdkkkkkkolokkOkkkklc:,o:lK0o....\n ,l:;kOkx'xdkOcckOOOOldk,:OOOOOk,c:,l:oK0:\n '.:;kkkx,olxxccOOOOOk0OxxkOOOOk'cl:o:lK0,\n ';:;kkkx'',c',okkkkkOkkkkkkkkkx,:'.::l00o\n ';o:kkkkkxcodxxkkkkkOOkkkOkkkkk:lolo:lX0.\n ';c:xkkkkx:lxxkkkkkxc;,;'dkkkkx;:,'o;o00l\n ':;,xxkxkodo;dkkkkkkl;;:cdxxxxd;c:;o;lKO'\n ..':;xkkxxxOxoxkkkkkxl;,;;oxkkxd.::,l;lK0:\n ..oololodoxdxxxxxxkkxxxxxxxxxxxxd,;'.c:oOOc\n ..ol;l..'.;'.,.,,;;;;xxxdd:lkdlxxoddol:'..\n .;c,:cdl:;';'';'',..xkd';'',;.lkxxdc,...\n ....'',,,;;,;:cc,:::;::cddoll:'.\n ...\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/20268\/images.txt","categories":[{"120":"Pressure"},{"919":"MIKROE"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/0\/7\/4\/20268-MIKROE_LPS22HB-_02.jpg"}]}