{"id":20280,"sku":"CEL-20280","name":"MIKROE 4G LTE-NA Click (For North America)","description":"
4G LTE Click is an LTE Cat 1 multimode cellular network solution, featuring the compact LARA-R2 series modem from u-blox. This module supports up two LTE bands. It also features a full range of options for the high speed cellular networking and communication, such as the network indication, full embedded TCP\/UDP stack, HTTP and HTTPS transfer protocols, IPv4\/IPv6 dual-stack support, secondary antenna for the RX diversity, antenna detection, embedded TLS 1.2 protocol for the improved security and more. 4G LARA Click can achieve data rates up to 10.3 Mbps\/5.2 Mbps (downlink\/uplink).<\/p>\n\n
NOTE:<\/strong> LARA-R204 is designed mainly for operation in the USA on the Verizon network (with the approval of the Verizon mobile network operator). It is necessary to emphasize that Voice over LTE feature (VoLTE) is not supported on LARA-R204, as well as Circuit-Switched-Fall-Back (CSFB) audio capability. Special note for the 4G network: Before buying this product, be sure to check if the modules' LTE bands match the 4G capabilities in your country.<\/p>\n\n The LARA-R204 module is fully qualified and certified solution which simplifies the design and cuts time to market. It is perfectly suited for a wide range of medium to high-speed M2M applications, such as the smart energy gateways, remote access video cameras, digital signage, telehealth, telematics, and similar applications which rely on a cellular network connection.<\/p>\n\n Note:<\/strong> The European version of the 4G LTE Click is also available.<\/p>\n\n HOW DOES IT WORK?<\/strong><\/p>\n\n 4G LTE Click is equipped with the compact LARA-R2 series modem from u-blox. There are two Click boards\u2122 to cover two different regions: 4G LTE-E Click for the Europe region, which features the LARA-R211 module, and the 4G LTE-A Click for the North American region, which features LARA-R204 module. The main difference between these two modules are the supported frequency bands, compliant with the regulations for each region. A complete list of supported bands for each module, along with other relevant info about the module itself, can be found in the LARA-R2 series modem datasheet.<\/p>\n\n LARA-R2 series modem is the main component of the Click board\u2122 and it consists of a number of internal blocks or sections, such as antenna switching and signal conditioning section, RF transceiver section, memory, power management, and most importantly - the cellular baseband processor. This section contains the logic necessary for managing the other sections and provides the interface to the host MCU. This interface consists of several lines used to report the antenna status, sim card status, UART interface lines, reset line, USB interface lines... These lines are routed to the respective elements of the Click board\u2122.<\/p>\n\n The LARA-R2 series module has to be powered with a clean and stable power supply. The voltage needed for the module to work properly is about 4V and it is derived from the 5V mikroBUS\u2122 rail, through the MCP1826, a 1A low drop output (LDO) regulator from Microchip. Although the LARA-R2 series module is a low power device, the cellular network modules, in general, are notorious for their high power consumption, so the 1A LDO had to be used.<\/p>\n\n Digital sections of the LARA-R2 series are internally supplied by 1.8V, so it is necessary to condition the communication bus lines which connect the host MCU with the module. For this reason, another small LDO is used, providing the needed reference voltage for one side of the TXB0106, a 6bit bidirectional level shifting and voltage translator with automatic direction sensing, from Texas Instruments. The reference voltage for the other side of the level shifter is taken from the onboard SMD jumper, labeled as PWR SEL. This jumper is used to select between 3.3V and 5V from the mikroBUS\u2122, depending on the used MCU type and its logic voltage level requirements.<\/p>\n\n The UART bus of the LARA-R2 series module is connected to one side of the level shifter, while the other side (shifted) is connected to the respective mikroBUS\u2122 UART pins. However, the LARA-R2 series module is designed as the traditional DCE device (Data Communication Equipment) offering the full UART pin count, including the hardware flow control pins (CTS, RTS). These pins are routed to the mikroBUS\u2122 CS (RTS) and the INT pin (CTS) and can be used in the MCU software if the hardware flow control is needed. The RI pin is the ringing indicator, and it is routed to the mikroBUS\u2122 PWM pin. Another set of modem control pins is routed to the mikroBUS\u2122 pins, via the level shifter: RI is the ringing indicator pin, and it is routed to the mikroBUS\u2122 PWM pin. This pin indicates the incoming call.<\/p>\n\n The STAT pin is used to signalize the network connection status. This pin is routed both to the mikroBUS\u2122 AN pin through the level shifter, and the yellow LED used to visually indicate the status of the network connection. The transmitting status is indicated by the red TX LED, next to the STAT LED.<\/p>\n\n The PWRKEY pin is routed to the mikroBUS\u2122 RST pin, and it is used during the power-up sequence. A low pulse on this pin will power up the device if the valid supply voltage is provided. To properly detach from the network and store the working parameters in its non-volatile memory, the module should be safely powered off by issuing the AT+CPWROFF command, before disconnecting the power source.<\/p>\n\n One distinctive feature of the E-UTRA physical radio layer used in LTE cellular networks is using the spatial multiplexing antenna technology which allows more than one antenna to be used for better reception of the specific frequency channel. Besides the primary TX\/RX antenna, this Click uses a secondary diversity RX antenna, which allows better signal reception.<\/p>\n\n 4G LTE Click is equipped with the micro USB connector. It allows the module to be powered and configured by a personal computer (PC). u-blox company offers a software suite that can be used to configure the LARA-R2 series module.<\/p>\n\n The Micro SIM card holder on the back of the Click board\u2122 is used to install a SIM card. This device can\u2019t be used without the valid SIM card, which allows connection to the cellular network. Both 1.8V and 3V SIM card types are supported.<\/p>\n\n FREE U-BLOX SOFTWARE<\/strong><\/p>\n\n u-blox offers m-center<\/a>, a free evaluation software for all their cellular modules. It has an easy-to-use graphical interface and can be used to configure the module and save changes to the EPROM. It is possible to view and edit SIM directory entries, send text messages, and communicate with the wireless module using AT commands.<\/p>\n\n 4G LTE EXPLAINED<\/strong><\/p>\n\n Simply put, 4G is the fourth generation of the cellular network standard. It does not support traditional circuit-switched telephony service, it only supports the IP based communication, such as the IP telephony.<\/p>\n\n LTE (Long Term Evolution) technology, or 4G LTE as it is most commonly called, has been categorized as a 4G technology just recently. LTE has several different User Equipment (UE) categories defined. LARA-R204\/R211 module is categorized as the LTE Cat 1 device.<\/p>\n\n If you are not familiar with cellular network standards and protocols and are not sure whether you need GSM or 3G or 4G, read our learn.mikroe.com article about 2G\/3G\/4G<\/a> to get a better understanding.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n