{"id":20376,"sku":"SEN-20376","name":"MIKROE TILT-n-SHAKE Click","description":"
TILT-n-SHAKE Click carries Freescale\u2019s MMA8491Q IC. It\u2019s a multifunctional 3-axis digital accelerometer that can also be configured as a 45-degree Tilt sensor. To use it as an accelerometer, keep the EN pin pulled to logic level high. The acceleration data will be outputted to the target MCU through mikroBUS\u2122 I2C pins (SCL, SDA). The output time is about 700 microseconds, with a 14-bit resolution, \u00b18 full-scale range and 1 mg\/LSB sensitivity. As a Tilt sensor, the Click board\u2122 needs only one output pin \u2014 INT (interrupt). Three onboard LEDs will also signal the tilt orientation. TILT-n-SHAKE Click is designed to use a 3.3V power supply only.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n