{"id":20463,"sku":"DEV-20463","name":"MIKROE CAN SPI Click 3.3V","description":"
CAN SPI Click 3.3V is an complete CAN solution which carries the SN65HVD230 CAN transceiver from Texas Instruments, and MCP2515 CAN controller from Microchip. It is the best solution to add CAN connectivity to your microcontroller with SPI interface. The SN65HVD230 serves as an interface between a MCP2515 CAN protocol controller and the physical two-wire CAN bus and feature single 3.3 V supply operation and standard compatibility with signaling rates up to 1 Mbps, \u00b116 kV HBM ESD protection on the bus pins, thermal shutdown protection, bus fault protection, and opencircuit receiver failsafe. Both of this devices reduce the overhead for the MCU by simplifying applications that require interface with a CAN bus. This Click board\u2122 is designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range. Board is designed to use 3.3V power supply only.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n