"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "20495","SEN-20495","MIKROE Pressure 17 Click","
Pressure 17 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the BM1390GLV-Z, a high-precision piezoresistive pressure sensor from Rohm Semiconductor. The BM1390GLV-Z comes with a configurable host interface that supports I2C serial communication and measures pressure in a range from 300hPa up to 1300hPa with an accuracy of ±1hPa. It also has a built-in temperature compensation function that internally performs temperature compensation for MEMS inside the chip, so it’s easy to get pressure information, built-in FIFO, and operation in a temperature range of -40°C to 85°C, which ensures stable operation under extreme conditions. This Click board™ is suitable for pressure measurements in automotive applications, industrial and consumer applications.
Pressure 17 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Pressure 17 Click as its foundation uses the BM1390GLV-Z, ultra-compact piezoresistive pressure sensor from Rohm Semiconductor. This MEMS-based absolute pressure sensor includes a sensing element, analog to digital converter, signal processing part, and digital interface that sends the digital pressure data to the host controller. The MEMS-based sensing element measures pressure in a range from 300hPa up to 1300hPa with an accuracy of ±1hPa over a wide operating temperature range at the industry’s lowest power.
It also has a built-in temperature compensation function that internally performs temperature compensation for MEMS inside the chip, so it’s easy to get pressure information, built-in FIFO, and operation in a temperature range of -40°C to 85°C, which ensures stable operation under extreme conditions.
Pressure 17 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency of 100kHz and Fast Mode up to 400kHz. It also possesses an additional interrupt signal, routed on the INT pin of the mikroBUS™ socket labeled as INT, indicating when a specific interrupt event occurs.
This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.
Features:
Documents:
","Pressure 17 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the BM1390GLV-Z, a high-precision piezoresistive pressure sensor from Rohm Semiconductor. The BM1390GLV-Z comes with a configurable host interface that supports I2C serial communication and measures pressure in a range from 300hPa up to 1300hPa with an accuracy of ±1hPa. It also has a built-in temperature compensation function that internally performs temperature compensation for MEMS inside the chip, so it’s easy to get pressure information, built-in FIFO, and operation in a temperature range of -40°C to 85°C, which ensures stable operation under extreme conditions. This Click board™ is suitable for pressure measurements in automotive applications, industrial and consumer applications. Pressure 17 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. Pressure 17 Click as its foundation uses the BM1390GLV-Z, ultra-compact piezoresistive pressure sensor from Rohm Semiconductor. This MEMS-based absolute pressure sensor includes a sensing element, analog to digital converter, signal processing part, and digital interface that sends the digital pressure data to the host controller. The MEMS-based sensing element measures pressure in a range from 300hPa up to 1300hPa with an accuracy of ±1hPa over a wide operating temperature range at the industry’s lowest power. It also has a built-in temperature compensation function that internally performs temperature compensation for MEMS inside the chip, so it’s easy to get pressure information, built-in FIFO, and operation in a temperature range of -40°C to 85°C, which ensures stable operation under extreme conditions. Pressure 17 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency of 100kHz and Fast Mode up to 400kHz. It also possesses an additional interrupt signal, routed on the INT pin of the mikroBUS™ socket labeled as INT, indicating when a specific interrupt event occurs. This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development. **Features:** * Interface: I2C * Compatibility: mikroBUS™ * Dimensions: 28.6 x 25.4mm * Input Voltage: 3.3V * Operating Pressure Range: Min. 300 hPa, Max. 1300 hPa * Absolute Pressure Accuracy: ±1 hPa * Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/a/e/d/a/0/Schematic-20495-MIKROE_Pressure_17_Click.PDF) * [BM1390GLV-Z Datasheet](https://cdn.sparkfun.com/assets/b/4/1/4/c/BM1390GLV-Z_datasheet.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/pressure17) ","2022-12-06 13:04:20.797689-07","24.95","24.9523.722.46","","","1","","","","","","9026204000","32mm","27mm","22mm","0.0450lbs"," ....................... .:looooooooooooooooodddddooooooooooddddddddddddlcddoo:.. :dxxxxxxxxxxxxxxxxxxxxxxx:o:;dddddoxdxxxxxxxxdc;;.l;oddo,. .o:,,,,,,,,lxxxxxxxxxxxddo:;c:lxxxxxxxxxxxxxxo\'cd:.do,:dd;\' .c.lllllllldxxxxxxdcood;lc,;;\'okkxxxxkkkkdxdx.ccloccdl.od;. .c ;;;,;;;;lxxdxxxocxddcol::;\'oOxOdxxxkOkOxdd\'c;,l\':,c.ox;. .o.\'\',,,,,,cxxxxxxk0xOOkOolddxk0kOdxdddk0Okxxo\'lxdxxo,:xx;. .dxxxxxxxxxxxxxxxxOkcoc:xclooKk0k0dxxdxk0Okdxxo;,,,,,cooo;. .c:,cdlllllcxxxxxxOOxdlokkxxkOk0k0dxxxxk0Okdxclllllokd,.c;.kk, .:\'.;O;\',cxlxxxxxxOOOOdxxx,,lck0k0dxxxxk0Okddcx;\',:dxll.\',.kOo .oc;d0lcclxcxxxdllxdkkddxOodddckk0dxdlldkOkddcxlllcd0Oo;l:.OKl .oddxxlllll;xxdd:oxoOOdxx0;odc.okOdxdccckOkdx:llllllxxllo;.K0. .l,.,O:;:cxldxxx:ol:\'xkkkkxO00k0kOOkdook:\'kkkdklcc:xkl;.:,.O0o .l:,:Oc;:lxcdxxxlxoo:kkkkOokOkkkkOkkxxkOxoOkkoOlcclkOd;,:;.O0o .lddxxlllll;dxddxkOOkOdxx0:oo:.cOddxxxxxxxxdx:lllllldxxdo;.KK. .l,.l0l:ccx:dxxxxxOOkOddxOxxkOdOxxxxxdxxxxxddlxlllcd0d\'\'l:.O0o .:,,lO:\'\'cx;dxxxxxOOkOdxdx:c:,kkOxxxdxdxxxxdd:x;\';cdkc\'.c,.k0o .lodddccccc,dxxxxxOOkOdxxocclcoOkkOxxxxxxxxxx;llllllxxdoo;.0K\' .:,,dOolllx;dxxxxxOOkOl,;;cl,olc;:dOkxxxxxxxx:dollldOkc;l:.OKo ...oO;.\'cx:dxxxxxOOd;,cxxxxxxxkOl,;xOkdxxxxx:x,.,cdx;;.:;.k0o .lcokkollld;dxxxxxOx.xdxxdxxxxxxxkOd,xkOxddxx:xoolld0Oold:.00, .c;;oxlcccl,dxxxxxO,dOdxxc,cdxxxxxxOd\'OkkkOkklolllllddlcl:.O0: ....cO:.\'cx:oxdddxx.lkdxxxc cxdddxdc.dkkkkkklk,::ckxl,.c,.k0o .ocok0ollcx:oxxxxxx.kOddxdxl:dddddxdx.lkkkk0kckccclxOd;,c;.O0: lccoxlllcc,oxxxxxO,oo,..\'dod;c,\'.,,d.dxxxdkklooooododddo;.kO, ;..;Oc.\':d:oxxxxxOx\'l:odoxxxddlolc:\':xxxxxxx:l;::ccOc\'\'o;.k0o occd0occcd:oxxxxxOOdldxxl:c,:cldxd:cxxxxxxxx:o,;;:;kc,.c;.OKc lodxdlcccc,lddxxxkOkOdxxd,;,c.cxxxxxxxxxxxxx;llllccdxdoo;.OO\' :\'.,d;,;c:cokkkkkOkkOdxxxxxxxdxxxxxxxxxxdxxx:xollcd0k:;o:.x0d c;,;x;:,l;cokkkkkkxkOolddxxxoodddoodxxxdddxx;x;.\':dx\'..c;.k0o lddxdlllll,lxxxxxkOx0:;c;xxx;:;,,\',cdxxxxxxx;olllcokklcd:.O0. c,\':d:c::::lxxdxxx0xlxkkxloOOc;ccc,xkxxxxxxx;ocllccodc,:;.k0o ,,.,c.\'..\';lddddxxx0:l:ol..kx. ..;:dxxxxdx;;,\'.\'\'l::.\'\'.x0d clldllllll:dxxxxxxxkkO0kkkxkkl::;c:kxdxxxxxd:l:clc:dx:\':;.::. dxxxxxxdd,;odddxdxdxdxxxxxxc,;.::cdddd:olxdd:coooooooool;. .odxxxxxxd.:;\',.:.c.c,,;c,,d:.: \',:x::c,c;::l,;cxxxxdddc\'.. ;::ccclll,oc::,c,:;;,,:o;:d: \' , :d,::;:;\'::,,clddddl;\'... .... ....................\',\'... ","https://www.sparkfun.com/products/20495/images.txt","Pressure, MIKROE","0","","",""