2<\/sup>C<\/li>\nCompatibility: mikroBUS\u2122<\/li>\nDimensions: 28.6 x 25.4mm<\/li>\nInput Voltage: 3.3V<\/li>\nAnalog Input Voltage: Min. 0V, Max. 3.3V<\/li>\nResolution: 12 bits<\/li>\nOperating Temperature Range: Min. -40\u00b0C, Typ. +25\u00b0C, Max. +120\u00b0C<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- ADS7142-Q1 Datasheet<\/a><\/li>\n
- mikroSDK<\/a><\/li>\n
- GitHub<\/a><\/li>\n<\/ul>","description_markdown":"ADC 16 Click is a compact add-on board that contains a high-performance data converter. This board features the ADS7142-Q1, a low-power two-channel 12-bit analog-to-digital converter from Texas Instruments. This I2C configurable 140kSPS successive approximation register (SAR) analog-to-digital converter (ADC) can autonomously monitor signals while maximizing system power, reliability, and performance. It implements event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and event counter. This Click board\u2122 offers high accuracy solution for the most demanding applications, from general-purpose monitoring applications (voltage, current, and temperature) to portable consumer electronics and more.\r\n\r\nADC 16 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.\r\n\r\nADC 16 Click as its foundation uses the ADS7142-Q1, a high-performance two-channel analog-to-digital converter (ADC) from Texas Instruments. The ADS7142-Q1 represents a dual-channel, 12-bit programmable sensor monitor with an integrated 140kSPS SAR-ADC, input multiplexer, digital comparator, data buffer, accumulator, and internal oscillator. The input multiplexer can be configured as two single-ended channels, one single-ended channel with remote ground sensing, or one pseudo-differential channel where the input can swing to approximately half the value of its analog supply input.\r\n\r\nADC 16 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings. Besides, the ADS7142-Q1 allows choosing the least significant bit (LSB) of its I2C peripheral address using the SMD resistors labeled R8 and R9. This Click board\u2122 also implements event-triggered interrupts per channel, labeled as RDY and ALR and routed on the AN and INT pins of the mikroBUS\u2122 socket, using a digital window comparator with programmable high and low thresholds, hysteresis, and event counter.\r\n\r\nThis Click board\u2122 can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board\u2122 comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.\n\n**Features:**\n\n* Interface: I2<\/sup>C\r\n* Compatibility: mikroBUS\u2122\r\n* Dimensions: 28.6 x 25.4mm\r\n* Input Voltage: 3.3V\r\n* Analog Input Voltage: Min. 0V, Max. 3.3V\r\n* Resolution: 12 bits\r\n* Operating Temperature Range: Min. -40\u00b0C, Typ. +25\u00b0C, Max. +120\u00b0C\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/7\/7\/5\/1\/8\/Schematic-20512-MIKROE_ADC_16_Click.PDF)\r\n* [ADS7142-Q1 Datasheet](https:\/\/cdn.sparkfun.com\/assets\/f\/4\/5\/0\/f\/ADS7142-Q1_datasheet.pdf)\r\n* [mikroSDK](https:\/\/www.mikroe.com\/mikrosdk)\r\n* [GitHub](https:\/\/github.com\/MikroElektronika\/mikrosdk_click_v2\/tree\/master\/clicks\/adc16)\n\n","date_published":"2022-12-06 13:08:23.134551-07","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8543709860","pack_length":"32mm","pack_width":"32mm","pack_height":"30mm","packed_weight":"0.0450lbs","ascii_art":"\n\n\n\n\n\n ..... .....'''''',,,,'..\n ,cooooooc'..................',',,,,odddddddddd:,ddddl;.\n .ldxxxd:'. ...,,;;;;;;;;;.lddddc';'.:';ddo;..\n ':'''''..,;,..';,,..,,;..',,;;;;;;,,;',.cddd:.od:;dd:.ddc..\n '.':::,.;cl:''olco',:c;;.,,;;;;;;;;;;.;.:ddd.:';c.':;.ldc..\n '..::c:..,:,'.,;;,'.',,'.',,;;;;;;;;;...:ddd',';:'c':.dxc.\n ':..''','..''''''''''''''''',,;;;;;;;.'.:dddo''cool,'oddc..\n .oooooololc:;;;;;;;;;;;;;;;,'''',,,,,cllodddoc:'...:llllc...\n .;,'cclcll:oxoc:cc,,,,,;;,;;;;;,,,,,'oxxxxdd;dllccdOo'.:c.lKk\n .;'.;...,.olkxxkkkxxk0OOkol'ldkk0OKkxxxxxxxx;d;..:dd,''.;.c0O.\n .;;'olc;ooocOOkkkkkkOK00Okc:lkkk0OKkxxxxxxxx;dllccokd::lc.lXk\n .olodlccll;lO0kxkkkkkKO00kklkkO0OO0xxxxxxxxx,lccccldoc;cc.lKl\n .:''ox',,dllO0kxxxkkkkO0OkxOOxkO0kxxxxxxxOkO;x.;l.;l::..:.l00.\n .c,,xx;:;dllO0kxxxxklcockol0d:lo:ccxxxxOOkOk;d::cclOd:':c.oKO\n .oddolcccc;cOOkxxxxkc:ooxcoKdooc:c;xxkOkOkxx,ccccccodool:.lXc\n .c''xx;:,dlcOOkxxxxxxxkkOc;Oo,o0xkxxxkO0xxxx;x:;:cxkl;.;c.l00.\n .:'.dx',,dlcOOkxxllooOdxxkd00dOkxldllckOxxxx;x:;;cxko; ,:.lK0.\n .ooddollll:cOOkxx:l;:d;c:c.ko::;:.;cl,dOxxxx,lllllldxdoo:.oNc\n .c;:kkcc;dl:ooooxxxxkOkOO0kkOKKKK0OxxkOklllo;xlcccx0x;,cc.l00.\n .;'.ox..'ol:;,':xxxxxxxxxOOOOOdxo,xxxkOx,,;:;x,.,cxx;..;:.c00.\n .lcldollcl:loOllOxxxxxOdxkkkxkOlOxxxxkOkd0ol;olllcokxlcoc.lXc\n .o:ckxll:occkOxxOxxdoodkK0KK00OkkxxxxOkOokoo;o:lcloxxl:lc.lK0\n ,'.ox..'ll:kOk0kkkd;:ckK000KKO0xxxOOkOd'':,;d.':,kx;..;c.c00.\n .occxdll:ol:xxOkOOOOOOOkO0OOOOxoxxkOOOkOdkol;d:c:cdOd:;lc.lKl\n .c:lolcc:c::xkOkOkkkx0xOOOOOOOdxo::ld:OOk0do;ccccccoddoo:.lKk\n ..'xx..'lo::.,.d:xkOo',OkkkkOxdxxllxlOx.,::;l,,,;cx:.'l:.c00.\n .;;lOkcc;oo:dxlckdk0Ok:ckkkkkkkkkkkkkkxklooc;o,,;;:x;..:c.lXd\n .cclolcccc:;Oxxxkd:dkO:ckxOkOkkkkkkkkOOOx0xl;cccccloddooc.lKd\n .;''cl'';.o;Okxxx,.;co.'OxxkkkkkkkkkkOxkkkkk:xc:ccdOxc,:l.c00.\n .;..ll;;l'o:kkkkkOOOkxlxdkkkoodddolxkkkxxxxk;x;.,:xd;'.'c.lKO\n .lcllccccc:;kOkkkkkkk:;:;xkk;c:'..'cxxxxxxxx,ccccclodc;cc.lXc\n .;.,o:c;;,c;xxxxxxxkxlkdxlcOOc,::c,okxxxxxxx;ocoollxko:ll.c00.\n ;.'l,,...:;xxxxxxxklcdll..dx. ...:xxxxxxx;;,'.',o..':c.lKK.\n c::lccccc:;xxxxxxxxkkOdollodolccl:xxxxxxxxx:ccllllxd;':c.''.\n .xxxxxxxxxxdxx.:;',,,cx.; ,..xxdoo':odol,odxxolcclllllc:;.\n .dxxxxxxxxxxxl..,,..llx.:.c;'xl'::.';';; 'dxxxxxxxxxdo:'.\n .,;;::cccllllc:;:,c:,co.'.',.ol,,c;;:,,:,,oddddddddo:,;'..\n ................ ....\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/20512\/images.txt","categories":[{"363":"ADC \/ DAC"},{"919":"MIKROE"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/3\/3\/3\/20512_-_MIKROE_ADC_16-_03.jpg"}]}