"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "20524","ROB-20524","MIKROE H-Bridge MOSFET Board","
H-Bridge MOSFET board represents a small-sized adapter board that allows you to connect all brushed DC motors (BDC) to a H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals, with four of them on the left side suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels, and one on the right side for DC motor.
NOTE: This board can be connected to an H-Bridge Driver Click representing a bridge between those boards and DC motors.
H-Bridge MOSFET board represents an easy-to-use adapter board that allows the user to exercise all the functions of the H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals to easily connect power and loads. Three of them on the left side of the board is suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels used to control the outputs or functions inside the circuit.
The first VIN terminal on the upper-left board side represents the PSMN019-100YLX MOSFET’s power supply connector, allowing an operating voltage range the same as the connected H-Bridge Driver Click board™. On the right side of the board, the OUT terminal is used to drive a load such as a brushed DC motor. This board also provides two LED indicators labeled as REVERSE and FORWARD to indicate when output operates reverse or forward.
Documents:
","H-Bridge MOSFET board represents a small-sized adapter board that allows you to connect all brushed DC motors (BDC) to a H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals, with four of them on the left side suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels, and one on the right side for DC motor. **NOTE:** This board can be connected to an H-Bridge Driver Click representing a bridge between those boards and DC motors. H-Bridge MOSFET board represents an easy-to-use adapter board that allows the user to exercise all the functions of the H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals to easily connect power and loads. Three of them on the left side of the board is suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels used to control the outputs or functions inside the circuit. The first VIN terminal on the upper-left board side represents the PSMN019-100YLX MOSFET’s power supply connector, allowing an operating voltage range the same as the connected H-Bridge Driver Click board™. On the right side of the board, the OUT terminal is used to drive a load such as a brushed DC motor. This board also provides two LED indicators labeled as REVERSE and FORWARD to indicate when output operates reverse or forward. **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/e/6/b/e/1/Schematic-20524-MIKROE_H-Bridge_MOSFET_Board.PDF) * [PSMN019-100YL Datasheet](https://cdn.sparkfun.com/assets/1/e/5/3/f/PSMN019-100YL.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) ","2022-12-06 13:12:46.692964-07","24.95","24.9523.722.46","","","1","","","","","","8537109170","55mm","35mm","30mm","0.3000lbs"," .....................\'\'\'\'\'..\',,\'. ,lo:\'\'\':odddddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxc,;::,,oxd\' \'kx,:xxxl\'dkkkkkxxxxxxxxxx;::::::cxxxxxxxxxxxxxxxxxc.dc.\'oo.dx; \'kc,O: \'Oc,kkkkkxxxxxxxxxx.:ccc::cxxxxxxxxxxxxxxxxx:,x; .lx.ox, \'kd.dxcxx\'lkkkkkxxxxxxxxxxl::::::cxxxxxxxxxxxxxxxxxd,,cll:\'cxx; \'kkxc::::xOkkkkkkkkkkkkkkkkkkOkkkkkkkkkkkkkkkkkkxkkkkxl:coxkxx; .....,cllllloooolcokkkkkkkkkkkkkOOxdxxkkxxkxkxxxxoooxxxxxxxxxxxxkkx; :oddoc;cccllocolc:cd.,,;,;\';kkkxOOodlxkkkkxxkxxxxldcxxxxxxlllllokkx; ::coxl;ccccclclcl:cd .\'\',,.,kkkkoxldlcoxkkkxkxxd;,\'\',dxxxd .. \'kkx; ::::::;ccc:;clcclcckkkkkkkkkkklkkkkOOOKkkkkkxxkd::c::kxxxd ;.;.\'kkx; ;cdxll;cccllolollccx;;;::;,ckc:OOkOOO0Kkkkkkkkk00OOOO0kxxd \'c:.\'kkx; ;oddox;ccccco:lllccd ,\'\'\' .kocxxoddoo0kkkkkkkk00OOOO0kxxd ,\'. ,kkx; ;;::c:;cccc:ccccc;ckooodooodkkkkd;,\',,kkkkkkkkkokdkxdOxxkx ..,.,kkx; ;:lodc:cccl:llollcckllclllcokkkkkkkkkkOkkkkxkkkkkkkOOOxkxx .\'.,kkx; ;loloc:cclloo:dllllx,\' \'\':.:0000000000OkxxxxxxxxxkOkxOxkxx ... ,kkx; ;:lloc:cccc:cllclcckclolllloOOkOkOOOOOOc;;;ll;c;c::\'okxxxxllllcoxxx; ;:ccl::cccc:cllclcckddddddddklcolkcccdkkkkkkkxxkxxc::;:;;,,;;;:::c:\' ;lddxo:cccloocolllcd\'\' .\'\'.\'xlclokxkooOOOl,,cOOdOk;:cd;:;;:llllcodl, ,:ldxl::ccccccllllcx;;:;;;;;xdoookkKxd000kddxkkkOOl::l;;,;:llllcooc, ,::c::;:ccc:cllllcckkkkkkkkkkllocdkKxdOOOOkkkkkkkOl;;::;;;:llllc:cc, ,cxkc:::ccllccolllcd,\'.,,;,,xoldokk0kk00OdccoOOxOkc::l:,;;:llllccdl; ,ldcld::cclllcllllcx,,\'\'\',,,xlcllkdkodkkxoccokOdOklcco\'..;;llllclol, ,:::c:::ccc;cllclolOOkOOOkkkkdoooxccldkdxdkddddxxx:;;c:;\';;cllc:ccl, \':lodl::ccccclollolk:;\';:c:cx0OOOOOOOOxcoo:cl::l:cc:cddxxx:ccllxO0O; \'lxl;:::cccooclllolx........lOOOO0O00O00OkkkOOOkkkkkkOkOOO.,::.c0Ok: \':clo:::cclcclllllckkxxxxxxxxkkkOxdddd00OkkkkkkOkxkkkOkOOk.c;c\'c0Ok; \':lolccclllccclllocxcc;:;lclxkkkd..\'..OKOkkkkkkdkoxxokkOOk.;,,.:OOk; \'cxxxkc:ccllccdolold.....,\'\'xkkkOOOOkkXKOkkkkOO0OOO0KKkkkx \'\';.:OOk; \':lodo::cccllllclockooooolllkkkk0OOOOOXKOkkOkkk0O000KKkkkx .\':.;Okk; \':::::::ccc:clcclockllloooodOOOOokdxxx00OOOkkkkd;::::kkkkx :\';.;Okk; .:ddcxc:ccllccloldlx\'\' ..;.;kkkkkdldlkOOOkkkkkkxc;;;:xkkkd ... :Okk; .:odllc:ccclllllcdcxc:lc:::ckkkkOklx:xkkkkkkkkkkk:o:kkkkkkxxxxxxkkx; .\'.,,;cclolccodxkdxkkkkkkkkkkkkkOkxkkkkkkxkkkkkkkxkxkkkkxxkkkkxxkkx; \'O0dcldoclOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkko:::lkkkx; \'Od;0l.:0ccOk;;xc,loll:oooxccc:clllococxlxxxxxxxoxxo\'coooc\'lxx; .;Ox,Oo,cOc:kkccdc;:lc:;\';\'dc;:,,c,,l.o;k,,;;;,,;,xx,:x. lx.xx; .\'kOd:cll::kkkkkkkkkkkkxoxkkkkkkxxxxxxxxxddddddddoxxc\'dc,cd:\'xx:. ...\',,,\',;:::ccclllloooodddddxxxxxxxxxxxxxxxxxxxxxxxxo;;;;;:xxx;.... ............\'\'\'\'\',,,,,,;,;;,\'... ","https://www.sparkfun.com/products/20524/images.txt","Motor Accessories, MIKROE","0","","",""