"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "20586","SEN-20586","MIKROE Pressure 20 Click","
Pressure 20 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the ICP-20100, a high-accuracy digital barometric pressure and temperature sensor from TDK InvenSense. The ICP-20100 is based on MEMS capacitive technology with ultra-low noise, low power consumption, and temperature stability alongside programmable output: all-pressure, all-temperature, or pressure and temperature output. It converts output data into a 20-bit digital value and sends the information via a configurable host interface that supports SPI and I2C serial communications. It measures pressure from 30kPa up to 110kPa with an accuracy of ±20Pa over a wide operating temperature range. This Click board™ is suited for various pressure-based applications, industrial, consumer, weather stations, and more.
Pressure 20 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Pressure 20 Click as its foundation uses the ICP-20100, a high accuracy, low power, barometric pressure, and temperature sensor solution from TDK InvenSense. It integrates a capacitive pressure sensor for monitoring pressure changes in the range from 30kPa to 110kPa with an accuracy of ±20Pa over a wide operating temperature range. The ICP-20100 achieves the industry’s lowest pressure noise of 0.4Pa RMS while attaining the industry’s lowest power consumption and retains excellent temperature stability with a temperature coefficient of ±0.4Pa/°C.
This MEMS sensor consists of a capacitive pressure sensor whose capacitance changes according to the pressure applied. An integrated temperature sensor on the same MEMS sensor allows accurate temperature measurements. Other industry-leading features include up to 20-bits output data, programmable digital filters, calibration, FIFO, and programmable interrupts.
Pressure 20 Click allows using both I2C and SPI interfaces with a maximum frequency of 1MHz for I2C and 12MHz for SPI communication. The selection can be made by positioning SMD jumpers labeled as COMM SEL in an appropriate position. Note that all the jumpers\' positions must be on the same side, or the Click board™ may become unresponsive. While the I2C interface is selected, the ICP-20100 allows choosing the least significant bit (LSB) of its I2C peripheral address using the SMD jumper labeled ADDR SEL. This Click board™ also possesses an additional interrupt pin, routed to the INT pin on the mikroBUS™ socket, indicating when a specific interrupt event occurs, such as FIFO overflow/underflow, the threshold over/underrun, and more.
This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.
Features:
Documents:
","Pressure 20 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the ICP-20100, a high-accuracy digital barometric pressure and temperature sensor from TDK InvenSense. The ICP-20100 is based on MEMS capacitive technology with ultra-low noise, low power consumption, and temperature stability alongside programmable output: all-pressure, all-temperature, or pressure and temperature output. It converts output data into a 20-bit digital value and sends the information via a configurable host interface that supports SPI and I2C serial communications. It measures pressure from 30kPa up to 110kPa with an accuracy of ±20Pa over a wide operating temperature range. This Click board™ is suited for various pressure-based applications, industrial, consumer, weather stations, and more. Pressure 20 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. Pressure 20 Click as its foundation uses the ICP-20100, a high accuracy, low power, barometric pressure, and temperature sensor solution from TDK InvenSense. It integrates a capacitive pressure sensor for monitoring pressure changes in the range from 30kPa to 110kPa with an accuracy of ±20Pa over a wide operating temperature range. The ICP-20100 achieves the industry’s lowest pressure noise of 0.4Pa RMS while attaining the industry’s lowest power consumption and retains excellent temperature stability with a temperature coefficient of ±0.4Pa/°C. This MEMS sensor consists of a capacitive pressure sensor whose capacitance changes according to the pressure applied. An integrated temperature sensor on the same MEMS sensor allows accurate temperature measurements. Other industry-leading features include up to 20-bits output data, programmable digital filters, calibration, FIFO, and programmable interrupts. Pressure 20 Click allows using both I2C and SPI interfaces with a maximum frequency of 1MHz for I2C and 12MHz for SPI communication. The selection can be made by positioning SMD jumpers labeled as COMM SEL in an appropriate position. Note that all the jumpers\' positions must be on the same side, or the Click board™ may become unresponsive. While the I2C interface is selected, the ICP-20100 allows choosing the least significant bit (LSB) of its I2C peripheral address using the SMD jumper labeled ADDR SEL. This Click board™ also possesses an additional interrupt pin, routed to the INT pin on the mikroBUS™ socket, indicating when a specific interrupt event occurs, such as FIFO overflow/underflow, the threshold over/underrun, and more. This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development. **Features:** * Interface: I2C, SPI * Compatibility: mikroBUS™ * Dimensions: 28.6 x 25.4mm * Input Voltage: 3.3V * Operating Pressure Range: Min. 30 kPa, Max. 110 kPa * Absolute Accuracy: ±20 Pa * Resolution: 20 bits * Temperature Coefficient: ±0.4 Pa/°C * Operating Temperature Range: Min. -40°C, Typ. ±25°C, Max. ±85°C **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/4/5/3/4/6/Schematic-20586-MIKROE_Pressure_20_Click.PDF) * [ICP-20100 Datasheet](https://cdn.sparkfun.com/assets/6/a/0/7/a/ICP-20100_datasheet.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/pressure20) ","2023-01-13 10:00:32.172714-07","11.95","11.9511.3510.76","","","1","","","","","","8473301180","32mm","27mm","22mm","0.0450lbs"," ,clloooooooool;;,cclddddddo:ooc. ;ccccclxxxkxxkxoddddxxxxxx:l;o;dl\' ;.cccclxxkkkkOxdlxllkkkxxl;;;;::o. :lcccclxxkkkOkkkOdOkxkkxxxclllcdo. ,,:occlxxkkkOkdlo:kkkkxxxoo::dl;l,o. ,:co;lldoddkokxlcdkxxdxcolo::xdcl,K\' ,:lo;lldodxkdxxxxxkxkxxooll::xo;l;0. ,llo:cccc:ccoc:cxkkddloodol:cdo:l;0. ;:cxclokdlOxOx:kkkOkOxxodld:ckdco;0. ;lddlllxxxkk0kxxkkkdxoo:loolcxdlo;K. ,,cc;,lOd:OdOd;OOOOOOkxxdlx::ko;o,0, ;oxooocxkxkkOOxxkOOdkol:coodoxdoo,K. ;;c:,,cOo:OdOd,Okxxxxkdodll;;x:;o;0\' ;loollcxkxkOKOxOdlclldl:lloodxddo,0. ,:ld::okdcOdOx;kkx,OoOk.klc,,oc,o,K\' ;cllcccko;:occokkkocxdodkloooxdoo;0. ,:clccckxdxklcokdll:okxkxod;:kc:o;0. ,;oc:::xxxxkodoox:;;lxxxxllllooco:0\' ,:dcc:cxxxxkxkdox\'\';ldxxxoc::ll:o;d. cxxxx;:cccllllcx\',::xl::oo,loodl,. .,;;:,;,\'\',,,;\'l\'.,,c,;;;c\'looc;.. ","https://www.sparkfun.com/products/20586/images.txt","Pressure, MIKROE","0","","",""