MIKROE Click Shield for Pi Pico

The Click Shield for Pi Pico is compatible with Raspberry Pi Pico, a high-performance microcontroller module designed especially for physical computing. It is based on the fast, efficient, and low-cost dual-core ARM Cortex-M0+ RP2040 microcontroller chip running at up to 133 MHz and sporting 264 KB of SRAM and 2 MB of Flash memory. Besides its large memory, the Pico has even more attractive features, including many GPIO pins and popular interface modules like ADC, SPI, I2C, UART, and PWM.

This development platform provides users with an effortless and common way to combine the Raspberry Pi Pico footprint compatible board with their favorite Click boards™ in their upcoming projects.

Note: Raspberry Pi Pico is not included in the package.

Click Shield for Pi Pico comes equipped with two proprietary mikroBUS™ sockets, allowing all the Click board™ devices to be interfaced with the Raspberry Pi Pico board with no effort at all. This way, Mikroe allows its users to add any functionality from our ever-growing range of Click boards™, such as WiFi, GSM, GPS, Bluetooth, ZigBee, environmental sensors, LEDs, speech recognition, motor control, movement sensors, and many more. More than 1158 Click boards™, which can be stacked and integrated, are at your disposal.

The Raspberry Pi Pico is based on the fast, efficient, and low-cost dual-core ARM Cortex-M0+ RP2040 microcontroller chip running at 133 MHz and sporting 264 KB of SRAM 2 MB of Flash memory, alongside Flash memory, crystal, power supplies, and decoupling, and USB connector. The majority of the RP2040 microcontroller pins are brought to the IO pins on the left and right edge of the board, which are then connected to two existing mikroBUS™ sockets.

This Click Shield also has several switches that perform functions such as selecting the logic levels of analog signals on mikroBUS™ sockets and a selection of logic voltage levels of the mikroBUS™ sockets themselves. Besides, the user is offered the possibility of using any Click board™ with the help of existing bidirectional level-shifting voltage translators, regardless of whether the Click board™ operates at 3.3V or 5V logic voltage level.

Once you connect the Raspberry Pi Pico board with our Click Shield for Pi Pico, it will allow you access to hundreds of Click boards™ working with 3.3V or 5V logic voltage levels.

alt text

  • Interface: Analog, GPIO, I2C, PWM, SPI, UART
  • Compatibility: mikroBUS™, Raspberry Pi
  • Input Voltage: 3.3V, 5V (via USB)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.