2<\/sup>C, PWM, SPI, UART<\/li>\nCompatibility: mikroBUS\u2122, Raspberry Pi, Shuttle<\/li>\nInput Voltage: 3.3V, 5V<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- Raspberry Pi 400 Datasheet<\/a><\/li>\n
- ADS1115 Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"The Click Shield for Pi 400 is compatible with Raspberry Pi 400, a complete personal computer built into a compact keyboard. It features a 1.8GHz 64-bit quad-core ARM Cortex-A72 processor, dual-band (2.4GHz and 5.0GHz) IEEE 802.11b\/g\/n\/ac wireless LAN, Bluetooth 5.0, full gigabit Ethernet, two USB 3.0 and one 2.0 ports, and dual-monitor support via a pair of micro HDMI ports for up to 4K resolution. The Raspberry Pi 400 can also be powered via a USB-C port, enabling additional power to be provided to downstream peripherals when used with an appropriate PSU.\r\n\r\nThis development platform provides users with an effortless and common way to combine the Raspberry Pi 4 footprint compatible development board with their favorite Click boards\u2122 in their upcoming projects.\r\n\r\n**Note:** Raspberry Pi 400 is not included in the package.\r\n\r\nClick Shield for Pi 400 comes equipped with two proprietary mikroBUS\u2122 sockets, allowing all the Click board\u2122 devices to be interfaced with the Raspberry Pi 400 board with no effort at all. This way, Mikroe allows its users to add any functionality from our ever-growing range of Click boards\u2122, such as WiFi, GSM, GPS, Bluetooth, ZigBee, environmental sensors, LEDs, speech recognition, motor control, movement sensors, and many more. More than 1257 Click boards\u2122, which can be stacked and integrated, are at your disposal.\r\n\r\nBeside two main mikroBUS\u2122 sockets for adding peripheral devices this shield also has an additional Shuttle socket, intended to be used with mikroBUS Shuttle Board. This small add-on board has one mikroBUS\u2122 equipped on itself and connects to the Click shield for Pi 400 via the flat ribbon cable (20cm). This allows for easy use of moving peripherals as well as an additional range outside the fixed board, such as connecting peripherals to remote place.\r\n\r\nThis Click Shield has an onboard ADC, the ADS115, precise low-power 16-bit I2C compatible analog-to-digital converter from Texas Instruments, which enables measuring the analog levels. Since the Raspberry Pi doesn't have an analog pin on the expansion connector, by adding an ADC, we've helped the usage of any Click board\u2122 from our offer. It also has several jumper selectors, AN1-AN3, which allows whether the GPIO pin from Raspberry Pi 400 board or ADC pin from ADS115 will be directed to the AN pin of the mikroBUS\u2122 or Shuttle socket. In addition to these jumpers, a jumper labeled as ADDR SEL enables the I2C address selection of the ADS1115.\r\n\r\nOnce you connect Raspberry Pi 400 board with our Click Shield for Pi 400, it will allow you access to hundreds of Click boards\u2122 working with 3.3V or 5V logic voltage levels.\n\n**Features:**\n\n* Interface: Analog, GPIO, I2<\/sup>C, PWM, SPI, UART\r\n* Compatibility: mikroBUS\u2122, Raspberry Pi, Shuttle\r\n* Input Voltage: 3.3V, 5V\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/f\/a\/a\/d\/c\/Schematic-20597-MIKROE_Click_Shield_for_Pi_400.PDF)\r\n* [Raspberry Pi 400 Datasheet](https:\/\/cdn.sparkfun.com\/assets\/9\/d\/7\/c\/3\/Raspberry_Pi_400_Datasheet.pdf)\r\n* [ADS1115 Datasheet](https:\/\/cdn.sparkfun.com\/assets\/5\/6\/8\/3\/3\/ADS1115_Datasheet.pdf)\n\n","date_published":"2023-01-13 11:02:58.962268-07","price":24.95,"qty_price":{"1":24.95,"25":23.7,"100":22.46},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8473301180","pack_length":"175mm","pack_width":"110mm","pack_height":"50mm","packed_weight":"0.2500lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n ..''''',,,,;;;;;::::;,ccc;cllooocolddooddxkkkxolc.\n lk0XXXXXo0lKxooxxXXXXXKx0xXXXXXX0oOd0oclloXXXXXX0:,\n .dXXXXXXd0oKolclcoXXXXXXOO0XXXXXXdKdKddddddXXX0KXKc;\n KXNNXXXXXXXXXXXXXXXXXOx0XXXNXXXXXKKKKKKKKKKKKXXxdKO:;\n .XNNNNNKKKK0XNNNNNKKXXOOWXXXNNWNK0K0KKNNNNKK0KXXx0X0c;\n .XXNWWWNXXKXWWWWWNKXXX0KWXXXWWWWXXXKNNWWWWNKXKXXdKX0c;\n .KXNWWWNKKKKNWWWWXKXXXKXWXXXWWWWKKKKXNNNNNNKXXXXkXXKl;\n .KXNWWWX0000KNNNNX0KKXKXWNXXWWWWK0K0KXNNNNX0XKXXkKX0l;\n .XXNWWWK0O0O0NNNNX0KXX00WNXXWWWW0O00O0NNNNXO0KXXx0XKl;\n .KXNWWWKOO0O00NNNX0KXX0ONNXXWWWW0OO0O0KNNNKO0KXXdkX0c;\n .KXNWWWNKKXNNNKxNNNNXNX0NNXXWWWWXKOXNNNklONNNXXXxkX0c;\n XNWWWWXKKNNNNNcNNWNXN0ONNNNWWWWK0XNNNN0cKNNNXNXdxXO:;\n .oKXNWNNXKKXNXXNKXXXXXXXNNXKXNWNNKKKXXXXOkKXXXXKK0KNXc;\n ::cKKXNNXXXNNNNWXNNNNNNNN00XKXNNNXXXXXNXWNXXXXNNNXXko;\n KNXXXKKKXXXXXXXXKKKK0O0NNNX00XXKXXXXXXXXXXKKXKK0Xk;\n KNNNKXNNNNNWXNWNNNNXK0K0KNNNWWWWWWWWNXWKWWWNNNNNXk;\n 0NXkxONNNNKKXXOKNNNKOOOxKNNNNNNWWNNNKKKONNWWNNNXXk;\n 0XX00KXNNNKKXX00NNNXOOOkXNNNNNNNNXXNXKKXXKXWWNNXXk,\n 0XXKO0XXXNNN0OKXXXXXXO0XXXNNNNWNNNNNNNNNNNNNWNXXXk;\n 0X0Oo0dXXXXO0xk0XXXKOxOdXXXXXNNNNXKK00K000XNWXXXXk;\n OXkxOxk0XXKkOOd0KXX0xkxx0XXXNNNNNNNNNNNNNNNNNXXXXk;\n OX00KOOKXXXXXXXXXXXXXXXXXXXXXNNNNNNNNNNNNNNXXXXXXk;\n OKOk0lcxXXXXc:lockkloldcc0cxkO:xKldlcXNNNXXllloKXk;\n OXXXXXNXXNXXOOOkO00kOkkkkKkkOK0OKxkxdXXNXXXdxdxXXk;\n OX0KxKd0dKx0xKkOOx0x0dKdKxOkkOO0kKxKk0OO0xKdKkKXXk,\n :0kOxOxOd0x0l0kOOkOk0k0xKkOOk0kKkKk0kO0kKxKx0kXXXk;\n .lodOOOOOOOOOOOOOOOO0OOOOO0OOOO0OOOOkkkOOkkkkkkxkOd.\n ;XXXXXXXXXXXXXXXXXXXXXXNXNXXXXXXXXXXXXXXXXXXXXXX0ko\n :XXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXXXXXXXXNXNN0xo\n cXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXXXXXXNXXXNN0xo\n .'',,,;;::::cccllllooooddddxxxxxkkkkOOOO000000KKOdo'..\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/20597\/images.txt","categories":[{"303":"Misc. Dev Tools"},{"398":"Raspberry Pi Accessories"},{"919":"MIKROE"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_2_.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_2_.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_2_.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_2_.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_3_.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_3_.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_3_.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400_3_.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/0\/4\/2\/9\/20597_-_MIKROE_Click_Shield_for_Pi_400.jpg"}],"related_products":[17377,17376]}