"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"20852","PRT-20852","Spacers with Magnets - 28mm","
Spacer with Magnet represents a threaded fastener used to hold two parts a set distance apart with a threaded hole (female) at each standoff end, therefore, designated as female/female standoff-and-spacer. It comes with a 28mm length and an M3x10mm thread size, commonly used within electronic assemblies to provide space for cooling airflow and electrical insulation. Distancer like this one has a hexagonal profile combined with a plain hole constructed from a relatively soft material such as nylon or brass.
By purchasing this product, in one package with four pieces of this spacer, you also get four pieces of neodymium magnet D10xH3 which are characterized by exceptional magnetic properties and even better resistance to demagnetization, and four matching upper and lower screws M3x0.5mm for the simplest possible connection with the spacer.
Features:
- Thread Size: M3x10, M3x0.5
- Length: 28mm
- Material: Brass
- Plating: Nickel
- Gender: Female/Female
","Spacer with Magnet represents a threaded fastener used to hold two parts a set distance apart with a threaded hole (female) at each standoff end, therefore, designated as female/female standoff-and-spacer. It comes with a 28mm length and an M3x10mm thread size, commonly used within electronic assemblies to provide space for cooling airflow and electrical insulation. Distancer like this one has a hexagonal profile combined with a plain hole constructed from a relatively soft material such as nylon or brass.
By purchasing this product, in one package with four pieces of this spacer, you also get four pieces of neodymium magnet D10xH3 which are characterized by exceptional magnetic properties and even better resistance to demagnetization, and four matching upper and lower screws M3x0.5mm for the simplest possible connection with the spacer.
**Features:**
* Thread Size: M3x10, M3x0.5
* Length: 28mm
* Material: Brass
* Plating: Nickel
* Gender: Female/Female
","2023-01-13 12:30:39.881258-07","5.95","5.955.655.36","","1","","","","","","","8505.11.0000","30mm","7mm","7mm","0.0550lbs","
.,:;.
,......
.,,,,,.
.......
... .......
...,. . .......
,:\'\';;. .......
...... .......
...... .......
... ...... .......
...:. ...... .......
;,..,;. ...... .......
...... ...... c,.....
...... ...... . xxccl:.
... ...... ...... ...;cclc\'...
...,\' . ...... ...... ..........
\';..,:. ...... \'..... .....
....... ...... . .kl;;;,.
....... ...... ...oxddd,...
....... ...... ............
....... ...... ........
....... .......
....... .k:,,,\'.
....... ...xxddd, ..
....... ....\'\'\'.....
....... ........
\'......
xo,,,\'.
.. lkddd:...
.....\'.....
........
","https://www.sparkfun.com/products/20852/images.txt","Spacers/Standoffs","0","","",""