{"id":20854,"sku":"WRL-20854","name":"SparkFun Thing Plus - NINA-B306","description":"
The SparkFun NINA-B306 Thing Plus offers a unique combination development platform in the Thing Plus form factor featuring the NINA-B306 from u-blox™<\/sup>, the ISM330DHCX 6DoF IMU from STMicroelectronics™<\/sup> and the BME280 atmospheric sensor from Bosch Sensortec™<\/sup>.<\/p>\n\n The NINA-B306 is a combination Bluetooth®<\/sup> 5 compliant module with an Arm®<\/sup> Cortex®<\/sup>-M4 processor. The NINA-B306 features an integrated PCB antenna removing the need for any external antenna. It includes 1MB Flash and 250kB RAM.<\/p>\n\n The BME280 combined humidity and pressure sensor measures barometric pressure, humidity, and ambient temperature in a small package. The sensor measures pressure from 300 to 1100hPa and has a full temperature accuracy range from 0 to 65°C. The sensor communicates with the NINA-B306 over I2<\/sup>C.<\/p>\n\n The ISM330DHCX 6DoF IMU is a high-performance 3D digital accelerometer and 3D digital gyroscope tailored for Industry 4.0. The IMU has full-scale, user-selectable acceleration ranges of ±2\/±4\/±8\/±16g and wide angular rate ranges of ±125\/±250\/±500\/±1000\/±2000\/±4000dps. The ISM330DHCX has embedded features including Machine Learning Core, programmable FSM, FIFO, sensor hub, event decoding, and interrupts.<\/p>\n\n The NINA-B306 Thing Plus includes Qwiic and LiPo battery connectors, and a selection of GPIO, Analog, and communication pins (UART, SPI, and I2<\/sup>C) broken out to the PTH headers. The board also features the MCP73831 single-cell LiPo charger and the MAX17048 fuel gauge to charge and monitor a connected battery. Lastly, we've included a µSD card slot for external memory needs.<\/p>\n\n The SparkFun Qwiic Connect System<\/a> is an ecosystem of I2<\/sup>C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can\u2019t hook it up wrong.<\/em><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n
\n\n
\n\n\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
PWR<\/code> - Red Power LED<\/li>\n
CHG<\/code> - Yellow battery charging status LED<\/li>\n
STAT<\/code> - Blue status LED tied to IO41<\/li>\n<\/ul><\/li>\n<\/ul>\n\n