"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "20855","WRL-20855","SparkFun DiPole Antenna - SMA, 2dBi (868MHz)","
Designed for 810-910 MHz (868MHz center frequency) this antenna is ideal for distant LoRa nodes. Utilizes an SMA connector and is 200mm long with a gain of 2dBi. Comes with the frequency laser printed on the antenna.
Features:
Documents:
","Designed for 810-910 MHz (868MHz center frequency) this antenna is ideal for distant LoRa nodes. Utilizes an SMA connector and is 200mm long with a gain of 2dBi. Comes with the frequency laser printed on the antenna. **Features:** * Frequency Range: 810-910MHz * Center Frequency: 868MHz * Gain: 2dBi * Antenna Length: 200mm * Connector: SMA Plug * Articulating Base **Documents:** * [Technical Drawing](https://cdn.sparkfun.com/assets/7/a/b/3/0/DA-868-04-MK-SM__2_.pdf) ","2023-02-02 15:00:55.723783-07","10.5","10.59.989.45","1","1","","","","","","","8517.71.0000","204mm","20mm","20mm","0.0490lbs"," ,O0: dXXx lKKd dXXd dXXd dXKo dKKo dKKl dKKl dKKc dK0c xK0: kXKl .OXKx ;0XXk. c0XXO\' d0XXO; .xKXX0l .kKXK0d .x0K0Oo .x000ko .xO00kl .xO00kl .xOkOkl .xOkOkl .dOkOkc .dOOOkc .dO00kc .dkOOk: .xOkOk: .xOkOk: .xOO0k: ,k000Oo \'k0KKOc .dO00k\' .dO00O. .dO00k. oO0K0l lO00Oc lO00Oo lO0K0x \'kKKOc ","https://www.sparkfun.com/products/20855/images.txt","Wireless and IoT Antennas","66","","18568, 14876, 145, 14875, 558, 20856, 23187, 9143, 15597, 19274, 18082",""