"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "20856","WRL-20856","SparkFun Antenna - SMA, 2dBi (433MHz)","
A 433MHz antenna that utilizes an SMA connector and is 200mm long with a gain of 2dBi. Comes with the frequency laser printed on the antenna.
Features:
Documents:
","A 433MHz antenna that utilizes an SMA connector and is 200mm long with a gain of 2dBi. Comes with the frequency laser printed on the antenna. **Features:** * Frequency: 433MHz * Gain: 2dBi * Antenna Length: 200mm * Connector: SMA Plug * Articulating Base **Documents:** * [Technical Drawing](https://cdn.sparkfun.com/assets/7/1/c/9/7/DA-433-06-MK-SM__1_.pdf) ","2023-02-02 15:00:37.105595-07","9.95","9.959.458.96","1","1","","","","","","","8529.10.4040","204mm","20mm","20mm","0.0490lbs"," \'kk; lXXd cKKo oXXd lXXo lXKo lXKo lKKl lKKl lKKl lKKl lKKl dXKd .kXXk. .OXXO\' ;0XX0; l0XX0l o0XX0o o0KKOo oOKKOl oOKKOl oO00kc oO0Okc oOkOkc oOkkk: oOkOk: oOOOk: oOOOk: okkOk; okkkk; okkOk; ok0Ok; .oOK0k: oO00k; lk0Ok\' oO0Ok. lkOOk; lO00O; lkOOk: lkOOOc d0KK0l .;cc; ","https://www.sparkfun.com/products/20856/images.txt","Wireless and IoT Antennas","311","","18568, 22792, 14876, 145, 14875, 558, 23187, 9143, 20855, 15597, 19274, 18082",""