"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "21213","COM-21213","14-Segment Alphanumeric Display - White","
We are quite familiar with seven-segment displays. We see them on our alarm clocks, ovens, and microwaves. By adding more segments to each digit you can display more than just numbers! These 14-segment displays allow you to show off all sorts of numbers, characters, and symbols.
These common-anode displays feature four 14-segment digits and one decimal point per digit. The LEDs have a max forward voltage of 3.6V and a continuous forward current of 20mA.
Features:
Documents:
","We are quite familiar with seven-segment displays. We see them on our alarm clocks, ovens, and microwaves. By adding more segments to each digit you can display more than just numbers! These 14-segment displays allow you to show off all sorts of numbers, characters, and symbols. These common-anode displays feature four 14-segment digits and one decimal point per digit. The LEDs have a max forward voltage of 3.6V and a continuous forward current of 20mA. **Features:** * White Display * Polarity: Common Anode * Dimensions: 40mm x 11.95mm **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/f/7/d/d/c/JMF-4473BW8-059-P6.8_-_.pdf) ","2022-10-13 15:39:21.658851-06","2.5","2.52.382.25","1","1","1","","","","","","8541.40.6020","41mm","17mm","15mm","0.0130lbs"," .kkoc,. \'O00OkdO0xo:\'. \'O00l\'od;;ccoO0Oxl;\'. ;00x,l;::,cc:;k0OodldkOxo:,. c0Ocolco::ll,l00o\';ko,ccclO000koc,. l0o\';::,::o,dO00c:x\':\':c;\'c00oolcldO0koc,. o0o\':lo;xl;,o00l:d;co,:d:;oxk;,:0l:o:;l0KK00koc,. .lxOOxoccco:O0x,,:;,;;o::kOOx;co:;,::,;kKk;olllldk0kd. ..,:oxO0000c::o,o0:,cOdl,co:,oc:x:d00c,::d,ooc\'oKo ..;cok0Oxlcolx0O;,cc:\'l.o;l00ko,lcc;:c:\'o0o .......\';ldO000Olccc,dk;\'d00c,llc:ocldcO0o ............,:lxO0kdlooodx;:cc;;l\'o\'dKKo ..,\'\'\'...........\';ldk00Oocc:,dx,;OKKo ..\'\';::;,\'..........\';ldk0OxxkKKKd ...\',;:c:,,\'....... .\':lxO0d ...,,;::;\'\'... . ...\'\'....... ","https://www.sparkfun.com/products/21213/images.txt","14-Segment","361","","12002, 11441, 12070, 12615, 12702, 12614, 11629, 13999, 8530, 12699, 112, 18566, 9567, 12043, 16916, 11442, 16917, 18565, 21217, 21212, 21216, 16918, 21215, 18624",""