"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "21247","DEV-21247","SparkFun USB-C Host Shield","
The SparkFun USB-C Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with your Arduino. This means you could use your Arduino to interface with and control any USB 2.0 compatible device - thumb drives, digital cameras, BT dongles, and much more!
This version updates the USB Type-A connector to a USB-C connector and provides users with the option to power the shield from the 5V
or VIN
pins. The USB-C female connector also supplies 5V as any normal USB (downward facing) port would.
A four-wire serial interface is used to communicate with the host controller chip, so the shield connects the Arduino\'s hardware SPI pins (D10-13) to the MAX3421E. All SPI signals are sent through a hex converter to step them down to 3.3V.
Features:
MAX3421E USB Controller
Arduino Shield
D13
D12
D11
D10
D9
D8
D7
VIN
or 5V
Documents:
","The SparkFun USB-C Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with your Arduino. This means you could use your Arduino to interface with and control any USB 2.0 compatible device - thumb drives, digital cameras, BT dongles, and much more! This version updates the USB Type-A connector to a USB-C connector and provides users with the option to power the shield from the `5V` or `VIN` pins. The USB-C female connector also supplies 5V as any normal USB *(downward facing)* port would. A four-wire serial interface is used to communicate with the host controller chip, so the shield connects the Arduino\'s hardware SPI pins (D10-13) to the MAX3421E. All SPI signals are sent through a hex converter to step them down to 3.3V. -> <- **Features:** **MAX3421E USB Controller** * Provides USB Host and Peripheral Functionality * USB 2.0 Specification: 12Mbps *(full-speed)* * Operating Voltage: 3.0 - 3.6V * Supply Current: * 45mA *(max)* * 8.7mA *(idle)* * 30 - 60µA *(suspend)* * SPI Clock Speed: 0 - 26MHz * Operating Temperature: -40 - +85°C **Arduino Shield** * Arduino R3 Footprint * SPI Pins: * SCK: `D13` * POCI: `D12` * PICO: `D11` * CS: `D10` * INT: `D9` * GPX: `D8` * RST: `D7` * Reset Button *(for Arduino Board)* * Switches: * On/Off * Power Input: `VIN` or `5V` * USB-C Female Connector * Configured for Host Applications * Supply Current: * Limited by Power Input * CC1 and CC2 *(56kΩ pull-ups)* **Documents:** * [Schematic](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/board_files/schematic.pdf) * [Eagle Files](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/board_files/eagle_files.zip) * [Board Dimensions](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/board_files/dimensions.pdf) * [Hookup Guide](http://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/) * Arduino Library: [USB Host Rev. 2.0](https://github.com/felis/USB_Host_Shield_2.0) * [MAX3421E Datasheet](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/component_documentation/MAX3421E.pdf) * [Errata_MAX3421E](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/component_documentation/Errata_MAX3421E.pdf) * [Programming Guide](https://docs.sparkfun.com/SparkFun_USB-C_Host_Shield/assets/component_documentation/AN3785.pdf) * [Tutorial - Turn any video game controller into a USB mouse](https://pdfserv.maximintegrated.com/en/an/TUT5884.pdf) * [GitHub Hardware Repo](https://github.com/sparkfun/SparkFun_USB-C_Host_Shield) ","2023-03-02 14:59:45.05993-07","34.95","34.9533.231.46","1","1","","","1","","","1","8534.00.0095","63mm","55mm","6mm","0.0280lbs"," ;lcll:;,\'.. .... \'locc;:llllccc:;llolllll:;,... ... .llclc:c:,;::cloxkxxolllllllllllc:;,..:cccc:;. cl:l:lllllc::lkOxkkOxclclllllllllool.;:ccccc; . ,l:clclllooooo;ldoxxxllooolllllllooo;,o:cc:cc..co::,\'.. .lllocllloooccccoo;ll;oooclooollooooodxxdxocd,.:ldo\'\';,l:: colcccl;\',;;clxddloo:ccooc;c;coo;cloodooxxxxdx:odoll::;;.cc\'. ;ll:l:loool:llxO0Okkxcddol.:clool:oo:;d:dloodolool:::llll:l:ll: \'ll:l:odddll:xl:xdxOddlxdollolooooooooddoclclo:llc\'.\'..llccoool. .,:oclodOkkxdoloolld;dx:::cdol::ldoooo:lcodlloolol,,: ,c,locll, :lllocoodxodxoc,o,:l;oddcl:xdl;::ddooocllcxolclooollllll;cclllc ..::clddlxkkoddkkkdkdcdo:lcooo;;:cxxxddoloodooll:ollollll::lcol. .:coclooo:l:dokxdkOOOoxoolcooollcdddolddllcldolllllccllllcoldl; .;llccoddllclool\'\'\'ckxdoOOkcddoodddddcckkkkOkloooo;, .colcldloc. .\':;l;cclooodddddoccloodxddolddoddddddloO0OOOoloddc...\'lllco;ol. ..;;l:lolo:odoxkkkkxxxdddooooooodddddoooc;::oxdddoollllllllloll; ..,;lccllloodolkkkOkkkOOOkodoolodddddoocoooooodddollllllc:;lclll. .,clo:c;cclooocloccddxkkkodoollodddoclc:ooooodllollllll:;;:oooo\' \':ccl::oc:occlcoc::cloccl:lo,\';::lll\'.cllodoood::;;;:llc::colcl: .ll:c:;;:;:o:lo,ol,::,:lcccloocc:;;,,,\';;coooddclooocllolc::lcol. cl:cc:;;c;c::c;:lc:l::o;lo;clcl:llodol:::looodo\'lllc;oolc::o:ol, ;l:clllll,o:,l:clc,cc;l::ll;ll:dl:oc:l:;,::cllo:ccldlcl::::lcdl: .llll:;;c;ooldoclo:ol,ll:cc;:c,::::lccd;cd;:c::c:cccccoo::clolol. .cl:::;;lcoxlco:cocldlld::d::o:llc;lc:l::ll;lc,oc;oc;c;,:ccld::.. :llllllllcdl;dccdlldo;dl:dcldoloo:dl;oc:lc;:c;cc;co:co;:c;;lcllc. ,lllllllo;ll;dllxdllo;ol:ddloo:lo;odlddlcd:cd:clc:l;;c;::lloclol. .llllllll:locodllo:co:ldlodccd:ldldxocdl:dccddodo;ol;olclcolooll; ,llllll:cdoldc;d:cdlldo:dl:dllddldo;dl;ddldd:lo:odldxlcolllllll. .:clllcll,ll;docddclo;ol:ddloo:lo;odldxlcdccdloxdcdl:olllllll\' ..\',:cllooccl:co:ldlodc:d:ldloxocdl:dlcxoloo:oo:dlllloll: ..\',;clllool;ol:dllddloo;do;ddodd:co:ldldoollllll. ...,;ccloollo:co:odldxl:dc:dllxdcolllloll\' ..\',:clloool:ll;docxdlod;looollll: ...,;:cllolco::o:lolllllll. ..\',:clloolllllll, ..\',;::;\'. ","https://www.sparkfun.com/products/21247/images.txt","Arduino Shields, Arduino, SparkFun","60","","24063, 15123, 11021, 18158, 116, 14352, 13004, 11723, 11301, 21870, 13244, 11604, 13243, 14526, 10007, 16382",""