"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "21253","TOL-21253","Hot-Air Rework Station - 8508D","
This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows. This unit displays a digital readout of the actual air temperature with a flow rate of up to 24L per minute. This very powerful unit can be used for multiple applications including standard SMD reflow/repair/removal, thermal IC stress testing, thermoplastic welding, and shrink-wrapping.
Each 8508D Hot-Air Rework Station has two knobs on the front of the case to control air flow as well as temperature. This rework station even has a detachable power cable so if you happen not to live in North America, you can replace it to fit your own standard plug provided it still uses 110V.
Includes:
Features:
Documents:
","This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows. This unit displays a digital readout of the actual air temperature with a flow rate of up to 24L per minute. This very powerful unit can be used for multiple applications including standard SMD reflow/repair/removal, thermal IC stress testing, thermoplastic welding, and shrink-wrapping. Each 8508D Hot-Air Rework Station has two knobs on the front of the case to control air flow as well as temperature. This rework station even has a detachable power cable so if you happen not to live in North America, you can replace it to fit your own standard plug provided it still uses 110V. **Includes:** * 8508D Hot-Air Rework Station * Wand Holder * 3x Round Nozzle Tips * Instruction Manual **Features:** * Input Voltage: AC110V * Power: ≤700W * Heater Type: Skeleton * Airflow Type: Diaphragm Pump * Airflow Value: ≤24L/min * Temperature Range: 100°C~450°C * Temperature Stability: ±1°C * Shows Type: LCD Display * Handle Line: ≥100cm * Noise: ≤45dB * Work Environment: 0~40°C * Storage Environment: -20°C~80°C * Storage Humidity: 35%~45% * USB Electric Current: 2A * Dimensions: 185 x 245 x 125mm **Documents:** * [User Manual](https://cdn.sparkfun.com/assets/4/a/0/6/1/8508D_manuel.pdf) ","2023-01-26 14:59:59.964443-07","99.95","99.9594.9589.96","1","1","1","","","","","","8414.80.9000","340mm","275mm","205mm","1.6000lbs"," \'lc:;,\'... .,; oNNNNNNNNNNNXK00Okxdolc:;,\'... \'.x.:. .0NNNNNNNWWWNWNNXXNNWNNNNNNNNNNNNXO. .;:oc.: :XNNNWNWWWWWWWWNNNNXWWWNNNNNNNNNNNNk ;ddkOdk: dNNNNWNNNNWWWWWNNNNXNWWWNNNNNNNNNNN0c lddKXkl0l .ONNNWWNNNNNWWWWNNNXXWWWWNNNNNNNNNNNXl, .x:xKKkoK, ;KNNNNNNNNNNNWWNNNNXXNWWWNNNNNNNNNNNNd:. .llxd0KkoXk xNNNNNNNNNNNNWWNKKXKXNWNNNNNNNNNNNNNNk::. oKxoxOOXxK, .ONNNNNNNNNNNNNWNXKXKXWWNNNNNNNNNNNNNN0::;. ,OKodOO0O0XXxXNNNNNNNNNNNNNNWkxXK0WWNNNNNNNNNNNNNNXl::; ;OdokOOXONNNNNNNNNNNNNNNNNNNNNXNNK0XXXK0XKXXNNNNNNd:::, olxOOKWNWN0OOOO0KKXXXXNNNNNNNNNK00KKOOkOxxxO000Kk::::. \'loOOOXWNNN0kOkkxkkkOO000000KKKK0OOOOOOOOOkk00KKK::::: clkOk0NNNk;KkkkOOK0kOk0OOOOO00000000000000000O00l;;::. ,lxOOOOdkc KkkxdxK0kOk0OOxoooodddxk0000OOOOO0O0O;;;;. :kOxo. OxxxxxkOk0OO0Okxxxdddook0O00kOkOoxOkx:;;, .oko xkooollxkOxoOOOOOOOOOOOO0O0000OxddOOx:;;. ,xo. lOOooocck0koxkxO00OxokOkOOOOOO0OkkO0o;;\' .ox. :0OO0XK0K00kxokOO00xxOOxxkO00kk00000o;; :O; \'KkKXNXK000l.,,oO00x0OdlkO00OkOOOOO0l;. .dk ::OX0kkOkkc...xO00kOo...cOOOkOOOOO0c; \'xc o0c.;:lodddxxxOkxko\'..oxOOkOOOOOO;. :k; .dk. . .....\',;:cclddxkkOkldkk. :x; .lx; ...\',,,\'\' ,xc .:xd:. .ok. ;dOd:. :kc .:dOOdc,.. .lO. .;ldkOOxoc;\'. :do . ..,:coxkkoc;. .lO, .. ,. \'; .,:lddl:. \'dk .;, ...., .. .,:odo\' cO; ...\'. c,. .\'..\'. .,lxd. \'ok ... ., :xO\' :x: ,OO. .ck, x0: \'cx; xk; \'cdl ;Oo. .:ld; ;ko, .clo: .ddl\' \'codl, ,okd:. .:odxl:\'. \':dOOd:. .:okO0kdl:,\'.......\';:lxOKKOxc\' .,cdkO000KKKKKKKK0Oxo:\'. ...\',,,,\'... ","https://www.sparkfun.com/products/21253/images.txt","Hot-Air","163","","14672, 19944, 14734, 14456, 9325, 10602, 13246, 22265, 10603, 10326, 21738, 10242, 9317, 9161, 14579, 9353, 12878, 9163, 22133, 8964, 12573, 12572, 9162",""