SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T03:01:23-06:00SparkFun Electronicssantaimpersonator on COM-21256 - SparkFun BabyBuck Regulator Breakout - 5V (AP63357)santaimpersonatorurn:uuid:448fc30d-b825-99ff-2950-a9fdd6361e332023-02-11T02:07:01-07:00<p>As specified in the <a href="https://docs.sparkfun.com/SparkFun_Buck_Regulator_AP63357DV-7/hardware_overview/#power" rel="nofollow">hookup guide</a>:<blockquote>
<p>"Without a heat sink or active cooling, we recommend users not load the boards with more than 1.5A."</p>
</blockquote></p>
JoyMonkey on COM-21256 - SparkFun BabyBuck Regulator Breakout - 5V (AP63357)JoyMonkeyurn:uuid:2d0baf15-821a-7cc1-7a91-2279864319772023-02-10T07:22:19-07:00<p>Could this baby handle 2A continuous output (using a 24V battery as source) without additional cooling?</p>