"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"21275","CAB-21275","Fast Charging USB C to C Cable with LCD - 6.5ft (100W)","
This is the 6.5ft version of the Fast Charging USB C to C cable. Charging or powering your USB Type C device can be daunting and finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 6.5ft long USB Type C to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (100W, the maximum for USB C PD Spec) can be seen on an LCD screen built into the USB Type C connector. It provides high current (5A), fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.
Features:
- USB C to USB C interface
- 5A, 100W Max Output (PD)
- 480Mbps data transmission rate
- LED Real Time Display of Power Draw
- Nylon Braided Cable
- 6.5FT (~ 2 Meters) Length
","This is the 6.5ft version of the Fast Charging USB C to C cable. Charging or powering your USB Type C device can be daunting and finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 6.5ft long USB Type C to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (100W, the maximum for USB C PD Spec) can be seen on an LCD screen built into the USB Type C connector. It provides high current (5A), fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.
**Features:**
* USB C to USB C interface
* 5A, 100W Max Output (PD)
* 480Mbps data transmission rate
* LED Real Time Display of Power Draw
* Nylon Braided Cable
* 6.5FT (~ 2 Meters) Length
","2022-12-15 15:00:18.382602-07","11.95","11.9511.3510.76","1","1","","","","","","","8544421100","183mm","77mm","25mm","0.1933lbs","
....
,lk0KKKKKOd:.
c0KXXXXXXXXXXK0d.
.xKXXKKKKKKKKKXXX00:
xKNK00KKXK0OOd,;lk00l
:0NX00XXKOkxoc. cX0O;
xKNK0XXKkkxoodd:\'\'ON00d
.OXN0KNXOkkxlOl0c,,KNK0O.
OXNKKNXOkkxo0oO,\'lXN000\'
dKNKKNXOOkxOlOo\'\'kXN000\'
c0NKKXX0OOk0c0:\';KNX00K.
\'OXXKKN0OO0xll .lNN00K0
dKNKKXKOOO0OkdoOXX00Kd
;0XNKKNOkx0kOkklN000K;
xKNXKXKxxkxkO\'kX0000.
;0XNKKXdxO00l;X000Kd
\'OKNNKKOO000cdK0K00;
.O0XNXKK000KdO0KX00.
.OOKXNXNKKXXO0KXK0x
.O00XWNNK0NNX0XX0Kc
,O0dkOKNXXNNXKKOx0:.
d0O;:coXNNXXK0kc\'xc,
d0O;:clXXXOkocl\'.:,.
o0O:lodXXXXXKKkc;xl.
,0K0XNKKKXNKKXK0X0\'
cKK0XX0000K0XNK0X0.
.ON00XK0OO00KNNK0X0\'
dXX0KX0Odx00KNWK0X0l
;KNK0X0Kdld00KNWK0XKO.
.OXN0XK0Occo00KOWK0XK0:
oKNX0XKKo::o00OlXK0XK0x
.0XWKXKKOc;;xOOk:xK0XK0K,
:0NN0N0Kx:;:OOkO:lXKXKKXo
oKWXKX0Ko:,kK0k0cdXKXKKNO.
oKWKXK0Kl:oxdlxxdKXNX0XNK\'
:KNKXK0Ko:O:o;ocXNXNKKNNK;
.OXXKX0Kko0\'llccNXNXKXNN0;
cOK0N00KOO,:d:lKKXKXNNX0.
.k00KX0XNxloxcxXXKXNKNKo
.x00XXKX0 ..ONXNNXKXKx.
:k0KXKx. .KXXXXXK0l
.,ckKK00KKKK0kc.
.,;:;,..
","https://www.sparkfun.com/products/21275/images.txt","USB","93","","15455,
15795,
15100,
15217,
16905,
15426,
15424,
24060,
15425,
14909,
19717,
19718",""