"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"21332","SEN-21332","Raspberry Pi Camera Module 3 - Wide Angle","
The Raspberry Pi Camera Module 3 is the latest entry in the mainstream RPi camera line-up, and the successor to the popular Camera Module 2. Built around a 12-megapixel Sony IMX708 image sensor module, Camera Module 3 offers a few key enhancements over its predecessor. Improved low-light sensitivity makes for better photos and output in situations where there\'s not a lot of light. The module also features powered autofocus making it easier to get a sharp picture output. Finally the Camera Module 3 features High Dynamic Range (HDR) support expanding the range of color and contrast in the output.
This version features the wide-angle lens (120° field of view). It also comes in a standard lens (76° field of view) variation which is available in the related products below.
Features:
- Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708)
- High signal-to-noise ratio (SNR)
- Built-in 2D Dynamic Defect Pixel Correction (DPC)
- Phase Detection Autofocus (PDAF) for rapid autofocus
- QBC Re-mosaic function
- HDR mode (up to 3 megapixel output)
- CSI-2 serial data output
- 2-wire serial communication (supports I2C fast mode and fast-mode plus)
- 2-wire serial control of focus mechanism
Documents:
Videos
","The Raspberry Pi Camera Module 3 is the latest entry in the mainstream RPi camera line-up, and the successor to the popular Camera Module 2. Built around a 12-megapixel Sony IMX708 image sensor module, Camera Module 3 offers a few key enhancements over its predecessor. Improved low-light sensitivity makes for better photos and output in situations where there\'s not a lot of light. The module also features powered autofocus making it easier to get a sharp picture output. Finally the Camera Module 3 features High Dynamic Range (HDR) support expanding the range of color and contrast in the output.
This version features the wide-angle lens (120° field of view). It also comes in a standard lens (76° field of view) variation which is available in the related products below.
**Features:**
* Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708)
* High signal-to-noise ratio (SNR)
* Built-in 2D Dynamic Defect Pixel Correction (DPC)
* Phase Detection Autofocus (PDAF) for rapid autofocus
* QBC Re-mosaic function
* HDR mode (up to 3 megapixel output)
* CSI-2 serial data output
* 2-wire serial communication (supports I2C fast mode and fast-mode plus)
* 2-wire serial control of focus mechanism
**Documents:**
* [Product Brief](https://cdn.sparkfun.com/assets/c/b/3/a/1/Camera_Module_3_Product_Brief.pdf)
**Videos**
","2023-01-09 01:16:24.481778-07","35","35","","1","","","","","","","8525890000","120mm","75mm","24mm","0.0604lbs","
.,::::;\'...
,:ccldxxxdlcc:;,\'.
.;:.. c:cclxdc:cdxcllllc,.......
..\', . ....,cclccdxlclxdclllc;\'........\':c;,\'..
\',..,;.........;cc:ccclodolcllccc,\'\',,\'\'\'.\',cllcccc:c:;\'...
... \':c,.c;c;;;;occllllllccll:;,;;;;,,,:cllll..\'\'\'\',,,;c:;\'.
..;:ccc::cl,:;;cclllloollc:;;;::cllllll\'.c;\'.,;;,.cl;......
\'... .::clllldocl:c;:\';;;c;lcoooooooolloodc.......;,.,l;\'.... ..
,,;c .;:cloooddo:dXX0kkkdoccccc:lccoolldol\'\'.,;..,.,.lll;\'\'.... ..
.. \':clodddkkxcKXXXXNXXXXX00Okxlooo:clcl...;;.\'lc..;llc,\'\'......
.:clddxxkOk:kXKKXXXNNNNNNNNNXXXKkckddo\';:.ll.....:lloo:;,\'\'..
.,cl;:odkkOd:XXNXNWWWWWWWWNNXNNXXXxcK0\'l:.\':\'.:,,odddooollloc\'
.cll;,,,xlc;0XNXNWWWWWWWWWWWWNNNNXXO:l;odxlcldx0K0Okkxdddool:.
.;lll:c;lo:\'lXNKXWWWNXNNNNNNWWWXXNKXXd\'0OxkkO0XKkclodOXXKxkxl,
\'\'.. .lclllcokol,KNX0WWNXO0KNNK0KNNWW0XXXX,dKd0kkXKXKclO0dlx0OxOxc.
. . \' .ccc:coxoxd;dXWNKNWNN0KXNNKKKNNWNkKNXx,0kxkokK0Xdcl0KxlkKdOko\'
;:loodloodl,KXNNXKWWWWNNXXNNWWWNOKXXK,x0dOldK0KKlcx0o:cKxkOx:.
.c:ldxxxdxd:,kXXNNNXNWWWWWWWWWWX0KKNKoc0xxxok00XNNXNNKdxKdOkl.
.. . .;:lod;okoxl:0;xXXNNNXXNNNNNNNNNNNNXX0,k0dOloK0XNXKKNNWWNdkkd;
. .. .... .:clododxoo:o00:dXXXNNNNNNNNWWWNNNKXXcl0dkdoO0KNNdl:odd0Ookxl.
. ,.:..:cloddddddxdddddoOO00KXNNNNNNNXXXXK0OlKOdOkO00XNOloddxoXokko,
. .:cllooollolooddxddxxxxxxOOO00KXK0KKXclK0KKKK00XNOxxollOOdkxc.
...;clllccccc;c::cllodoxxxdxxxxxddxOOOx:okkkO000OO00KKXXKNdkko\'
lllll:::;:::::lloloc:odc;codddxddddooloodooddddxxxxxdddoddo:.
.ocllc;::;;;cc:llloooooolcc:l,:ccl:lcllllllllllllooooddooooc.
\':lc;:,::;;:;clllllccccclllloocl:c;;llc:;ll::lclolllodolll,
.;cc::;;;:;:;lllc:;;:cc:;:clooolccclllc:llc.\'c:c;ccloolllc.
.\',;:clcc:clll;,\';:ccc,,;cclllllllllloodlcccl::;,lllllc\'
..\',;:cc,\'.\',,;,\',;clllllllllllllllllllllccclllc;.
.........\';ccllllllllllllllllllc;,,\'\'\',;;.
...\',;ccllllllllllllllc;,\'\'\'......
...\',;:cclllllll:\'.........
....\',;;:;.........
....
","https://www.sparkfun.com/products/21332/images.txt","Imaging,
Raspberry Pi,
Raspberry Pi Accessories","0","","https://www.youtube.com/watch?time_continue=1&v=XwYRSlqCN3A","21803,
21735,
21736,
23682"