{"id":21605,"sku":"WRL-21605","name":"Nordic nRF52840 BLE Module (MDBT50Q-1MV2)","description":"
Raytac\u2019s MDBT50Q is a BT 5.2 stack (Bluetooth\u00ae low energy or BLE) module\ndesigned based on Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART,\nI2C, I2S, PMD, PWM, ADC, NFC and USB interfaces for connecting peripherals and sensors.<\/p>\n\n
It features an embedded 2.4GHz transceiver supports Bluetooth 5.2, IEEE 802.15.4\n(Thread & Zigbee) & 2.4Ghz RF & ANT+ upon customer\u2019s preference. Compact size with (L) 15.5 x (W) 10.5 x (H) 2.05 or 2 mm. Low power requirements, ultra-low peak, average and idle mode power consumption. Fully coverage of BLE software stack. BLE & RF transmission switching helps products fit all operation system and most\nhardware<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n
\n