Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"Are you looking to add a lot of color to your project? These 32x64 RGB LED panels are an awesome place to start! You can create animations, games, or all sorts of other fun displays with them. Yes, you read that right: a 32x64 LED matrix, that's 2048 LEDs on a 10\" x 5\" board. On top of all that, thanks to an IDC connector and a seamless frame, these panels can be daisy chained together to form even bigger LED displays.\r\n\r\nThese panels require a regulated 5V supply for power which needs to be able to source a good amount of current \u2013 up to 4A in the worst case. Included with each panel is a 0.15\" pitch 4-pin polarized connector power cable which is terminated with both a female polarized connector, and a pair of spade terminals. Needless to say, if you are looking for a large, cheap, and easy to use RGB LED matrix you've come to the right place.\r\n\r\n**Note:** The LEDs on this matrix are smaller than those found on its [32x32 sibling](https:\/\/www.sparkfun.com\/products\/14646) providing better detail in the images and designs you create. Please keep that in mind before purchasing.\r\n\r\n\r\nThere is a known defect in these panels as the D input is inverted. Wiring and code compatibility with previous documentation is not guaranteed. Associated libraries and the scan rate is different causing it to be incompatible with the current libraries compared to previous matrix panels. The DND panels are guaranteed to function, however. As this is a part of our ding & dent category, we cannot accept returns\/exchanges of these items.\r\n<\/div>\r\n\r\nHere is a link to our [forums](https:\/\/forum.sparkfun.com\/viewtopic.php?f=89&t=58868&p=238552#p238552) detailing the known issue with these boards and a work around.\n\n**Includes:**\n\n* 1x 32x64 RGB LED Panel\r\n* 1x 4mm Pitch 4-pin Power Cable w\/ Spade Connectors\r\n* 1x 16-pin (2x8) Ribbon Cables\r\n* 4x Magnetic Mounting Standoffs\n\n**Features:**\n\n* 2048 RGB LEDs\r\n* 1\/16 Scan Rate\r\n* IDC Connector for Daisy Chaining\r\n* 5V Supply Voltage\n\n**Documents:**\n\n* [All About LEDs](https:\/\/www.sparkfun.com\/leds)\r\n* [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/f\/9\/5\/e\/1\/P4_indoor_LED_Module_iPixel_LED.pdf)\n\n","date_published":"2023-02-02 09:18:42.669983-07","price":29.95,"qty_price":{"1":29.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8541.40.6020","pack_length":"257mm","pack_width":"131mm","pack_height":"33mm","packed_weight":"0.5088lbs","ascii_art":"\n\n\n\n\n\n\n ...',;:clodd,\n ...',;:lldxxdxdxdddddddo\n ...',;:clodxxxxxxxxxdxdddddddddddddd.\n ...';:cooxkkkkkkkkkkxxxxxxxxxxxxxxxxxxxxxxddddd;\n ...';:lodxkkkOkkkkkkkkkkkkkxxxxkxxxxxxxxxxxxxxxxxxxxxxdxxxo\n .';:lodxOOOOOOOOOOOOOOOOOOkkkkkkkkkkkkkkkxkkkkkxxxxxxxxddxxddddddddd.\n .OOOOOOOOOOOOOOOOOOOOOOOkkkkkkkkkkkkkkkkkkkxxxxxxxxkxxxxxxxxxxxxxxxx;\n oOOOOOOOOOOOOOOOOOOOOOkOOOOOkkkkkkkkkkkkkkkkkkkkkkkxxxxxxxxxxxxxxxxd\n 'OOOOOO00OOOOOOOOOOOOOOOOOOkkkkkkkkOkkkkkkkkkkxxxxxxxxxxxxxxxddxxddd.\n xO00O0OOOOOOOOOOOOOOOOOOkOOOOOkkkkOOkkkkkkkkkkkkkkkkxxxkxxxxxxxxxxx:\n ;OO0O00OO00OOOOOOOOOOOOOOOOOOOOOkkkkkkkkkkkkkkkkkkkkkkxkkxxxxxxxxxxd\n .O000OO000OOOOOOOOOOOOOOOOOOOOkOkOOOOkkkkkkkkkkkkkkkkxxxxxxxxxxxxxxx.\n cOO000000000OOOOOOOOOOOOOOOOOOOOOOOOkkkkkkkkkkkkkkkkkkkkkkxkkkkxkxx:\n .0000000000O000OOOOOOOOOOOOOOOkkOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd\n d000000000000OOO0OOOOOOOOOOOOOOOOOOOOkkkkkkkkkkkkkkkkkkkkxkkxxxxxxx.\n ,00000000000O0000OOOOOOOOOOOOOOOOOOOkkkkOOkkkOOkkkkkkkkkkkkkkkkkkxl.\n k000000000000OOOOO00OOOOOOOOOOOOOOOOOkkOOkkkkkkkkkkkkkxxdoc:,'..\n :0000000000O00000OOOOOOOOOOOOOOOOOOOOkkkkkkkkkxdoc:,'..\n .O00000000000000OOO0OO0OOOOOOOOOOOOOkxdolc;'..\n o00000000000000000O00OOOOOkxxol:;'.. ',,.',,'.\n '0000000000000O0Okxdoc:,'.. :olloodO0dxo'\n x00000OOkxoc:,.. ,doc. ,oll. .;c.:xc\n .cc:,'. ckkk' .,olc:. .d,xo;\n .dkk' lc;;;;;;,:lll:. 'xkxl\n ... .. ..;olddc:;'.. 'kOx\n ..... x, :Odx:\n ....... cc. ,kkcld,\n ...... :o' .,do, ,.\n ......''.''..... .... .co;. .,'.\n 'k;..''......''..... ':ccc:,'.\n lk;..''....\n lkl. ...'\n ck'\n . .\n ...'\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/21776\/images.txt","categories":[{"175":"Other LEDs"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-05.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-05.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-05.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-05.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/5\/8\/5\/14718-RGB_LED_Matrix_Panel_-_32x64-04.jpg"}],"related_products":[11061,14646,15047,15664]}