{"id":21870,"sku":"PRT-21870","name":"USB-A Female to Type-C Male Adapter","description":"
A simple plug and play USB C to A converter (and vice-versa). This allows you to run devices and cables with the classic USB Type A connector off a device or adapter with a USB Type C port. It features up to USB 3.1 speeds.<\/p>","description_markdown":"A simple plug and play USB C to A converter (and vice-versa). This allows you to run devices and cables with the classic USB Type A connector off a device or adapter with a USB Type C port. It features up to USB 3.1 speeds.\n\n","date_published":"2023-03-07 09:46:10.246464-07","price":4.95,"qty_price":{"1":4.95,"25":4.7,"100":4.46},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8471.80.1000","pack_length":"53mm","pack_width":"73mm","pack_height":"9mm","packed_weight":"0.0200lbs","ascii_art":"\n\n\n\n\n\n\n ....\n ,ldxxxxdl:;'..\n ,lodxxxxxkkkkkkxdl:,'.\n ,codxxxxxxkkkkkkkkkkkkkkdl:,..\n 'cldxxxxxkkkkkkkkkkkkkkkkkkkxxxdl:'.\n .cloxxxxxxxkkkkkkkkkkkkkkkkkkxxxxxdl,..\n .clodxxxxxxkkkkkkkkkkkkkkkkkxxxxxxdl,.';'\n .clodxxxxxxxxkkkkkkkkkkkkkkkkxxxxxdl,..,,'\n .:codxxxxxxxxkkkkkkkkkkkkkkkkxxxxxdl,..,,'.\n .:codxxxxxxxxkkkkkkkkkkkkkkkkxxxxxdl,..,;,'.\n .:cldxxxxxxxxxkkkkkkkkkkkkkkkxxxxxdo;..,;,,.\n .:clddxxxxxxxxkkkkkkkkkkkkkkkxxxxxxo;..,;;,.\n ;clddxxxxxxxxkkkkkkkkkkkkkkkxxxxxxo:'.';;,'\n ;clodxxxxxxxxxxkkkkkkkkkkkkkxxxxxxo:'.';;;,.\n ,ccoddxxxxxxxxxkkkkkkkkkkkkkxxxxxxdc'.';;;,.\n ,ccoddxxxxxxxxxxkkkkkkkkkkkxxxxxxxdc,..;;;,.\n ,:coddxxxxxxxxxxxkkkkkkkkxxxxxxxxxdc,..;;;,.\n ':codddxxxxxxxxxxkkkxxxxxxxxxxxxxddl,..,;;;'\n .:codddxxxxxxxxxxxxxxxxxxxxxxxxxxxdl;..,;;;'\n .:cldddxxxxxxxxxxxxxxxxxxxxxxxxxxxdo;..,;;;,\n .:clddddxxxxxxxxxxxxxxxxxxxxxxxxxddo:'.';;;,.\n .::loddddxxxxxxxxxxxxxxxxxxxxxxxxddo:'.';;;,.\n .ooooooddddddxxxxxxxxxxxxxxxxxxxxddoc'.';;;;.\n .kddddddddo;dxxxxxxxxxxxxxxxxxxddddl,..;;;;.\n cOddddddc'cddxkkkkkkkkxxxxxxdddddl;..;;;;'\n ;kOkdo:.:lccccloddxkOOOkkkkkxddo:..,;;;'\n .;o:.;ccccccccccclloodk0K0Oxxxl;;;;;,\n .,c:::::ccccccccccodlxkkxxddxd:;,.\n .'::::::::::::::ccc; .lkkkxxxddl,.\n '::::::;;:::::::::, .x0OOOkxddo.\n .:::::;:;;;;;:;;;:, .,:loddolc'\n ..:;;:::;;;;;;;::;;, ........\n .;dxdoolc;;;;;;;;;;\n .';cdddollc;:.\n ..':ldd:.\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/21870\/images.txt","categories":[{"386":"USB Connectors"}],"quantity":198,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/1\/7\/0\/0\/21870-_PRT-_03.jpg"}],"related_products":[21247,18015,16272,14567]}