"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "22036","CAB-22036","Interface Cable - RP-SMA Male to RP-SMA Female (1M, RG174)","
This is a basic RP-SMA (Reverse Polarity Sub-Miniature A) male to female connector cable. Each cable is 1M (39.3in.) long with RG174 housing. The RP-SMA connectors at each end are small enough for most consumer GPS, cellular, and other RF applications and they use a threaded housing to create strong mechanical connections.
These work well for mounting an antenna to the outside of an enclosure, while keeping the electronics neatly inside.
Documents:
","This is a basic RP-SMA (Reverse Polarity Sub-Miniature A) male to female connector cable. Each cable is 1M (39.3in.) long with RG174 housing. The RP-SMA connectors at each end are small enough for most consumer GPS, cellular, and other RF applications and they use a threaded housing to create strong mechanical connections. These work well for mounting an antenna to the outside of an enclosure, while keeping the electronics neatly inside. **Documents:** * [Mechanical Drawing](https://cdn.sparkfun.com/assets/c/8/d/5/0/SMA_cable_drawing.pdf) ","2023-05-11 14:44:55.108627-06","3.95","3.953.753.56","1","1","1","","","","","","8544.42.9000","130mm","130mm","10mm","0.0380lbs"," .\',;:ccllc:;,\'. .;lx0KKKXXXXXXXXXXXXXXOdc,. ,oOKKK0KKKXXKOkxddddxxk0KKXXKXOl, ,dKK0kOOOOxl;\'. ..;lx0KXXKd, .l00OxkkOo;. .,lOKXKOc. ,xKOxxkkc. \'lOKK0l. ,k0kdxOl. .:k00O: .d0kdkk:. .lOKKd. ;OkoxOc. .:xKKO. lkddOo. .:d0KO. .ddlOO; .ldOKO. :kdc0x\' .kdOKx. .oxdl0x. l0x00c .dkdlOx\' ,KxkKk. .xOxlxk, .kkdO0l \'xkOllkc .xOkO0k. .xcOocox. .xOxkKk, .x:ckl:x: \'x0kkOOc .d:.ko::x\' :k0xkxOd ol ;kl,ld. ddkxdoOx :d. lkc.xc ,xoxkclkx. .x\' .dx:\'x; ddlox;lxx oc .dd:\'x; ;kclxo.cxd \'x. .oxc\'x; .kc:ox,.:k: o: .:kl.xc .do;lk:..:x\' .d. \'xd\'ld od;lko...ld. :o .ok:,x. lx;lko. .\'k; .o; \'kd,dc ox;lko. .ld. ,d\' :Ol;x. .xd;dOc. \'k, cd. .lO:lx. :kl:kk; .oo. .oo .oOcod. \'xd;lOo. ,k\' \'oc .lOlod. \'dk::kk, .xc ,c, ;kxox; .:xd::xk:. ld. .. .lkxkx, ;dOl;ckk;. :x; ..\'. .dOOOk:. .:xOd::dOo, \'xc c . .lOKKKkl,. .,cxOxollxOd;. .xo\' .; \'lkKXXXKOxolcc:cclodxkOOOkxxkko:. cxc \':oxOKXXXXXXXXKK0OOxoc,. .oc. ........ dOl .xx. ..o. . ","https://www.sparkfun.com/products/22036/images.txt","Hook Up, Wireless and IoT Antennas","9","","18568, 21740, 21739, 18569, 21281, 22034, 22035, 22038, 22037, 19576, 12861",""