TOP106<\/a>) that allow for tri-band (L1\/L2\/L5) reception for GPS, GLONASS, Galileo, and BeiDou constellations. Once you've assembled and installed the parts in this kit, all you'll need to do is simply screw your antenna to the top and you're all set!<\/p>\n\nThe rod included in this kit is 12in. tall and threaded 5\/8in. 11-TPI (threads per inch) found on high-end surveying antennas and equipment. The kit also comes with two #10 x 1-1\/2in. Phillips wood screws and two #0 ACC conduit and pipe hangers.<\/p>\n\n
We strongly recommend that you use a pilot hole before using the screws in your installation to minimize your chances of a stripped screw hole.<\/p>\n\n
Includes:<\/strong><\/p>\n\n\n- 1x 5\/8in. - 11TPI x 12in. Threaded Rod<\/li>\n
- 2x #10 x 1-1\/2in. Phillips Drive Wood Screw (Flat Head, Zinc Plated Steel)<\/li>\n
- 2x #0 ACC conduit and pipe hanger<\/li>\n<\/ul>","description_markdown":"This GNSS Antenna Mounting Hardware Kit gives all of the basic parts you'll need to mount your antenna to a structure or support. We love to use this kit to secure one of our two GNSS Multi-Band Antennas (either the [SPK6618H](https:\/\/www.sparkfun.com\/products\/21801) or the [TOP106](https:\/\/www.sparkfun.com\/products\/17751)) that allow for tri-band (L1\/L2\/L5) reception for GPS, GLONASS, Galileo, and BeiDou constellations. Once you've assembled and installed the parts in this kit, all you'll need to do is simply screw your antenna to the top and you're all set!\r\n\r\nThe rod included in this kit is 12in. tall and threaded 5\/8in. 11-TPI (threads per inch) found on high-end surveying antennas and equipment. The kit also comes with two #10 x 1-1\/2in. Phillips wood screws and two #0 ACC conduit and pipe hangers.\r\n\r\nWe strongly recommend that you use a pilot hole before using the screws in your installation to minimize your chances of a stripped screw hole.\n\n**Includes:**\n\n* 1x 5\/8in. - 11TPI x 12in. Threaded Rod\r\n* 2x #10 x 1-1\/2in. Phillips Drive Wood Screw (Flat Head, Zinc Plated Steel)\r\n* 2x #0 ACC conduit and pipe hanger\n\n","date_published":"2023-05-11 14:45:52.562033-06","price":14.95,"qty_price":{"1":14.95,"25":14.2,"100":13.46},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":true,"hstariff":"7616.99.5190","pack_length":"320mm","pack_width":"70mm","pack_height":"50mm","packed_weight":"0.8580lbs","ascii_art":"\n\n\n\n\n ...\n ....\n .'..\n ...\n ....\n ....\n ..\n ....\n ....\n ... ..\n .''.......... ...\n .. .... ...\n ..... . ....\n . ..\n ...\n .. ....\n .''........'.. ....\n . .. ...\n .. ....' ...\n ....\n ..\n ...\n .. ...\n ..\n ..\n ...\n ... ...\n .. .\n ..\n ...\n ....\n .. .\n ...\n ....\n ....\n .....\n ....\n ....\n ....\n ....\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/22197\/images.txt","categories":[{"265":"Accessories"},{"157":"Kits"},{"282":"SparkFun"}],"quantity":173,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/2\/0\/9\/7\/22197-_01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/2\/0\/9\/7\/22197-_01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/2\/0\/9\/7\/22197-_01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/2\/0\/9\/7\/22197-_01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/2\/0\/9\/7\/22197-_4.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/2\/0\/9\/7\/22197-_4.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/2\/0\/9\/7\/22197-_4.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/2\/0\/9\/7\/22197-_4.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/2\/0\/9\/7\/22197-_03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/2\/0\/9\/7\/22197-_03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/2\/0\/9\/7\/22197-_03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/2\/0\/9\/7\/22197-_03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/2\/0\/9\/7\/22197-_04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/2\/0\/9\/7\/22197-_04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/2\/0\/9\/7\/22197-_04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/2\/0\/9\/7\/22197-_04.jpg"}],"related_products":[16481,23088,15136,18380,21801,18589,15712,17370,18442,17751,18037,15193,18590,18443,18774,23288,17722,16329,15733,21740,21257,19390,21739,19576]}