"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "233","COM-00233","PIC 40 Pin 48MHz 16K 13A/D USB - 18F4550","
Replacement: None. We are no longer carrying this 18F4550 microchip in our catalog. This page is for reference only.
This is the new gorilla from Microchip! The 18F4550 has 32K of flash, 12 MIPs from a 48MHz external crystal (internal PLL up to 48MHz), and a hardware Full Speed USB 2.0 peripheral. That\'s right, this little guy can communicate directly with USB. Package can be programmed in circuit and even has a dedicated ICD port on the TQFP versions.
Documents:
","**Replacement:** None. We are no longer carrying this 18F4550 microchip in our catalog. This page is for reference only. This is the new gorilla from Microchip! The 18F4550 has 32K of flash, 12 MIPs from a 48MHz external crystal (internal PLL up to 48MHz), and a hardware Full Speed USB 2.0 peripheral. That\'s right, this little guy can communicate directly with USB. Package can be programmed in circuit and even has a dedicated ICD port on the TQFP versions. **Documents:** * [Datasheet](http://www.microchip.com/stellent/idcplg?IdcService=SS_GET_PAGE&nodeId=1335&dDocName=en010300) * [Tutorial](http://pwc.theclarkwebsite.com/PIC18F4550usb.php) ","2007-10-09 15:51:56-06","11.39","11.39","","","1","","","","","","8542.31.0000","53mm","17mm","8mm","0.0050lbs"," .................................................................................................... ...............................................................................\':lxOx;.............. ...........................................................................,cdOKNNNNNXk:............ ......................................................................\';lx0XNNNNNNNNNNNXOc.......... .................................................................\';lxOXNNNNNNNNNNNNNNNNNNN0o,....... .............................................................,cdOXNNNNNNNNNNNNNNNNNNNNNNNNNNKd,..... ........................................................\';lx0XNNNNNNNNNNNNNNWWWNNNNNNNNNNNNNNNXx;... ....................................................,cdOKNNNNNNNNNNNNNNNNNNNNWWNNNNNNNNNNNNNNXXXKd.. ...............................................\':ox0XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXNNNX;. ...........................................,cdOXNNNNNNNNXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXNKllo\'. .......................................;lx0XNNNNNNNNNNNXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXNXo:xkl:\'.. ..................................\':okKNNNNNNNNXXXXXNXXNNNNXXNNNNNNNNNNNNNNNNNNNNNNNKXNx;dNx:lol:\'.. .............................\':ox0XNNNNNNNNXXXXXXXXXXNXXXXXXXNNNNNNNNNNNNNNNNNNXO0Nk;lXO:oN0lOxo:,\'. .........................;lx0XNNNNNNNXXXXXNNNXXXXXXXKKXXXNNNNNNNNNNNNNNNNNNKkONk;:XK:lXKokOkllcc;\'.. ....................\':okKNNNNNNNXNXXXNNNXXXXXXXKXXXXNNNNNNNNNNNNNXNXNNNKxONO;:KXccKXddOklccc;\'...... ................;lx0XNNNNNNNNNNNXNXKKXXXNXXXKXXXNNNNNNNNNNNNXXNNNNN0xONO;:KNccKXxoOkoc::;,.......... ...........\':okKNNNNNNNNNNNNNNNNNNKXXKKXNNXXNNNNNNNNNNNNNNNNNNN0d0Nk;:KNl:0Xkokxd::;;\'.............. .......,cdOXNNNNNNNNNNNNNNNNNNNNNNXNXXXNNNNNNNNNNNNNXXXNNNNOd0Nx;cXNccKXklkxd:;,;\'.................. ..\';lx0XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXNNNNNXXXXXNNXkdKNo;lXXccKXklkxxc:,,\'...................... .;0XNNNNNNNNNNNNNNNNWWWWWNNNNNNNNNNNNNNNNNNXXXXNNNKxxXXc;dNK:lXXklkxxc:,,,.......................... .,OXNNNNNNNNNNNNNNNNNWNNNNNNNNNNNNNNNNNXXXXNNN0x0NO;:kNk;oXXxokxxc:,,,.............................. ..,kXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXNXNNNXkdKNd,:KNd:xNKdoxdd:;,,\'.................................. ..\';xKNNNNNNNNNNNNNNNNNNNNNNNNXXXNNNNKxxNXc;oNXc:0XKodxdd:;\'\'....................................... \',;:o0XNNNNNNNNNNNNNNNNNNNXXXNNNN0d0NO,:kNO:cXX0lxxxd:,\'\'........................................... ,,;cd0KKXXNNNNNNNNNNNNXXXNNNXOkXNl,cXNo;xNKxlkxxo:,,,\'.............................................. \',,;cx0KKXXXXXNNNXXXXNNNXOKNO,;xN0::0NKodkxxc:,,,................................................... \'\',,;cdOKKXXXXXXXNNNKKNXc,cKNd;oNXOokkkxc:,,,....................................................... ..\'\',;coOKKXXNNNKXNk,;kX0::kNKdoOkko:;,;,........................................................... ...\'\',;:ok0KNNXc,oKKl;cKXkcxOkkl:;;;\'............................................................... ....\'\',;:lk0KXXk:;xKOockxxdc:;;;\'................................................................... .....\'\',,:cx0KK0xcdxddc:,,;,........................................................................ .......\',,;cokkxxo:;,;;\'............................................................................ ........\'\'\'\',;:;;:,................................................................................. .... . ........... ","https://www.sparkfun.com/products/233/images.txt","Components","0","","",""