"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "264","DEV-00264","Header Board for LPC2124","
Replacement: None. We are no longer carrying this product in our catalog. This page is for reference only.
Development board for the LPC2124 processor.
Features:
Documents:
","**Replacement:** None. We are no longer carrying this product in our catalog. This page is for reference only. Development board for the LPC2124 processor. * MCU: **LPC2124** 16/32 bit ARM7TDMI with 256K Bytes Program Flash, 16K Bytes RAM, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation * Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG * Two on board voltage regulators 1.8V and 3.3V with up to 800mA current * Single power supply: +5VDC required * Power supply status LED * Power supply filtering capacitors * Two channel RS232 interface * RESET circuit with external control of Philips ISP utility via RS232 * RESET button * DBG jumper for JTAG enable * BSL jumper for bootloader enable * JRST jumper for enable/disable external RESET control by RS232 * 10 MHz crystal * Extension headers for all uC ports * PCB: FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print **Features:** * Overall: 3.0x2.2\"" (76x55 mm) * Space between the pin rows: 1.9\"" (48.26 mm) **Documents:** * [LPC-H2124 Datasheet](http://www.olimex.com/dev/pdf/lpc-h2124.pdf), [ LPC-H2124 Schematic](http://www.olimex.com/dev/images/lpc-h2124-sch.gif) ","2007-11-13 13:24:16-07","54.95","54.95","","","1","","","","","","","126mm","98mm","29mm","0.1396lbs"," .:l;. ..;o0XNNXXk:. ..;;:kKKKdNNNNNNX0o, ..;:;;,lKKKXXXXXNNNNNNNXXk:. .\',;cc:;\',:cc0XXXXXXXXXXNXNXNXNXOl\' .\',clodddc;::lllo;cxKXXXXXXXXXX0XXXXNNNKd;. .\',::lodddddoclooooooocccd0XXXXXKKXXXXNNNNNNNNXkc. ..,;:;;,;cl:dddddooooooooo::;ccodx0XXKKXXXXXXNNNWNNX0k, ..\';;;;,::\';;codlxkxxxxooolcooooc;,cc:lcoxOXKKKXXXXXXXNXXOKO, ..\';:::\'\';cloooc:ddclkkkkkxcll::cooooooc:c,;:lccxkKXXXXXXXNNK0Ox. :c. .;;,\',;,;\',c;,cdoooc;clcxOkxoo;:codkxooooc;:llll:,collkKXXXKXXXK0Ox. ,kxO00o ...;::clc:c:,,;clooldooo:;:lcodoc:;cdxkOkk0Oxoloolllooollc:coldkKOox0K0d,,\'. .xOKK0Kc:c;lccldl,:::llc::.,looloc;:,c\';c:c:x00KK000OKXKOdooolooc;;;:lc:ll;colxdllll..... ;x0KKOdkdkOKKKKOodkxkdol:c;,:ll;;cc:.;;:l:;:dOKKXXK0koclolc::::cc:;;\'\':l::,;:;c;;,\'... .\'\';;.\'lO0OKKKKKKKKKKK00Oxxxxoclolllolc, ,cllclc::ckOdc:cclll:;clc;;;\':c;c:,::::c:,\'\'.. ... ..\'cl:....;;dOKKKKKKKKKKKKKK0OOxoccololoc;. \':cllllllllllloll;,;cc,;\'.,;;c,;,;;ccc;\'..\';;;\'. .\'.,o;\':oxxxxddOKKKKKKKKKKKKK0xloodoolcc;,..,clllllllllllol:;c;\'\'\',,,c;;,,::lcl,,..\';::;. .;l\';lddxxkxxoolx0KKKKKK0OOO00OxkOOdcckkOk:cxdlc;:llllllllclllc;;;;,,:;clcc,\'..,;l;:\'. .ddcocclodxxdxdccld0KKOOKKKKK0kxxdlc::;loocokolc;:;:llllllll:::\':;::cc:,\'.\',::l\', .;;:ollccloddl, ...:x000XXXXOcol:\'.\'lxoxddO0kkkkko;\';cocc:,;\':cc:c;,\'.\';c::\'. clllloc;.... .d0K0dOK0olcc;\',.,clcolkOkOxdo:c:;;.;:ccc:,...\';:o,; .c:;ccol...... .. cK0doxOKKXXXkcc,.;olccc:OOxkd;.;,:cc;:,\'..\',c;c.. .:oclc. \'... ..\'xXXO0KXXKOxokOOd;.;:l;\';0Oolc:,.;:c,,..\';:l,\'. .:ll;:l\',;\'oo0KKXXXX0xookKXX0k,;olldl.lxkocdc:;....\',::,. .\'::;;:l;xokO0KXX0okKXK0000Klcoxxdl:::c:cc:,\'\',;:;;. \'loclKNXkkkkxO0OOOOd,lk:;\',lxO0o;,\'\'\':lc:.. .\',;d0XXddxxOOO000c.\'\';:,c;c:;\'.\':odc\' ;lk0ddxkxxO0xc\'..,:;\';,..\':ll;. .clllokkxoc,.\';,,.....\':ol,. \';;lod,\'..\'\'.....,:c;. .::\',;\'..\'..,::\'. .....\'. .. ","https://www.sparkfun.com/products/264/images.txt","Development Tools","0","","",""