Replacement:<\/strong> None. We are no longer carrying this product in our catalog. This page is for reference only.<\/p>\n\nCompact development board for the uber-powerful LPC2294 processor. Includes FTDI USB<->RS232 Interface, SRAM, Flash Memory, and much more!<\/p>\n\n
\n- MCU: LPC2294<\/strong> 16\/32 bit ARM7TDMI-S\u00c3\u2013t****with 256K Bytes Program Flash, 16K Bytes RAM, EXTERNAL MEMORY BUS, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, 4x CAN, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I\/O, up to 60MHz operation<\/li>\n
- 1MB (256Kx32bit) 12 ns 71V416<\/a> SRAM<\/li>\n
- 4MB (2048Kx16bit) 70ns TE28F320C3BD70 C3 INTEL FLASH<\/li>\n
- Standard JTAG connector with ARM 2x10 pin layout for programming\/debugging with ARM-JTAG<\/li>\n
- USB to RS232 converter<\/li>\n
- Two on board voltage regulators 1.8V and 3.3V with up to 800mA current<\/li>\n
- Optional single power supply: +5VDC required if not connected to USB port<\/li>\n
- Power supply and status LED<\/li>\n
- Power supply filtering capacitors<\/li>\n
- Slide switch for ICSP-RUN mode<\/li>\n
- Slide switch for Boot mode from external internal flash<\/li>\n
- Reset circuit with external control of Philips ISP utility via USB-RS232 virtual port<\/li>\n
- Reset button<\/li>\n
- DBG jumper for JTAG enable<\/li>\n
- BSL jumper for bootloader enable<\/li>\n
- JRST jumper for enable\/disable external Reset control by RS232<\/li>\n
- 14.7456 MHz crystal<\/li>\n
- Extension headers for all uC ports with IDC34 connectors (easy obtainable as used for HDD and Floppy on all PCs)<\/li>\n
- PCB: FR-4, 1.5 mm (0.062\"), green soldermask, white silkscreen component print<\/li>\n<\/ul>\n\n
**Software: **<\/p>\n\n