"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"273","DEV-00273","Web Interface Board for LPC2124 w/ USB","
Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools category! This page is for reference only.
Web enabled board for the LPC2124 processor. Includes FTDI USB<->RS232 Interface connection!
- MCU: LPC2124 16/32 bit ARM7TDMI with 256K Bytes Program Flash, 16K Bytes RAM, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation
- CS8900 Ethernet interface
- Two general purpose buttons
- Potentiometer connected to analog input 0
- Dallas iButton interface
- 24LC515 EEPROM for external web storage
- Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
- Two on board voltage regulators 1.8V and 3.3V with up to 800mA current
- Single power supply: >+5VDC required
- Three LAN status LEDs, three general purpose status LEDs
- Power supply filtering capacitor
- USB to RS232 interface
- RESET circuit with external control of Philips ISP utility via USB/RS232
- RESET button
- DBG jumper for JTAG enable
- BSL jumper for bootloader enable
- JRST jumper for enable/disable external RESET control by RS232
- 14.7456 MHz crystal
- Extension header for all uC ports
- PCB: FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print
****Software:****
Features:
Documents:
","**Replacement:** None. We are no longer carrying this development board but have a look at the rest of our [development tools](http://www.sparkfun.com/categories/2) category! This page is for reference only.
Web enabled board for the LPC2124 processor. Includes FTDI USB<->RS232 Interface connection!
* MCU: **LPC2124** 16/32 bit ARM7TDMI with 256K Bytes Program Flash, 16K Bytes RAM, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation
* CS8900 Ethernet interface
* Two general purpose buttons
* Potentiometer connected to analog input 0
* Dallas iButton interface
* 24LC515 EEPROM for external web storage
* Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
* Two on board voltage regulators 1.8V and 3.3V with up to 800mA current
* Single power supply: >+5VDC required
* Three LAN status LEDs, three general purpose status LEDs
* Power supply filtering capacitor
* USB to RS232 interface
* RESET circuit with external control of Philips ISP utility via USB/RS232
* RESET button
* DBG jumper for JTAG enable
* BSL jumper for bootloader enable
* JRST jumper for enable/disable external RESET control by RS232
* 14.7456 MHz crystal
* Extension header for all uC ports
* PCB: FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print
****Software:****
* **[uIP freeware TCP-IP stack port by Rowley Associates for LPC-E212x boards](http://www.crossstudio.co.uk/msp430/uip.htm)**
* **[FreeRTOS now is able to run the uIP as task](http://www.freertos.org/portrowleylpc2124.html)**
* **[UART](http://www.olimex.com/dev/soft/arm/LPC/LPC-E212x-uart_echo.zip) demo code **
* **[button read and status LED ](http://www.olimex.com/dev/soft/arm/LPC/LPC-E212x-buttons_leds.zip)**
**Features:**
* 3.15x3.55\"" (80x90mm)
**Documents:**
* [ LPC-E2124 Schematic](http://www.olimex.com/dev/images/lpc-e2124-sch.gif)
* [Ethernet LED Matrix](http://www.sparkfun.com/tutorials/44) tutorial by Owen Osborn
","2007-11-13 13:33:34-07","102.95","102.95","","","1","","","","","","","126mm","98mm","29mm","0.1746lbs","
\'okd,
\'\'.;x0OK.
..... ...:coOk0N0Kd.
...\':okkxoc,,,;dxxkK0l;cc\'
..;:dkKNNWNOOOKc:;,\':O0d;lk,xd\'.
. ,\'llOKNXWNNNXNNXNNkc:llck0KKKXNKkcl;.
....:lkKXNXNXNXNNNNNNWWNO::lll:OKX0xlllol,;:.
..;,dxKXNXXXKNKNNNNNWNNNNKkkxxkkdldxkc.:OOO0O.,oc\'
..:lkKNXNXNXNXNXXXNNWNWNKKOxkxox0OOkoooooo\'\'l:::o0Kdol;.
;;oxk0XWWNXNNNNNNNNXXX00Oxkkkxxxoc:ccccc;:lxodk0X0o:clol,;;.
.\'lkKK0O00NXNNNNNNNNKOxdocoxxdlodoollc;,:c:;cllk00d:.oOOOOO\';ol.
..\'\'..,:ll:cldONNNNNNXXkkdccc:odxol;:lclodl::lc::;clodood:.;olc;:dKOo:.
...,.\':\';,\'\'\'\';oooxXK0Oxoddclodooooollclodkkkkocc:clc::ccccdxdoxdOXXKOdl:;;\'.
. . .,cxx0K;;;cl;loo:lodxoxxxxoloolool:okkkkkkkkkdc;\'..;cc;:occk0KOkxl::;;:ldd;. .\'\'.
...;kNNNkl:ccc,;lloddoooooollolllcc;.,dxxkkdo,. .;;:occolcllc:clccc;lxkOOoc;,;\'...:\'
....\':OO0OXKlcclc,cll:colollcllllc:;cc,\'dxl::...,:ldlcdllxo:;,,;:clc::lldcl,c::dd;...,o
...,:cc:0NX0xd:lll:l;,:lclc:::;;::,ccclodl::;.;ol:ll;:,:ooc;:;;oxkOkdxdodc;\',;:kKK0dlo;
..\';;;cdOk0XNxclooolcclldoc;:;cc:::;ccc::c;;::lc,,,,;;,:::;,,:xxxc::oc:\',;d:;;kXNNOdd,
...,lxkdoNNNNkllcooool:cddlccc,.;cc;;:c:;dOkdo\';,;;,;c:;;:;,\'\'.:,,;,\'\'\'\'\',:ooOXNNK0ko\'.
.,:oxkdOKK0xxkko:;;::,;oxdc:,.,\';lc:;;;l:c::;;cclooccc:,:,;c.........\'\'\'\',ck0XNXOOx:;\'.
\'\':dxodkOxcckkxc,,;;,\',lxxo:....,ll:;;:c,:;,oo:;:ckoc:l;\',,;.........\'\'\'\'\',lxkkxdc..;c.
.;clldoddc,\'lddo;,;:ldolc:l. ...\'lc;;;;ccc,\';oddo:\'...:;,,l::..............\'coxo;::;\'.
.,::\'\';::::.,oddlooc:::::;;\' .;lllc:;;;;ll:;o,....\':lcc:;:coc;..............llc;,..
,;:,\'\'ccc:.,dc:cl;;cl;,,cc,\';;;cl:::;;;:llc.,;loddloc:cllc,\'\',\'.......\'ol\':c:,\'....
\';;\'\'\':llc:c:c:l\'\';\',:clo,;;;,;:c:::,,;,co\';lccc;:c:,llxk:\',cll.....\',c;,lc;,,\'....
.;;.\';;c.;c;..;;;oc:do\'.co;;clooc,.,,\';,;c\'\',cc:c::;oxkxdc:cclc.:,;::cclcc;,\'....
.\'.,c,,;,\';;,:dccc::coxKKd:coddd;..\',,,,,;::\'::loc;lddod:\',clc,c:clolc;,.....
.d0x;\',;\'cc:ddclk0K0dc;,,,\':dddo,..,;ccccc:clll:\',llol;cloxdlodooc;\'...
\'cc::;cdoo:cd0KOxo,\'\'\'\'\'\'\'\',lxxxl:c;:;;:;,,;;\',;,;:cldxxxddollc:,....
.;;;,::c:::;dodxxd;..\'\'\'\',,,:dxxddoc;,,,,,;:;;:lodxxdoolcc:;,\'......
.,;\'.,;;:;,,oloxxxl\'\'\',,,;:odddxxxd,\'\',;:clooxxdol:;,\'..........
,;,.\';\' .;ooddxxd:,;cdxdddddddxxc;;;codxxdoc;\'........ ..
.;,\'\',. ;OOdxxxddxxddxdxk0XXXOdoddxdlc;\'....
.....,. .\'x0KkxxxxdddxOKNWWWWWKkdoc;\'....
..\'....:dkOOxkxddxXWWWWWWWN0Ox,....
...\'.;do:oddkOdONWWWWNNWKOxc...
.....,::,codOkONNNXNXKOxol;...
.,\'...,,,;lxxxkkkxdolc:;,....
\',\',;;,,,\'\';:,...\'\'.......
.... .....
","https://www.sparkfun.com/products/273/images.txt","Development Tools","0","","512",""