"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "29","DEV-00029","28 Pin AVR Development Board","
Replacement: None. We are no longer carrying this AVR development board in our catalog. This page is for reference only.
This prototype board for 28 pin AVR microcontrollers includes a power supply circuit, crystal oscillator circuit, RS232 port, reset IC, status LED, and 10 pin STK ICSP port.
Note: Board does not come with AVR installed. Please see a list of related items below.
Features:
Documents:
","**Replacement:** None. We are no longer carrying this AVR development board in our catalog. This page is for reference only. This prototype board for 28 pin AVR microcontrollers includes a power supply circuit, crystal oscillator circuit, RS232 port, reset IC, status LED, and 10 pin STK ICSP port. **Note:** Board does not come with AVR installed. Please see a list of related items below. **Features:** * STK200 compatible ICSP 5x2 pin connector for in-circuit programming with AVR-PG1 or AVR-PG2 * RS232 Tx, Rx interface with MAX232 IC on socket * 8 MHz crystal on socket (user replacable) * Reset IC ZM33064 * Reset button * General purpose push button * Status LED connected to PC5 via removable jumper * DIL28 microcontroller socket * Power plug-in jack * Selectable +3.3V / +5V power supply voltage regulator * Extension pin headers for each uC pin * Four mounting holes 3.3 mm (0.13\"") * Vcc and GND bus * 100x80 mm (3.9x3.15\"") **Documents:** * [Schematic](https://www.olimex.com/Products/AVR/Proto/AVR-P28-8MHz/resources/AVR-P28-sch.gif) * [User Manual](https://www.olimex.com/Products/AVR/Proto/AVR-P28-8MHz/resources/AVR-P28.pdf) * [ICSP connector](https://www.olimex.com/Products/AVR/_resources/AVR-ICSP-10.gif) ","2007-11-01 20:50:00-06","16.95","16.95","","","1","","","","","","8542.39.0000","128mm","100mm","31mm","0.1650lbs"," ..... ... ..\'.... ..... .\'\'\'\',\'..\'.. ........ \'... \'\'\'\'\'... ... . .. .\'\'..\'\'\'\'\'\'\',\'\'.\',\'. .... .\'\'\' .\' .,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,\'..... ....\'. . .\'\'\'. \'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\',\'\'\',,\'... ... ...... . .\'\'\'\',\':kl:,\',\'\'\'\',\'\'\',\'\'\'\'\'\'\'..... ..... \'... .....,\'\'\'\'\'\'l0kOKKOol:,,\',\',\',\'\'\',\'\'\'....... ...... ....\'\'. . .\'\'\',\';kKkKXXKxOKl;,,,,\'\'\',\',\',\'\'\'............... .... .... \'\',\',\'\',\'\'\'c0OkXX0Ox0XOoc;,,,,\'\'\',\',\',\'\'\'.............. ..... ...\'\'\'.\'\'\'\'\',\'\'\',\',dKOONXKOxKKkdl:;,,\',,\',\',\',\',\'\'\'\'\'.\'.\'.\'.\'\'\' .... ..\'\'.. .....,,,,,,\':kKxOXK0xkXXd::;::;,,,,,\',\',\',\'\',\',\',\',\',\'\'\'\'. ..... . ..\'\'\'. . .,,,,,,lK0kXNX0dONX0;\'\'.\';c:;,,,,\',\',\',,\',\',\',\',\'\',,. ......\'\'\'\'\'.........\',,\',,;x0kONXXOxKXK0xl::,\'\'ccl;,,,,\',\',\'\',\',\',\',\'\',,. ....... ..\'\',,\' ..\',\';,\'c00xKNXKxkXX0kdcc;;;;;;:;;,,,,,\',,,,\',\',\',,\',,. .... ..... . \';,,,ck0dKOkKNKKdOXXOdo::;;,,,,,\',,,,\',\',\',,,,\',\',\'\',,. ... .,\'\'.. .\'.\'\',,,,\'d0KNNXOK0KOd0XKOdl:;,;,,,\',\',\',,,,\',\',,,,\',\',\'\',,. ...;....c,\',\',. ,o.,;::,,,cKNXkkkO0KkKX0xoc:;,,,,\',,\',\',,,,\',\',\',,\',\',,,,,. \'...; .dc.\',...o0OdkkOx;;;dxoxxo:cldkddoc:;,,\',\',\'\',\',\',,,,\',,,,\',\',\'\',,. .\'...;xl;,xOO. ,o;0NNNK0Oxollcccccldolc::ool;;,,,\',,,,\',\',,,,\',\',,\',\',\'\',,. .,lc:cOXOOKNWNxokdd0NNNNNN0Oxdcllcclolll:,cdxOdddl;,,,,,\',\',\'\',\',\',,,,\',,,,,. ..:llddOdookONNX0NXKNNNWWWOxOxxldocc:::oc.;kKOkXXXXl;,,,,,\',\',,\',\',,,,\',,\',,. \'ool0KNXl;cOkxO0O0XNWNNWWK0Kd;l:;;,:lo;\';0NW0xdOKNXl::;;,,,,,,\',\',\',,\',\',,,. ;c,k0KNWNKd:lOKXOxkkOoKXNKXKl,O0kxxo.cdxxKXWWXkOkkkxoolc:;;,,,,,,;,,,\',\',,;. .;c::;kOXWWNKxxKXOxOKOkxocooox0xc;OOkkOx:;lKWWWNNKOOOO0OOOxdl;;;\',;,;,,,\',,,,;. .lxolllONNXX0kX0WXKXK0OxlcclodxOxc,;:l:;;.,OWWWX0O00OOOOO0OOkOdoc;,:;;;,;,,,;. .dKKxkXXXNkdXclKKOO00KkkOxocldddxxkdox000NWWNd;.,ox0xkK0OOkkkO0OOxd:\';;,,,;. .;xokXX0xoddk0Kk0k000OO0KKOkxo;dkxxkkk0KNNXK0KNNo...dXkKK0O00KKXx;:c,,;;. .;ddo;\':olllokOK0KO0Odx0X0xkxK0kxxkOOOO00XNWWKO0OXWNNkKO0KKX0xxo:;;;. ......\',::llldkOKxx0OOkkdoOoxxxxkkkkkkkOO0KNWNNWNXX00Nk0K0Oxlc;;. ....;;clldo0K.,lldkOkxkxxkkkkkkkkkkkkKNNXXNNNKKKKOkkolc:. ....,;cdK\'.lc\'.,coxOOOkkkkkkkkkkKNNXOkkOKNNKxocolc:. .... ..:,...\',;loxO0OOOkxkKNWWWNKxxxddlx:olcc. .,.\'l;..;l:\'.,,:oddk0OO0KNNxKx0XOxxo:x0lc. .,,..,:cccc;;\'codlokO00xk0X0oldo\':cc\'. .:ooc,,\'\',:::;od;\'\'.\'o00K0oodlc:::. .;oddo:;;,::xk:. .:lXK0kdoc:::. ..,:oxx:;dxc,d:.,o00Okdoc:;. ..,:odd:l:.;dkkxdl:c;;. ...\'\'..:ool:;;:;;. ...\'....,. ","https://www.sparkfun.com/products/29/images.txt","Development Tools","0","","9825, 9518, 15314",""