{"id":341,"sku":"PRT-00341","name":"Lithium Ion Battery - 850mAh","description":"
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 850mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized LiPo charger.<\/p>\n\n
Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries<\/a> for beginners.<\/p>\n\n Note:<\/strong> This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post<\/a> for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping<\/a>. Sorry for any inconvenience this may cause!<\/p>\n\n Note:<\/strong> Although these cells are rated for 2C continuous discharge, the wiring and connectors are only rated up to 1A, so be sure to take that into account when determining your power requirements.<\/p>\n\n Note:<\/strong> Be careful with the JST connectors. They can stick in pretty good and tugging on them can damage the connector. Check this tutorial<\/a> for an easy way to remove them safely.<\/p>\n\n Note:<\/strong> This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.<\/p>\n\n Weight:<\/strong> 18.5g (0.65oz)<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n