"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"343","DEV-00343","Evaluation Board with LCD for MAX2000-RAX","
Replacement: None. There is no direct replacement for this board. This page is for reference only.
Evaluation board with LCD for the MAX2000-RAX processor.
- MCU: MAX2000-RAX up to 20 MHz/20MIPS, low power 190 uA @ 8Mhz, power supply 1.8-2.5V, 16 bit microcontroller with 64 KB Flash, 2KB RAM, 3x 16bit Timers, 2x UART, 1x SPI, 1-wire, build-in driver for 132 segment LCD
- LCD display
- JTAG connector
- 20 MHz socketed crystal
- 32.768kHz RTC crystal
- RS232 connector, one can be used for code bootloader
- SPI port connector
- 1-wire iButton connector
- Buzzer
- Lithium 3V battery holder (20mm coin cell)
- Four buttons on ports with interrupts
- RESET button
- Two on-board power supply voltage regulators supplying +2.5V to core and +3.3V to GPIOs
- Board can be powered by the JTAG (if MAXQ-JTAG-USB is used)
- Power supply filtering capacitors
- Extension headers for each uC pin on 0.1\"" row header
- PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
- Prototype area with GND and 3.3V bus
- Power jack connector for AC/DC power supply
Software:
- Sample C demo code for IAR EW for MAXQ for Buttons, Buzzer, UART, LED blink etc. here
- Sample C demo code for CrossWorks for MAXQ
- Sample assembler demo code for MAXQ-IDE
Features:
Documents:
","**Replacement:** None. There is no direct replacement for this board. This page is for reference only.
Evaluation board with LCD for the MAX2000-RAX processor.
* MCU: **MAX2000-RAX** up to 20 MHz/20MIPS, low power 190 uA @ 8Mhz, power supply 1.8-2.5V, 16 bit microcontroller with 64 KB Flash, 2KB RAM, 3x 16bit Timers, 2x UART, 1x SPI, 1-wire, build-in driver for 132 segment LCD
* LCD display
* JTAG connector
* 20 MHz socketed crystal
* 32.768kHz RTC crystal
* RS232 connector, one can be used for code bootloader
* SPI port connector
* 1-wire iButton connector
* Buzzer
* Lithium 3V battery holder (20mm coin cell)
* Four buttons on ports with interrupts
* RESET button
* Two on-board power supply voltage regulators supplying +2.5V to core and +3.3V to GPIOs
* Board can be powered by the JTAG (if MAXQ-JTAG-USB is used)
* Power supply filtering capacitors
* Extension headers for each uC pin on 0.1\"" row header
* PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
* Prototype area with GND and 3.3V bus
* Power jack connector for AC/DC power supply
**Software:**
* Sample C demo code for IAR EW for MAXQ for Buttons, Buzzer, UART, LED blink etc. [here](http://www.olimex.com/dev/soft/maxq/MAXQ_P2000.zip)
* Sample C demo code for CrossWorks for MAXQ
* Sample assembler demo code for MAXQ-IDE
**Features:**
* 3.02x2.55\"" (77x65mm)
**Documents:**
* [ Schematic of MAXQ-2000STK](http://www.olimex.com/dev/images/maxq-2000stk-sch.gif)
* [ MAXQ JTAG connector](http://www.olimex.com/dev/images/maxq-jtag-connector.gif) (TOP view)
","2007-11-13 13:59:37-07","14.95","14.95","","","1","","","","","","","mm","mm","mm","0.1692lbs","
. . ..... ............
.,lxO00Oxc. .0KOkxdolc:;,\'\'.... ......
\'..;OXXXXXXXXXXl lWWWWNWWNWNWWWNNNNXK0: . ..
,:,:XXXXXNNNXXXXNdXWWWNNWNWWXWWXWWNWWWX; .,.,. \'... . .. .. . .
.\'kolkXXXXXXXXXXKXWNXNXNNNNNNNKNKNNXNNWW0c\'lxdo.. .clllcc:;;,,\'\'\' .. .
,xOkKOXXKKKKKK0KKNWWNNNNNNWWNNNXNNNNNNXNKxOK00Koc;.kkxkkxddooool\'..,;;,.
.dOx0kx0XNNKKKXNNNWWNWWWWWWWWNNNNWWWWWWNNKlKNNNNkxkdXX0KXOkkxddoc.\'.:oc..\',cl:.
.0k00:lkKNNWNNWNNNNXKOOOOO00OxkOOKXNNNWWW0ONWWWWK0XXKKXXN0O0kkkxo:c;od:.ldx00d;..
lxcc;,ccdlxxOk0000dlollooxOOdxodc:d00OOOOk0kK00KXKNNNNWWXk0d:lol000OkkdlcxO00oxxkkc .
,kxOO0OOkOdkoxlo;l;l;c;:,:cooddxkO00000000OOOkkxkKNNNNWWWKKX0kOOk0000kkkk0KXOOo;,;:\'
.,d0dddxxkkkOOO00000K000Okkddodcl:cc:c;o:xcxo0dkdcdloxkO0Olo0OOO00O0OOOOOO000kxllloo\'..
\':0xooooooooooooooooodddxxxkkOO000KKK00OOkdxoxcd:o;l;dkkko,kKOO00OOOOOOOO00OOkoc ..;l,
.cxOoooooooooooollllllllllllllllllllooodddxxkkkOOO000OOxkx:lKOkO00OOOOOOOOOOOOxcc. ..:\'.
.;oOolllllllllllllllllllllllllccllllllllllcccccccccclllOodOd0OxkolxOOOOOOOOOOOOxc\' ...:..
,c0dlllllllllllllllccccccccccccccccccccccccccccccccccclOlOOO0xxx:;xOOOkkkkOOOOkxl. .:..
.cxklllllccccccccccccccccccccccccccccccccccccccccc:::::dxoxldlxxx;cOOOOOkkOOOOOkdc. :..
.;oOocccccccccccc:c:::::::::::::::::::::::::::::::::::::xxddldokxd:dKKKK00000OOOxl;.. .:..
\';xkdoollcccc::::::::::;;;;;;;;;;;;;;;;;;;;;;;;;;;;;;;;cdkxddkkkxxk0WNNNNNNNNOOkx:;:::;:,..
.olc\'c:lldddxxxxxddoolcc::;;;;;;;;,;;;;;;;;;;;;;;;;;;,,,oloc..;xkkxk0WWWWWWWWNdxxd;doc;\'....
lkkxxxddcl:l;;\';,;c;o:dlkoxxxxdoollcc:;;;;,,,,,,,,,,,,,,o:l\'..;cxxdd0NNXKK0xkkdkOO......\'...
,xxxkkxoxcxoxoxxOkkxddolcc,c.:.c,:cldokoxdxxxolllc:::;;,cccl. ;:ool:00Od:;:ccxOKN0. \'...
.dkkxxxollldd:,,;;:;oxxlxlkoOxOxOododlll;l,l\'::,;,l,c;ccoxc:, \'xxxO0KK00x;;cldxKNNk;,\'.\'\'\'...
ckxol;:cc::okxxloollddddod:,;,::d:ocxldxdkxOd0k0xxxod;l;ll;c,kKNWWWWWWWWWNNXOdxKNNNOxdl;\'.....
\'xk;:xOOOOkl;cdKkld;;::,,;oddcccclccc::;,;:;olllo:ddkkkKkXkdcONWWWWWNNNXXXWWWNXXX000Oxdl:\'.....
.okc,xOOOOkO0,;0Xo\':xkkOOd\'.\'xOo,: .\',\',:dddooollclccl;;;c:coONXKK0kk0k\' .x0KXNWNNX0xddo:,\'.....
:xxc;lO0OOOk:.oXk.\'OkkOOOOo ,00. :xkkOko,::kxdcd,\';::;;lxdooK0xxxxlldkl. dkddk0KXXkll:,........
.xkxxl;;:c:,:l:KKc\'.oOOOOOx..oKc ;kkkOOkOo.c0k:.;dkOOOx:,:lxOOdddxxxdddOkl:oxdddxxxKOl:\'.........
lxxOXK0KKOkxxk0NOlo. .\',,.\',;00,..xOkkkOk,.d0d.\'kkkOOkkO,.dk0odddddoodo0xOxoxllxddod0d\'.......
\'c;clkloOO00xKXKOxKX00OkxolookXx:c \';::,,;;OOl,,dOkkkkOx,;xkKocooddoldd0oooodclddddoOo..
.l,,:cl;\',;;lcdll:;cdckOKKkOXXKOkKKOkxdolcloxOOokc,;looocl:oddK0ooddxdoddOOOddocooooldkc..
.\',,;collcc:;::,\'\'\'\'\'..,;:c,clc;;ddlO0KXx0XXKkOKKOOkxdollxdkdxxXX0Oxddooodxxdolcolccoxo;...
.....\',;;:ccloollcc:;,,\'....\'\'\'\',\'.\',;:;:odxdoxxckO0K0kKNXOxxkxKXXKKkkl.c.lddooxxOKKdc\'...
.....\',,;;:cccccccc::::::,;clllllc\',;::c\'cxxdddxkxOKX0dd:;c.ld0XKKXNKo\';...
....\',;;ccloooooodoclclcl,ooo:;coddkxkkxxxxxxdxXNNXKk:..;..
.....\',,;:cllooddllldlccooOOO00OOkk00Oxolc,,\'.
....\'\',;:codxkkkkO00kxdlc;\',,,.
....\',;::::ccccc:;:,.
.......... . ..
","https://www.sparkfun.com/products/343/images.txt","Development Tools","0","","338",""