"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"41","DEV-00041","EasyWEB2 Fully Assembled Internet Development Board","
Replacement: None. There is no direct replacement for this board. This page is for reference only.
Development/prototype board utilizing the MSP430F149 microcontroller. A simple platform to incorporate the free TCP/IP stack from Andreas Dannenberg.
**Processor: **MSP430F149
- MSP430F149 running Andreas\' open source TCPIP stack
- CS8900 LAN controller + LAN transformer and RJ45 LAN connector
- Three status LEDs for the LAN
- One general purpose LED for the easyWeb2
- Two 10A/240VAC relay outputs
- Four optocoupled inputs
- Four push button switches
- RS232 output
- Buzzer
- LCD 16x2 display
- 24LC515 (64K EEProm memory for web data storage)
- Dallas iButton interface for temperature, RTC, and other iButton measurements
- Frequency input
- Extension port for the ADC port
- Extension port with the power supply
- JTAG connector
- 32.768 kHz oscillator crystal
- 8Mhz oscillator crystal
Software:
Features:
- 138x83 mm (5.45\"" x 3.25\"")
Documents:
","**Replacement:** None. There is no direct replacement for this board. This page is for reference only.
Development/prototype board utilizing the MSP430F149 microcontroller. A simple platform to incorporate the free TCP/IP stack from Andreas Dannenberg.
**Processor: **MSP430F149
* MSP430F149 running Andreas\' open source TCPIP stack
* CS8900 LAN controller + LAN transformer and RJ45 LAN connector
* Three status LEDs for the LAN
* One general purpose LED for the easyWeb2
* Two 10A/240VAC relay outputs
* Four optocoupled inputs
* Four push button switches
* RS232 output
* Buzzer
* LCD 16x2 display
* 24LC515 (64K EEProm memory for web data storage)
* Dallas iButton interface for temperature, RTC, and other iButton measurements
* Frequency input
* Extension port for the ADC port
* Extension port with the power supply
* JTAG connector
* 32.768 kHz oscillator crystal
* 8Mhz oscillator crystal
**Software:**
* Andreas Dannenberg [TCP/IP stack implementation for MSP430](http://www.olimex.com/dev/soft/msp430/TCP_IPStack_For_MSP430.zip)
* [ MSP430-EasyWeb2 test software](http://www.olimex.com/dev/soft/msp430/easyweb_test.zip)
**Features:**
* 138x83 mm (5.45\"" x 3.25\"")
**Documents:**
* [Schematic](../datasheets/MSP/msp430-easyweb2-sch.gif), [MSP JTAG connector](../datasheets/MSP/msp430-jtag.gif), [SLAA137](http://focus.ti.com/lit/an/slaa137a/slaa137a.pdf) from Texas Instruments for the original MSP430-easyWeb
","2007-11-02 09:49:28-06","99.95","99.95","","","1","","","","","","","mm","mm","mm","0.3878lbs","
.c:.
.ckXXXKko;. ..
lKKKXKXXX0O0k,xx\'\',
;0O0KXX0O0KKNklddc:...
.lKKOKXKKX0KXXXO0K0Okdc\'.
..;0KXKKKKXXXXXXXKK00OOO00KK0Ol,..
\'lO0KXKKOodkO0XXNNNXK000OOOOOOO00KKOkxl;.
,d0KKKKKXXXXKOkok0KNNWWNXK0000000000000000Oko:.
.;kKKKKKKXXXXXXKOxddxkOXXXNNNNXXK0000000000000000Od:\'.
.,\':0OkO00KXXXNXX0xlx00OxddxdxO0NNNNNXK0000000000O0000K0Odc,.
;kKXOcd:.ldoOKXXKOxdxkkxk0KK0kxddddxk0NNNNK00OO0000O0OOO000KKKOdc\'..
c0KNNXKk:,::,dOdxxdx0KKXKK0kkkkkOkdoddkKXNNNNXK0OOO0000000OO000KK00o;\'.
.:x0K0d;d;..cxkdcoOXXXXXXXXKd,ldooxOkxoodkdxOKNNNXK0OOO00000OkO0KXKkdl:l,. .\'...
.;lxx0Kddo;\'cO00ldKKKKXXXXOl\'..,,,dxOxk0kxdooodxk0NNNXK0OOOO0KNX0Oxlolkd,..,\'.......
.\',;;odlckOO,:c000c:oox0KXXx\'.....\'c00kkkkkxkOkdoodooOXNNNXKXNNKOxoloxkdd\'...\'\'.....\'...
.\';\'cll;cdo:00Oo:;;,;:dxkxKOdc,\'lOX0xddddlccok0K0kdoodkOOOOX0xdoldxxo;\'.........\'\'..\',..
.\',;,:,,;odc,\',,:;c:lddxkO000XXkxxxxxxxkOkddkkO0K0kdooxcdolokxcc,..,...........\';::;,\'\';\'.
..;:;;::;;l\',cc;,:lc:::oxkxO0OxddxOKXk;\'\';cldkkOx0Oxoox0kdkl...\'\'....\'.....\';:::,\'\',.....
..,ccllooxoccol\'...,::lddkOO0OKXO;\'\'\'\',,,lOll:c:ckloxxlkc\'\'......\'....,:,;:,\',\'\'....,.
.,:cllldl. .\'....lc,:c;lxk0xOdc;,\',:xKXkdllolcclxd\',:\'\'\'\'\'...\'..,:::;;,\',\'....\'.
.\';,:l:\'.,c,. ;;..,\'cccodxO0OkdkXXK0O00kxxddodo:ll;\'\'\',\'\'\'\'\'::::,\'\'\'........
..,:cll\' . ;c:.,:;cc:ok0XXKKKKKKKKKxodo;lkkcc:,\'\'\'\'\',:;;\'\'\'......\'.
.\'\'.. . ;,,oodloddooxKKKKKKKKKKOdxx;cok000Odo,\'\',;,\',,.....\'.
..,\' .,cll;,:clddddo0K00kkO0KXkxkOc,c;coO00xc;\'\'\'\'...\'..\'.
..\',;:c;,:llc;::clcd0KOOk0K0O:ldk000Odl,cc;,..,\'\'....\'.
.\',.\';lxdoc:,\'\'cldxxoxxxO:;:;co0K0kl,,\'.\'.\'.....\'
..\'\'\',coxdcoc,;oo:\'cdkOO0xoc,lc,,..,.\'......
..\'.,:loc;\'ook,;:,ldO0Oxl,\'..\'.\'......
..\'.\'\',,ookO00ol:,lc;,..,\'\'......
..\',.\',,oxOOOxc\'...\'\'........
.\',\'\',,ol;\'...\'........
.,,;,\'..........
.........
.....
","https://www.sparkfun.com/products/41/images.txt","Development Tools","0","","15314",""