MSP430-EasyWeb2 test software<\/a><\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- 138x83 mm (5.45\" x 3.25\")<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Schematic<\/a>, MSP JTAG connector<\/a>, SLAA137<\/a> from Texas Instruments for the original MSP430-easyWeb<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. There is no direct replacement for this board. This page is for reference only.\n\nDevelopment\/prototype board utilizing the MSP430F149 microcontroller. A simple platform to incorporate the free TCP\/IP stack from Andreas Dannenberg.\n\n**Processor: **MSP430F149\n\n* MSP430F149 running Andreas' open source TCPIP stack\n* CS8900 LAN controller + LAN transformer and RJ45 LAN connector\n* Three status LEDs for the LAN\n* One general purpose LED for the easyWeb2\n* Two 10A\/240VAC relay outputs\n* Four optocoupled inputs\n* Four push button switches\n* RS232 output\n* Buzzer\n* LCD 16x2 display\n* 24LC515 (64K EEProm memory for web data storage)\n* Dallas iButton interface for temperature, RTC, and other iButton measurements\n* Frequency input\n* Extension port for the ADC port\n* Extension port with the power supply\n* JTAG connector\n* 32.768 kHz oscillator crystal\n* 8Mhz oscillator crystal\n\n \n\n\n**Software:**\n\n* Andreas Dannenberg [TCP\/IP stack implementation for MSP430](http:\/\/www.olimex.com\/dev\/soft\/msp430\/TCP_IPStack_For_MSP430.zip)\n* [ MSP430-EasyWeb2 test software](http:\/\/www.olimex.com\/dev\/soft\/msp430\/easyweb_test.zip)\n\n**Features:**\n\n* 138x83 mm (5.45\" x 3.25\")\n\n**Documents:**\n\n* [Schematic](..\/datasheets\/MSP\/msp430-easyweb2-sch.gif), [MSP JTAG connector](..\/datasheets\/MSP\/msp430-jtag.gif), [SLAA137](http:\/\/focus.ti.com\/lit\/an\/slaa137a\/slaa137a.pdf) from Texas Instruments for the original MSP430-easyWeb\n\n","date_published":"2007-11-02 09:49:28-06","price":99.95,"qty_price":{"1":99.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.3878lbs","ascii_art":"\n\n\n\n\n\n\n\n .c:.\n .ckXXXKko;. ..\n lKKKXKXXX0O0k,xx'',\n ;0O0KXX0O0KKNklddc:...\n .lKKOKXKKX0KXXXO0K0Okdc'.\n ..;0KXKKKKXXXXXXXKK00OOO00KK0Ol,..\n 'lO0KXKKOodkO0XXNNNXK000OOOOOOO00KKOkxl;.\n ,d0KKKKKXXXXKOkok0KNNWWNXK0000000000000000Oko:.\n .;kKKKKKKXXXXXXKOxddxkOXXXNNNNXXK0000000000000000Od:'.\n .,':0OkO00KXXXNXX0xlx00OxddxdxO0NNNNNXK0000000000O0000K0Odc,.\n ;kKXOcd:.ldoOKXXKOxdxkkxk0KK0kxddddxk0NNNNK00OO0000O0OOO000KKKOdc'..\n c0KNNXKk:,::,dOdxxdx0KKXKK0kkkkkOkdoddkKXNNNNXK0OOO0000000OO000KK00o;'.\n .:x0K0d;d;..cxkdcoOXXXXXXXXKd,ldooxOkxoodkdxOKNNNXK0OOO00000OkO0KXKkdl:l,. .'...\n .;lxx0Kddo;'cO00ldKKKKXXXXOl'..,,,dxOxk0kxdooodxk0NNNXK0OOOO0KNX0Oxlolkd,..,'.......\n .',;;odlckOO,:c000c:oox0KXXx'.....'c00kkkkkxkOkdoodooOXNNNXKXNNKOxoloxkdd'...''.....'...\n .';'cll;cdo:00Oo:;;,;:dxkxKOdc,'lOX0xddddlccok0K0kdoodkOOOOX0xdoldxxo;'.........''..',..\n .',;,:,,;odc,',,:;c:lddxkO000XXkxxxxxxxkOkddkkO0K0kdooxcdolokxcc,..,...........';::;,'';'.\n ..;:;;::;;l',cc;,:lc:::oxkxO0OxddxOKXk;'';cldkkOx0Oxoox0kdkl...''....'.....';:::,'',.....\n ..,ccllooxoccol'...,::lddkOO0OKXO;'''',,,lOll:c:ckloxxlkc''......'....,:,;:,',''....,.\n .,:cllldl. .'....lc,:c;lxk0xOdc;,',:xKXkdllolcclxd',:'''''...'..,:::;;,','....'.\n .';,:l:'.,c,. ;;..,'cccodxO0OkdkXXK0O00kxxddodo:ll;''','''''::::,'''........\n ..,:cll' . ;c:.,:;cc:ok0XXKKKKKKKKKxodo;lkkcc:,''''',:;;'''......'.\n .''.. . ;,,oodloddooxKKKKKKKKKKOdxx;cok000Odo,'',;,',,.....'.\n ..,' .,cll;,:clddddo0K00kkO0KXkxkOc,c;coO00xc;''''...'..'.\n ..',;:c;,:llc;::clcd0KOOk0K0O:ldk000Odl,cc;,..,''....'.\n .',.';lxdoc:,''cldxxoxxxO:;:;co0K0kl,,'.'.'.....'\n ..''',coxdcoc,;oo:'cdkOO0xoc,lc,,..,.'......\n ..'.,:loc;'ook,;:,ldO0Oxl,'..'.'......\n ..'.'',,ookO00ol:,lc;,..,''......\n ..',.',,oxOOOxc'...''........\n .','',,ol;'...'........\n .,,;,'..........\n .........\n .....\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/41\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/9\/MSP-EW2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/9\/MSP-EW2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/9\/MSP-EW2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/9\/MSP-EW2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/9\/MSP-EW2-b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/9\/MSP-EW2-b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/9\/MSP-EW2-b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/9\/MSP-EW2-b.jpg"}],"related_products":[15314]}