"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"423","ROB-00423","Toy Tires - Basic","
These are different wheel combinations for the Tamiya twin gear box. All tire types press-fit directly onto the Tamiya axel without the need for glue or screws. Simple assembly is required for all types. Mix and match to create some very peculiar looking robots.
Basic Tires:
- 1.45\"" Diameter
- Comes in a set of four
","These are different wheel combinations for the Tamiya twin gear box. All tire types press-fit directly onto the Tamiya axel without the need for glue or screws. Simple assembly is required for all types. Mix and match to create some very peculiar looking robots.
Basic Tires:
* 1.45\"" Diameter
* Comes in a **set of four**
","2007-10-31 11:04:15-06","4.95","4.954.74.46","","","","","","","","","9503.00.0090","145mm","110mm","32mm","0.1646lbs","
..
.:xkd,ckKKOo.\'cddc.
.lkOxKXXKOOO000000000OOo.,:lc.
,dNNNX0OO0000000OOOOO00000000OOo
lXXK000O0K00OkxdxxkOOOOOOkkkkkO000dldkk;
,0NWWX0O0K0kxdxO0KKXXNNNNNNNXXKKOOkkO0KOk\'
.oKXK0OO000Oxdx0KXNNNWWWWWWWWWWWWWNNXKOkk00k:;co,
\'kNWWNX00K0kxxOKXNWWKdclONNWWWWW0ONWWWNNXKOxOK0Od.
\'0NXKK0OO0Kkox0KXNWK:........\';c;...:kNWWNXXKkx00d. .
:0X0XXX0O0K0xlkKXWWXko:\'..............\'KWWWNNXKOxOKOO00;
.0X0NWWNX0KK0xd0KNWk:ldo:..... ........\'xWWWNNXXK0kOKOl
;O0NWX0OOO0XKdo0XN0\',ol:\'..... ;cc:\' ..,KWWNXXXKOxO0k:\'\'.
,KONWKXNNXK0XKkdOXNk\'\'............... . ..dXNKKXK0kd0OO00d
:xONWXKWWWNX00X0xx0XXkc\'............. ...,NK0KKKkdO0Od
.kXNKNWWXK0OO0X0xxKXN0l;;:clc:,..... .\',,\'..cWK00K0kdO0OOc;.
.,kK0XWWXXNNNNK0X0kx0XN0doxkkkxd;......odxxxddXNK00KOdd0O0XKK:
.dxOKKWWNXXWWWNXO0XXOkkKXKd;cokkko\'....\'kkxclKWNK000Odok0OKOo\'
okXWWXXWWWNX00KKKXKOkk0XKklcldl:::;;,:,,oXNX0000kddk0O0K0d,
ckOXNKXWWNXXNWWWW00XX0OkO0KXXKKKXXXKkkKXXK000Okddx000XNNWN;
.dO00XXKNWWNXXWWWWN0O0KXXXKOOOO0000KKKK0000OOkxxxO0000K00kKx
..,kO0KNWNXXNWWNNXXXWWWKOKXXXXK00OOOOOOkkkOO00KK00KNWWNXOk.
,00KKNWNXNWWNNXNWNNWXO0XNNK0KXXXKKKKKKKKK0KXXXK0KKKWWO:
.x0KKKXNNXNWWNXXNWNNNNXNWNWN00KNNNK00XNNNK0KNNWWNK0KNNl.
.,\'oKXXXXNWWWNXNWNNNNNNWNNNNXXNNNWX0XNNNWXXXXXNWX0KNKl.
:KXNNNNNWWXXWWNNNNNWNNNNNNNNNNNNXNNNNWXXXNNWWKx;,...
cKXKXXXXNNNNNWWWWNNWNNNNNNNNNNNNXXNNNNWXKNWWXo\'.....
...,dKNNWWWNNWWWNNNWWWWNNNNNWWNNXNWWWWXXXXO:\'......
......kNNNNXXNNNWWWNWWWWNNNNWWWWNNNNNWWNXOl,\'.......
.......:c:;lkNWWWWNNNNWWWWWNNNWWWNNNWXkl:;,\'.......
..............,k00OddOWWWWNK0NWWWXOxOOdc:;,\'.........
..............\'\'\'\',,;dxkdlccokxdlcc::;,,\'.........
................\'\'\',,,,;;;;;::;;;,,\'\'..........
................\'\'\'\'\'\'\'\'\'\'\'...........
............................
.......
","https://www.sparkfun.com/products/423/images.txt","Wheels","0","","",""