Free BSD<\/a> - Drivers Built In<\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- 2x1.6\" (50x40mm)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. It's time for this product to step aside and make room in the catalog for even more cool stuff. This page is for reference only.\n\nThis is a neat little product from Olimex. The PIC-MCPUSB is an adapter for the PIC-MCP MPLAB compatible programmer. It generates all necessary power supply and RS232 signals for PIC-MCP from any USB port. This way desktops, laptops, tablets, etc, without an RS232 port can use the PIC-MCP and MPLAB.\n\n The really neat thing is that the PIC-MCPUSB is not limited to the PIC-MCP. It may be used as power supply source +18VDC\/100mA and an additional RS232 port on any computer with a USB interface. Installs as any other USB device and shows up as a standard COM Port (COM3 for example).\n\n This unit **does not** work with the PIC-PG1 or PIC-PG2.\n\n Adapter has a female USB 'A' connector. Any USB Male to Male A\/A cable should work with your platform.\n\n Based on the popular FTDI USB Chip. Drivers are currently available for most platforms including:\n\n* [Win 98, 2000, ME, XP](http:\/\/www.ftdichip.com\/FTWinDriver.htm)\n* [Apple OS-8, OS-9, OS-X](http:\/\/www.ftdichip.com\/FTMacDriver.htm)\n* [Linux >2.4.0](http:\/\/www.ftdichip.com\/FTDriver.htm) - Drivers Built In\n* [Free BSD](http:\/\/www.ftdichip.com\/FTDriver.htm) - Drivers Built In\n\n**Features:**\n\n* 2x1.6\" (50x40mm)\n\n","date_published":"2007-11-13 13:07:04-07","price":24.95,"qty_price":{"1":24.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"73mm","pack_width":"69mm","pack_height":"32mm","packed_weight":"0.1142lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n ...,;::::'\n ...',:cc:,;::;,\n .. ..';clc,....'',,,.\n ...... .':ll;'...........................',.\n .......:xxll:;clc,........................'.......''.. .......\n ''''',;O0O0KX0k;........................'..'''..................''.\n .'',ccxK000KXkc....................''......................'',,,,c,\n '',:lOK000XKd,...............''.......................'',,,'....o;\n .'';d0O000Xk;.....................................'',,,''. ::\n ';dxdllkK0:..................................',,,'..... .....'l;.\n ckOl:::dXKc''...........................'',,,.... ......... .c:.\n .xOx::::0XX0:'''.....................',;,'.. ..,,.. .',c;.\n :OOc::;oXXXxc:;,................',;,,,,,. . .',,;,'''.\n .xOd,;;;OXX0c;;;,...........'',,,,,'''....'. ... ...'''.. .\n :OOc::;lXXXo'...........'',;;,',,.... .'' .'clc,.. ...\n .kOd;:c:kXXXdo:'.....'',,,,.':'... ..'cl,, .',;;;;::;'. ...\n :OOc;:;cXNNklxxdc'',,,... lc....';;;,. .,,;;''',;:,. ...\n x0kc::;kXXXdo;:cc;'. ',..,. .. ''',;,',,,'..\n ,O0OkdxO0XX0doc:;;;' '',;::;,;;;;'..\n ;;,xx:xlckKxlc:lccc,. .;cloc:::::;'.\n ..k, ldclxc;,'clcl:. .',;:;,;:::;,..\n :x .oooo:,'..,c::,. .,,;;'',,;,'...\n .d: ;lcl:,.....,;;,',:;'',,,'..\n ,O. l:;:,'... ..'''','...\n lx 'l'','. ...\n ;0kldd.'..\n .;xOdl;.\n ..'.\n ....\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/460\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/1\/7\/PIC-MCPUSB-2.jpg"}]}