MSP430F1611<\/strong> with 48K Bytes Program Flash, 256 Bytes data Flash, 10K Bytes RAM<\/li>\nJTAG connector<\/li>\nJTAG Power_In and Power_Out jumpers<\/li>\n32.768 kHz oscillator crystal<\/li>\nSocket for optional high frequency crystal<\/li>\nTEST pin pull-down<\/li>\nRST\/NMI pin pull-up<\/li>\nPower supply filtering capacitor<\/li>\nExtension headers for each uC pin<\/li>\nPCB: FR-4, 1.5 mm (0.062\"), green soldermask, white silkscreen component print<\/li>\nSpace between the pin rows: 43.18 mm (1.7\")<\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- 48x48mm (1.9x1.9\")<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- msp430-hxxx-e.pdf<\/a>, Schematic<\/a>, MSP JTAG connector<\/a> (top view)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are no longer carrying this development board but have a look at the rest of our [development tools](http:\/\/www.sparkfun.com\/categories\/2). This page is for reference only.\n\nCustom header board for MSP430F1611 microcontroller with power supply filter capacitors, JTAG port and extension ports to every pin.\n\n* MCU: **MSP430F1611** with 48K Bytes Program Flash, 256 Bytes data Flash, 10K Bytes RAM\n* JTAG connector\n* JTAG Power_In and Power_Out jumpers\n* 32.768 kHz oscillator crystal\n* Socket for optional high frequency crystal\n* TEST pin pull-down\n* RST\/NMI pin pull-up\n* Power supply filtering capacitor\n* Extension headers for each uC pin\n* PCB: FR-4, 1.5 mm (0.062\"), green soldermask, white silkscreen component print\n* Space between the pin rows: 43.18 mm (1.7\")\n\n**Features:**\n\n* 48x48mm (1.9x1.9\")\n\n**Documents:**\n\n* [ msp430-hxxx-e.pdf](http:\/\/www.olimex.com\/dev\/pdf\/msp430-hxxx-e.pdf), [ Schematic](http:\/\/www.olimex.com\/dev\/images\/msp430-hxxx-sch.gif), [MSP JTAG connector](http:\/\/www.olimex.com\/dev\/images\/msp430-jtag.gif) (top view)\n\n","date_published":"2007-11-13 14:03:59-07","price":34.95,"qty_price":{"1":34.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"71mm","pack_width":"68mm","pack_height":"29mm","packed_weight":"0.0600lbs","ascii_art":"\n\n\n\n\n.......................................................................'''''''''''''''''''''''''''''\n...................................................'........'',;::'..'''''''''''''''''''''''''''''''\n..................................................',,,;::,lo,oxOOko;''.'''''''''''''''''''''''''''''\n.........................................',,;;::ld,okockkokkk0Oko:xdc'''''''''''''''''''''''''''''''\n................................'',;;:cl:dkcdkkcxOxkdOOoxKOx0XXKkkcxxo,'''''''''''''''''''''''''''''\n........................',;:::lodlxkdlokodxOxlkKkx0Kk0XKKXKkKXKkkOxxcxxc,,','',',,''''''''''''''''''\n...............'',c:clcolx:dxdoxkOxd0OodKxkKX0KXXXK0XXXXXXXkokXXkxxxkcoxl,,,,,,,,,,,,,,,,,,,,,''''''\n......'',;;:lo0kxoXXXOddoO0xl0KxxXK0XXXKKXKOOkkOk00k0OkxxkkK0kkKXKkkxdklxd:;;,;,,,,,,,,,,,,,,,,','''\n..,codxl:xxxoONNX0NWWKKKkOXK0XXXX00OOOxxdOkxxxOOkOOXXOKKXXXXXKdo0XXkxdoxxdxo::;;;;;;;,,,,,,,,,,,,,,'\n..'odoolxO000kXWWWWWWWXXXXXXKKXOkxxxOOOxxkxkk0OkxOXXXXXXXXXXXXXOkKXXKkkxlOxxdc::::;;;;;;;;,,,,,,,,,,\n...:l:dkx00OOXNWWNWWWXKXXOkO00XXkOkO00kkxkxKKOKKXXXXNXXXXXXXXXXXKdOXX0O0dxcOxxoccc:::;;;;;;;;,,,,,,,\n''''lo:kOdxkO0NWWXWWWWKXXNKKOKXXXOkOK0KXXXXXXXXXXKKXNNNXXXXXXXXXXKddXX0OOkxxlkkxllccc::::;;;;;;;,,,,\n'''',ldcOkdkO0KWWNKWWWNXXXXXXNNNXXXXXNXXXXKXXXNNNNWWWWWXKXXXXXXXXX0dkKXKxkkxOlokxollccc::::;;;;;;;,,\n''''':lddOxxxxxKXNN0NNWXNNNNK000NNXXXXXXXNWWWWWWWWWWWWWWK0XXXXXXXXXKkdOXX0kkxx0ddkdollccc::::;;;;;;;\n''''''lllO0xkOk0NWWNWWWWXXNN0xkkkk0XXXKOONWWWWNNNNNNNNNWWX0XNXXXXXXXX00OXXKkOodx0kxxoollccc:::::;;;;\n'''''',ooc0OxO0OONNNKNWWWNNXOKK00OxOXXXOxONWWWWNNNNNNWWWWWX0XNXXXXXXXXKdkXXK00Odolkkkoolllccc:::::;;\n'''''''cldc0kdxkxKWWNKNWWNKNKKXK0k0dOXNXOx0NWWWWNNWWWWWWWWWXXNNNXXXXXXXXkxKXKk0Ok0dlxkdoolllccc:::::\n''''''''lldk0xkxdxXNNNWWWWNXN00KkxOOdOXXXOdONWWWWWWWWNNNNXXWNNNNNNNXXXXXKkOKXX0xkkx0xdkkxoollcccc:::\n.''''''';oloOOx0KxkNNN0WWWWNNN0KKOKO0d0NXKkONWWNNNXKKK00KKKXNNNNNNNNNXXXXK000XXK00dddO0x00xolllccc::\n'''''''''clll0kdkkx0NWNNWWWNONNK00K0xxXXXXXKKXN0KKKKOkxxk0XXXXXXXXXXXXXXXXX0dkKX0kOOxOcxO0K0xollcccc\n''''''''',ooxo0kxxxxXNNKXWWWNNNNXKKKXNXNXNXO0KXXXXXdoO00kooXNXXXXXXXXXXXXXXX0k0XNXOkokO0ddOK0xollccc\n'''''''''';ooxO0x00kxNNNNWWWWNNK0XNNNNNNNNXNNNXXKK0doOKX0KdoKKKOXNNXXXXXXXXXXKxkXNXK0xdxoOOkKKkollcc\n'''''''''''clol0OokkkONNNWWWWWWNKXNNNNXXXK00OOOOOOOOOOO0kxOxlxO0KNNNXXNNXXNNXX0OKXXX0KKKkd;kO00xolll\n''''''''''''ookd0kxxdo0NNWWWWWWWNNXNNXokkOOO00000KXXKKkxkO00xo0NNXNNNXXNNXXXNXOKNKdkKXXKOdxOOO0kdool\n'''''''''''';lodO0d0KOdKNNNWNXNXNNNNNNkk0KKXXNNWWWWWNN0kO0KKKxoXNNXNNN0OKXkx0XOkOKOxdx0kcdx0XK00xdoo\n'''''''''''''cldlxOddxxk0KKXXNNNNNNXNXXNNWWWWWWWNNNNNNNOdxkOkox0KNKO0X0kkK0xxxO0xd0XOKK0kkOk00Okxddd\n''''''''''''',ookx0xOkOOXXXXNNNXXXXXXXNNNNNNNNNNNNNNNNXNXKOxOXOdxKXkdk0OkdkXkxOKOOOOOOO0KKKKOOkxxddd\n'''''''''''''';oddk0dk000KXXXXKXXXXXXNXXXXXNNNXNNNXXNNKxkNKdxO0kOdx00x0XOkO0OOOO0KKXXXNXXKOkxkxxxddd\n'''''''''''''''clxlOOkdxxkXXXKXKXXXXXXXXXNXXNX0kKN0kO0OkkxO0Ok0XkkxkOOOOO0KKXXXXXNN0XX0O0OOkxxdddddd\n''''''''''''''',ooxk0kk00kkKKXKXKXXXXXK0XXkoOXOdxOO0xx0XkOx0OOOOkO0KKKXXXXNXKNN0KNKOK0OOkxxddddooooo\n'''''''','''''',;odokxxdk00XKXXKXXkx0XOdOOOkok0OlOOKkOxOOOkO0KKXXXXXKXXXOKK00KKO0Okkkxxdddooooooooll\n''''''''''''''','coxOO0xKXXKX0xx0OxxkO0xkOXKO00OOOOOO0KKXXXXXKXK00KKOKK0O00kkkkxxxddddooooololllllll\n''''''''''''''''',loldkOxOkkxOkxO0Xd000kOOOkOO0KKKXXXKXXK0KKOOKKOOOOkkkxxxxxdddddooooooollllllllcccc\n'''''''''',''''''';odxkkxx,kkKOxOOkOkkO0KKKXXXXKK0K0Ok00OkOOkxkxxxxxddddddoooooolollllllllcccccccccc\n'''''''',''''''''',:kOO00doxkkkk00KKKXKKK00OOk0OOOOOOkkkkxddddddddoooooooooolllllllcclccccccc:c:::::\n'',,'''''','''''''',lxkkkkkO0K0KK0OkkxkxkxOOkkkkxxddddddddoooooooooollllllllllccccccccc:cc::::::::::\n'''',,'''''',''''''',clllldkkdoooooddxxxxdxdddooodooooooolllllllllllllcccccccccc::::::::::::::::::::\n,''',,'','','''''''''',:cc:clclloooooooooooololllllllllllllllllccccccccccc::::::::::;;;:;::::;;;:;;;\n,'''',''''''''''.'.'''',',,,,:ccccccccccclcccllcccccccccccccccccc:cccc:::::::;::;;;;;;;;;;;;;;;;;;;;\n,'''''''''.''.'....'''''.'.'',,;;;;::::c::::ccc::cc::c:c:::::::::::::::;;;;;;;;;;;;;;;;;;;;;;;;;;;;;\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/47\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/5\/MSP-H1611.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/5\/MSP-H1611.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/5\/MSP-H1611.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/5\/MSP-H1611.jpg"}]}