"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "49","DEV-00049","Header Board for MSP430F413","
Replacement: None. We do not have a direct replacement for this board. This page is for reference only.
Custom header board for the MSP430F413 microcontroller with power supply filter capacitors, JTAG port, and extension ports to every pin.
Processor Included!
Features:
Documents:
","**Replacement:** None. We do not have a direct replacement for this board. This page is for reference only. Custom header board for the MSP430F413 microcontroller with power supply filter capacitors, JTAG port, and extension ports to every pin. **Processor Included!** * FR-4, 1.5 mm (0.062\""), green solder mask, white silkscreen component print * JTAG connector * JTAG Power_In and Power_Out jumpers * 32.768 kHz oscillator crystal * Optional high frequency crystal * RST/NMI pin pull-up * Analog-Digital GND jumper * Analog-Digital VCC jumper * Power supply filtering capacitors * Extension headers for each uC pin **Features:** * 48x48 mm (1.9x1.9\"") **Documents:** * [msp430-hxxx-e.pdf](../datasheets/MSP/msp430-hxxx-e.pdf), [Schematic](../datasheets/MSP/msp430-hxxx-sch.gif), [MSP JTAG connector](../datasheets/MSP/msp430-jtag.gif) ","2007-11-13 14:07:06-07","9.95","9.95","","1","1","","","","","","8471.50.0150","mm","mm","mm","0.0644lbs"," ....................................... ......................................... .;\'.. ........................................ .\'d00Kxo.. ........................................ .oxOkOOOOd\';,.... ..................................... .\':kO00O0000:,;;,\',\'... ...................................... .\';c:cO0000KKOcooc::,\':;\',\'... .................................... ..,;:;ccdOO00Okodo0kkxodc,,;\'\';,\'\'... .................\';:cllddollc:,\'.....,::\'ccll\';c:oloxOkOkxOokxoxlll;,:cc;,.\'.,.. .............\':lodxxxxxddooodoloc\'.,cc,:::o:lcl;;dddolkkkO0kkOdOdlO:dl::c;;ld0ko.... ...........,okkxxxddxxddxxxxdooc.\';c;::co:\'cl;lxxxxxo;,,;lokO0OOOx0ddO:xxOkdxOkxo:;,,.... ..........:oxxxxxxdddodxdllolc\'\';c;:ccdxdldo:oxxxxxxxxxl;:lolcdxOOK0O0kkO000O0kcl;,,,\'c,\'\'.... .........:dl::coddodxkdl:,,\',\',l;,;;dxxxxxxxxxxxxdxxxxkc,,,,;col:lcxkOOkOoOK0KOc0kO,,...\';,\'.;;\'.. ........;:::c:\'.\':cldxl,\'\'..,cc:;,lc:coxxxxxxxxdxxdkxxc.oxdo;.\',,;clccllcxkOOK0x0kdoo,;lol,.\';:;. ........;;\'..\'\'\':lodxkxd:\'\':c;..c\'\'cc:;\',:lxxxxxxxkkxdd:,,;;.,odoc.;dxxxddc\'ccdkkldxddc,,;,:,...,,. ........\':\'.\';:lddddxxl,\':c;,;ld;..::;..\':;,\'lxxdxO0Okxdddoc;,,,,,..\'oddl;lclc.ccoxxl,,\',:;\'..\'c;. .........\'::;:ooooodo;\'::,.,cddc,ldc...\',;:c.:odkOOOkxdxxkkxdodooddldddo;:oc\'cddddd:.\',:\'\'...:o\' ...........,:cccloo:\':c\'.\';ldddddddl:oxo:,,:loxOOOOxdddxkk00kdxxdddddddddd:.cddodl\'..:,\'...\':,. ...............\'\'\'\'::,,,;codddddddddddxddddod00OOOkxddkkkkkxc:lddddddooddddddddoc\'\',;;,...:,. .................;;;,\',:odlcodddddddddddddxxddxkOkkxxkkkkxl;:ldddddddddc:oddddc\'.\';;,...;;; ............ ..\'::;::;looooc:,;cooddddddddddl:;;codxkkkkl,;cddxdddo,,o,.coddo,.\',,:...\',l. ..... . .\':c:,\';ll,;lcoooddolcc;:odddddddxddol:c:cddo:codddddd:\'c,.,\'.co:\'\'\',:;...\'d, .. .\';:,\'\';\'..,.,c;;ooddddol:;cclodddxdddddooddddddddddc\'.,.,;\'\'c:\',;,:,....c: .. .::,...\'.\'c,,;\'.,:.:ocodddddlcc,,codxxxxxdddooodddlcl:;.,..cl\'..\':;\'...;d. .:ldxo:,....,,;c;,;:..:c;codddddoc;lccldxddddoooo:,:;,;,.,o;...:\',....k\'. .\':ox;x,\'....\'\'c::;\'.,:.;ocodddddoc;\'::coooooc,c:;;.\'lc,..,;;....d;. ..:ocO,c,...\',;:c,..;..:c,ldddddddc,\';lool,,lc\';ll..\',:,...;;;. .,,lkcx\';...\'\'\':;,;\'.\'l\'\'lcloddddool;..:;\'oc.\'\'\'c;,...,c. ..c:l0;o\'.....,\';:\'.,\'.\'c,:ooooc,:oooc\'..\'c,....\'l; .\'\'odlO,;.....,::;,,..;;.,lclooo;...:\'\'\'...cl ..c:oO;d,.....,,::\'..,\'.;ooc\'.,,,\'...,x. .\'\'dk:0,,....\'\';c;\',,;lc,\';,....x\'. ..lcoK;c,....\',c;\'.\'\'.....c\': .,,c0;kc......;cc:..,,l ..;d,0l,:...\'..\'x. \':;0d,d:cO\' ..x0k\' ","https://www.sparkfun.com/products/49/images.txt","Development Tools","0","","",""