"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"508","CAB-00508","Banana to Alligator Coax Cable","
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. High quality coax cable with stress relief sleeves.
Features:
","These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. High quality coax cable with stress relief sleeves.
**Features:**
* 36\"" long
","2007-11-27 10:31:23-07","5.5","5.55.234.95","1","1","","","","","","","8544.42.9000","210mm","180mm","12mm","0.1360lbs","
..\';:cllooollc:;\'..
.,cdOXX0kxdolccccclooxk0XXOxl;.
.;oOXNNNXOxxxdddxkOkddxxkkkxkOKNWNNXOo;.
.;lxKKNNWNNNNNXNXKNNNNXXXXXNNNNNN0kdoxOKNNNXOl.
.:xKK000KXNNWNNNXXX0Odc;,,......,;ldk0KXKko:\'\';lx0XOc.
:kXXNK00xolccc::;,\'.. ..;lxk0XKxc\'.\'l0X0l\'
c0XKOKKo\'. ..\',:oOXNXkld0XKO:
.kXK00XK; ...\'xXNNXKkOXXXKc
\'xK0xoKX: ..\'\'cOXXXX0XNXNO.
,00Kd;xXk. ..\',lOXXXXKXXN0.
,O0XO;OXo ..\',;l0NNNNXXNO.
..;0NXkOXd ..\',,:OXKKKNXc
....dXXXNK. ...\'\';OO0XXx
....:0NXKk. ...\'d0kKXx
....\'kNNXk, ..;0OdXK:
...\'lKNNX0o, ;KKx0Kd
...,kNNNNXXxc. \'dXXOd0l
...c0XKXWNNNXkl,. .:kXNX0dd\'
...dXOdkXWWWWNNXOdc;.. ..,:dOKXNXKkc.
..;00c,:dOXNWWWWWNNNNK0kxdolcc:::::cclodxOKXXXNXXXK0kl\'
\'OKo\'...,cdk0XNNWWWNNXXXXXXXXXXXXXXXXXNNNXXXXXOd:\'
\'::loododdo:,... .xOlc. .\';codkO0KXXXXXNNNXNXXKXKKKKOxdl:\'.
.,,;;:;\'KNNNNWNWWWWWWWWNNKxdK0oko\'.. ...\';clodxxxkkxdl:,\'.
...\'\'...lkk0000OO0kdllol:l;;cx0llO0kOOxdlcc:::clooodlc:;,\'\'...
.,;:;:,,dxxxxxxxxxxkddolooxKc,\'ld:..........
.......\'clooooollc:;\'\'....kKd.. .ld:.
.lXXK\'....lkxo;.
lNNNXd ..,Oxxxxc.
cXXNXd ..dOkxxxd;
.OKNXl .,ldxxdl.
.dNXc, ...,;.
...
","https://www.sparkfun.com/products/508/images.txt","Hook Up","8","","12978,
112,
9740,
9739,
15368",""