"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"518","CAB-00518","USB Cable Extension - 10 Foot","
These extension cables have a type A male connector on one end that plugs into any computer. The opposing end has a *female *type A connector allowing a second USB cable to be inserted. This allows as many cables to be daisy chained together as needed. May come in White or Black. Cable color and shape may vary slightly from image as our stock rotates.
If you\'re still trying to wrap your head around the world of USB cables, why not check out our USB Buying Guide?
Features:
","These extension cables have a type A male connector on one end that plugs into any computer. The opposing end has a *female *type A connector allowing a second USB cable to be inserted. This allows as many cables to be daisy chained together as needed. May come in White or Black. Cable color and shape may vary slightly from image as our stock rotates.
If you\'re still trying to wrap your head around the world of USB cables, why not check out our [USB Buying Guide](https://www.sparkfun.com/pages/USB_Guide)?
**Features:**
* 10 Feet
","2007-11-15 19:33:23-07","4.95","4.954.74.46","","","1","","","","","","8544.42.9000","150mm","130mm","10mm","0.2340lbs","
. .. ...
. .. ... . . .
.. ... .. . .
.. ... .... .
.. ... .,... .. .
.. . .. .
. ... . .\', .
.. ... ... ,l,. . .
... .\'......cc. ... .. .
.\'.. .\'\'....:o, .;;\'.. .\'. . .
..\'.. .,,\'.;:;,. \'\'.,;:ccc;\'. .,. .. ..
..\'\'.. ..,;::;,,\' ..\'......\';:c:\'.. ... ...
.. ..\'\'\'.....,:cc;;,. ..,. ..\'c:. .,.. .:. ..\'......
,\'.. ..,,,\'.....:l:;;. .\';cll:,. ..... .;c..c\'...\'\'...\'.
.\',,.. ..,;:;,\'..;cc;,\'. .,:loc;.. . ,lll;,\'.. . ;,..,,...\'\'.
.,;,\'.. ..\';:cc::clc;,;:lo:,. .. .; ...,::;,;:cllcc;\'.,\',;\'.\',,.
..,;;,\'......\';cloooo:;:d, . \'. ,::\' ............\'\'\',,,,\'....\':llc:;;:;,;:,\',,,.
..,:::;,\'.....\';coddc:lo:. ...c. ...ck;\'\'\'......... ...,::cllc:;;::;;;;,..
.\';:cc:;,\'....;cloloxkl. ....\'...;;;\'. ...\'::::;;;:cccc:,..
..,:clllc:;;;:cllodddo,..,,cccc:,.. ...\',;;;;:ccloolllc;\'..
..,;clooooolllloooo;ollccldxdl:;,\'\'\',,,,,;;;;:ccllodddoolc:;;,....
..\',:clodxxxxxxdoocccccccc::;;;:::::cclloodddoollc::;;;,\'......
..\',:cclloodddxdoolcc:;;,,,,,,,,;;;::::::::::;;;;,\'....
....,;:ccccclllllllllllccccccccc::::::::;;;;,,,\'\'..
. .....\';::::ccc::::::ccccc::;;;;;;,,,\'\'\'..........
. ....\';::::::::;\'.........
. .....\'\',;;;,\'......
................
....
","https://www.sparkfun.com/products/518/images.txt","USB","0","","21272,
13244,
13243",""