"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "54","DEV-00054","Prototype Board for MSP430F1121","
Replacement: None. We do not have a direct replacement for this board. This page is for reference only.
Prototype board for MSP430F1121 microcontrollers with power supply circuit, crystal oscillator circuit, JTAG port.
**Processor: ** MSP430F1121
Features:
Documents:
","**Replacement:** None. We do not have a direct replacement for this board. This page is for reference only. Prototype board for MSP430F1121 microcontrollers with power supply circuit, crystal oscillator circuit, JTAG port. **Processor: ** MSP430F1121 * FR-4, 1.5 mm (0.062\""), green solder mask, white silkscreen component print * JTAG connector * JTAG Power_In and Power_Out jumpers * TEST pin pull-down * RST/NMI pin pull-up * Power supply connector for battery +3V * 32.768 kHz crystal oscillator * Extension slot on every uC pin * Grid 100 mils * Two mounting holes * GND bus * Vcc bus **Features:** * 59x44 mm (2.3x1.7\"") **Documents:** * [Schematic](../datasheets/MSP/msp430-p1121m-sch.gif), [MSP JTAG connector](../datasheets/MSP/msp430-jtag.gif) ","2007-11-13 14:14:29-07","4.95","4.95","","1","1","","","","","","8471.50.0150","mm","mm","mm","0.0558lbs"," ............................................................................................ ..............................................................,............................. .........................................................,;.\',:............................. ..............................\'...,...;...c\'..l\'.........;lkkkc............................. ......................l...o...x,..d\'..l,..l;..oc..\'\'\',;\'.;oOOO;;lc::ccc;.................... ......................l\'..c;..oc\'\'oo\':xklx0kx0Kxxddddxx:.;oOOO;;dl,\'\',;:.................... ............\'\',,;;::cdkkdO0OOKKO0XKOKXX0NNXkNNXkXxxxxxxo..dO0O;;:;c:::lo:................... ....\'cc:cclodddxxxxxOXK0NNX0NNX0NNXKNNNXNNXKNNNNNOxxxxcddkO0000OddKkxkKdo,.................. ....\'::cclodxxxxxxkkkKXNWWNNWWNNNWNNWWNNWWNNNWNNXkOkkxoxx0OO00OOkKX0k0X0Kl.................. .....cc;,;lddddxxxxkkONNWWWNWWWWWNWNNXNXK00000000kOOdo:cOO0000kkNX0OK0K0Xk\'................. .....:clllllooloododxdOO00000OOOOOOOOOkkkOOOlkxlkclkxo:cokkkkOOKNNWWWNWNNkc................. .....;ccllllloooodoodxdooOOOOOOOOkkkkkkkOkxO:ox:oocxxxdclxxkdkOONNWWWNNNNOd\'................ .....,cclllclollloooodxxxxxdxxxddddddoodxxxkooxlcdcdxxoccxkkxdOOKWWWWWWNN0x:................ .....\'cclllllollloollooooooolooooddodocoxxlxdcdo:dxxxxo;:okkxkkOOXNNNXK0kOko\'............... .....\'ccclllllllloolloolllolllollooooodxxxxxkc:x:oxkkOko:oxxxxkOOox0OOkkxOOx:............... ... ..:ccllcclllllolllolllllloooloooooclldllxl:dddkkOOOkcloxxxkkkkkkkO0OOOkko............... ... ..;cclllllllllllllllcllllllolloooodloodlodlddlxkkkkkdloddxxxxxxkkkkkkkkkd;.............. ... ..,:cclccllllllllllllllllllolloolooldooddxcl,,,,,,,,,,,,;cldkxdxxkkxxkkkxl.............. ... ..,:cclcccllccllccllcclllllollooooolllol:xdxO0O0000000OO0OxxOkxkxxkxxxkkxd;............. ... .\'::cllccllllllclllccllccllllloolodddddlodlO0k0XXXKKOkkOkkxxxkkxxxxxxkkxxl............. ... .\'::cclccclcccccccllclllllllllooloo:lloloxookodOOOOOdc;dxxxoddddddxxdxkxxd;............ ... ..:ccclccclcccccccccccllccllllloololclolldxkkkOkkkkkkkdloxd:lxxllxxl;oxo:oc............ .... ..;::ccccccccccccllcclllclllllllolllooooodllkkdcxkxclxd;:xx:;xxl,oxdcoxd:lo,........... .... ..,:cccccccccccc:cccccclccclllll;:ooodddddccxkocdxxcoxxlcdxocoxdloxxclddooo:........... .... ..\':::cc::ccccccccclccclcccllcll::lloddddxocoxdllxdolddllodooodoooddooodolll\'.......... .... ...;:::::::c:ccc::cccccllcclllllc:llllllllclooolooolloooooooooooooodooodolll;.......... ........;:::c:ccc:ccccccccccclccclccclllll::;clclooolooollloolloolloolloooooooollc.......... ........;;::::::::::cc:cccccclcccllclllcllllclllcllollloollooooooolooolooollooolcl;......... ..... ..,;:::::::::ccc:cccccccccccccccllcllllllllllollloolllolllollllollooolooolllc......... ..... ..\';:;:::::::::ccccccccclccccccclcccclccclccllllllollloolloolllollloolloollll;........ ..... ..\';:::::c:::cc:::ccc:cccc:cccccclcclllclllclllclllllllllllollloollooolooolllc........ ..... ...;;;:::::::::cccccccccccccccccccccccccccccccllcllllllollllllllolllollllollll,....... .........;:::::c::::::::::c:::cc::cccccccclclccccccccccccllcllllllollloolloollloolll:....... .........,;;::::::::::::ccc:cc:c:cccccccc:ccccccccccclcllllllllllllllllolllollloollll\'...... ...... ..\';::::::::::::::::::::c::cccccccccccccccccccccccclcccllcllllllollooolloollll:...... ...... ...;;;::::::::::::c:::c::::c:c:c:cc::ccccccccccccllllclllclllllllllllollllolllc\'..... ..........;::;:::;:;;:::;;;:::::::ccc:ccccclccccccc:cccccccccclllcllllllolllollllollcc;..... ..........,::::::::::c::;:::;::::::::::::c:::cccccccccccclccccllcclllcclllllllllllolllc..... ..........\';c::;::;;;;;;;;;:;;:::::c:::ccc:cccc:cccccccc:ccccccclccllllllllloollllolccc,.... ...........,,;;;;:;;;::;;:c:;;c:;;:::::::::::ccc:ccccccccclcccclccccllcccllclllllllllll:.... ...........,;;,;;;,;;;;;;;;;;;;:::::::::c:::ccc::ccc:ccccccccccccccclccclllcllllclllcccc,... ...........,,,,;;:;;;::;;;::;;::;;;::;;;::::::::::cccccccclcccclccccccccccccccllcllllccc:... ...........\',;,,,;,,,,,,;;;;;;;::;;::;;;cc:::c:::c::::::cc::ccc:ccccccccclclclllccccccc::\'.. ...........\',,,,,;;,,,c;;;;c;;;:;;;;:;;;;;;;;::::::::::cc::cccc:ccc:::::::;:;;;;;;;;;;;;;;.. ............\';,,,,;,,,,,,,,,;;;;;;;;::;;;c:;;c:;;;:;:;;;;;,,,;;;,;;;,,,;;;:ccllllooolccc:;.. ............\',,,,,;,,,;:,,,:;,,;:,;,;,,,,,\',,\',,,,,,,,;;;:ccclllllllcccc::;;,,\'\'............ ............\',;\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,;;::cccccccccc::::;;,,\'\'.............................. ............\'\'\'\',,,,;;:::cccccccc::;;;;,\'\'.................................................. ...........,,,,,,,\'\'\'\'\'..................................................................... ............................................................................................","https://www.sparkfun.com/products/54/images.txt","Development Tools","0","","",""