"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"553","PRT-00553","Break Away Male Headers - Right Angle","
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.
Features:
- Pin Style: Square Pins
- Number of Pins: 40
- Pin Spacing: 0.1\"" (2.54 mm)
- Pin Length: 10.25 x 4.5 mm
","A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.
**Features:**
* Pin Style: Square Pins
* Number of Pins: 40
* Pin Spacing: 0.1\"" (2.54 mm)
* Pin Length: 10.25 x 4.5 mm
","2007-10-31 18:00:07-06","2.25","2.252.142.03","1","1","1","","","","","","8536.90.8585","100mm","10mm","5mm","0.0056lbs","
..
,OKoc.
.,dO0O:\'
. .:lO0ko\'
.....\'dkKOl,
....,cO00d;.
. ....ldK0xc.
.....:kO0k:.
. ....coK0kl\'
.....;xOKOl\'
....;l00Oo,.
.....,oxK0d:.
....,cOK0x:.
. ...\'oxKKxl.
....\':x00Ol,
.....:o0XOd;.
.....,dO0Ko:.
....;lOX0x:.
.....\'lO0Kx:.
....\'cxK0kc\'
. ...:xOKOl\'
....:oKK0o,.
.....;dOK0o;
....;lOK0x:.
.....\'lk0Xxc.
....,ckXKkc.
......ck00:
.. .\'
","https://www.sparkfun.com/products/553/images.txt","Headers","5050","","11113,
10124,
24113,
21255,
21256,
116,
12615,
18357,
115,
10158,
18356,
18350,
21337,
21338,
8870,
18987,
10095,
10114,
9015,
18986,
12703",""