This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is the itty-bitty connector for the Nokia color LCD. 10-Pins. Surface mount. Hard to find. 0.5mm pitch so be careful.
Can it be soldered by hand? Yes! Owen managed to solder wire wrap wire to the individual legs for testing - but then again, he’s a magician. We can solder it well with a good PCB layout and easily with a stencil and hotplate.
This connector is a copy of the Hirose DF23 Series. You can use the Hirose spec sheet to lay out your PCB footprint.
Documents:
Surface mount momentary switch. Perfect for reset or general inputs. **Documents:** * [Datasheet](http://www.sparkfun.com…
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
These connectors are really useful as power connectors in prototyping or in projects that are repeatedly assembled and disass…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
The micro:bit is a pocket-sized computer that lets you get creative with digital technology. You can code, customize and cont…
These plastic Flexible Coolant Pipes have been primarily used to spray refrigeration or washing fluid for machine tools but, …
Who doesn't love the soft glow of electroluminescence? This EL panel is a flexible plastic sheet which contains a phosphor la…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This 12V car adapter jack allows you to plug your project into your car's cigarette lighter for power on the go. It includes …
These are very small surface mount quartz crystals used where size is a concern. Ideal for use with Phillips LPC ARM ICs. …
This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works w…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic …
This is a simple, but very powerful stepper motor with a 4-wire cable attached. This is a [Bipolar](http://en.wikipedia.o…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
This AT407 basic tilt switch can easily be used to detect orientation. Inside the can is a ball that make contact with the pi…
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended to be used as a cell phone …
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
Forgot your password?
No account? Register one!
Where can I get an Eagle library for this?
Wondering where i can find the mating connector for this one? hirose only sells in reels of 2K
Farnell sells both the plug and receptical of this connector, and they are availiable as single items rather than bulk. (farnell code: 1874449 is this connector, code: 1874460 is its mating connector).
Thanks for finding this part! I took apart my old phone (Nokia 2600) and found an LCD that looks like the one sold here so I decided to buy this connector to test it. I soldered magnet wire to the back of the leads using the Sparkfun 936B soldering station and then super glued it to a piece of stripboard. So far I have managed to light the LED backlight of the display but need to read up on connecting it to microcontrollers.
My kingdom for one of these! :) Apparently a breakout was sold for this at one point in Europe, ready-to-go for breadboard use:
Picture: http://elektronicaonderdelen.eu/productAfbeeldingen/1488.jpg
Unsoldered: http://elektronicaonderdelen.eu/?page=product&id=1487
With connector soldered: http://elektronicaonderdelen.eu/?page=product&id=1488
I made a breakout board for this from copper plate with a utility knife. Soldered and working! But cannot recommend the process :D
The question was for LCD-08600. Sorry, commented on the wrong page. :)
Hi,
do you sell a breakout board without the lcd itself?
Hey, does anyone know how to solder this piece? Best practices?
Oh thought it would be under connectors or something.